summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 7891e25)
raw | patch | inline | side by side (parent: 7891e25)
author | Fabio Estevam <fabio.estevam@freescale.com> | |
Tue, 18 Sep 2012 17:24:23 +0000 (17:24 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Mon, 15 Oct 2012 18:54:08 +0000 (11:54 -0700) |
mx6qsabresd has a AR8031 Gigabit PHY.
Add support for it.
Also increase CONFIG_SYS_MALLOC_LEN so that FEC buffer allocation does not fail.
Tested on 1Gbp and 100Mbps networks.
Suggested-by: Kim Phillips <kim.phillips@freescale.com>
Signed-off-by: Fabio Estevam <fabio.estevam@freescale.com>
Acked-by: Kim Phillips <kim.phillips@freescale.com>
Add support for it.
Also increase CONFIG_SYS_MALLOC_LEN so that FEC buffer allocation does not fail.
Tested on 1Gbp and 100Mbps networks.
Suggested-by: Kim Phillips <kim.phillips@freescale.com>
Signed-off-by: Fabio Estevam <fabio.estevam@freescale.com>
Acked-by: Kim Phillips <kim.phillips@freescale.com>
board/freescale/mx6qsabresd/mx6qsabresd.c | patch | blob | history | |
include/configs/mx6qsabresd.h | patch | blob | history |
index c86b51b4cadb626bd90a7b5337ac0c890a6cc518..069c66417bd152900b981c99e2e341879433bc29 100644 (file)
MX6Q_PAD_CSI0_DAT11__UART1_RXD | MUX_PAD_CTRL(UART_PAD_CTRL),
};
+iomux_v3_cfg_t enet_pads[] = {
+ MX6Q_PAD_ENET_MDIO__ENET_MDIO | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_ENET_MDC__ENET_MDC | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_TXC__ENET_RGMII_TXC | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_TD0__ENET_RGMII_TD0 | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_TD1__ENET_RGMII_TD1 | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_TD2__ENET_RGMII_TD2 | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_TD3__ENET_RGMII_TD3 | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_TX_CTL__RGMII_TX_CTL | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_ENET_REF_CLK__ENET_TX_CLK | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_RXC__ENET_RGMII_RXC | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_RD0__ENET_RGMII_RD0 | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_RD1__ENET_RGMII_RD1 | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_RD2__ENET_RGMII_RD2 | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_RD3__ENET_RGMII_RD3 | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ MX6Q_PAD_RGMII_RX_CTL__RGMII_RX_CTL | MUX_PAD_CTRL(ENET_PAD_CTRL),
+ /* AR8031 PHY Reset */
+ MX6Q_PAD_ENET_CRS_DV__GPIO_1_25 | MUX_PAD_CTRL(NO_PAD_CTRL),
+};
+
+static void setup_iomux_enet(void)
+{
+ imx_iomux_v3_setup_multiple_pads(enet_pads, ARRAY_SIZE(enet_pads));
+
+ /* Reset AR8031 PHY */
+ gpio_direction_output(IMX_GPIO_NR(1, 25) , 0);
+ udelay(500);
+ gpio_set_value(IMX_GPIO_NR(1, 25), 1);
+}
+
iomux_v3_cfg_t usdhc3_pads[] = {
MX6Q_PAD_SD3_CLK__USDHC3_CLK | MUX_PAD_CTRL(USDHC_PAD_CTRL),
MX6Q_PAD_SD3_CMD__USDHC3_CMD | MUX_PAD_CTRL(USDHC_PAD_CTRL),
}
#endif
+int mx6_rgmii_rework(struct phy_device *phydev)
+{
+ unsigned short val;
+
+ /* To enable AR8031 ouput a 125MHz clk from CLK_25M */
+ phy_write(phydev, MDIO_DEVAD_NONE, 0xd, 0x7);
+ phy_write(phydev, MDIO_DEVAD_NONE, 0xe, 0x8016);
+ phy_write(phydev, MDIO_DEVAD_NONE, 0xd, 0x4007);
+
+ val = phy_read(phydev, MDIO_DEVAD_NONE, 0xe);
+ val &= 0xffe3;
+ val |= 0x18;
+ phy_write(phydev, MDIO_DEVAD_NONE, 0xe, val);
+
+ /* introduce tx clock delay */
+ phy_write(phydev, MDIO_DEVAD_NONE, 0x1d, 0x5);
+ val = phy_read(phydev, MDIO_DEVAD_NONE, 0x1e);
+ val |= 0x0100;
+ phy_write(phydev, MDIO_DEVAD_NONE, 0x1e, val);
+
+ return 0;
+}
+
+int board_phy_config(struct phy_device *phydev)
+{
+ mx6_rgmii_rework(phydev);
+
+ if (phydev->drv->config)
+ phydev->drv->config(phydev);
+
+ return 0;
+}
+
+int board_eth_init(bd_t *bis)
+{
+ int ret;
+
+ setup_iomux_enet();
+
+ ret = cpu_eth_init(bis);
+ if (ret)
+ printf("FEC MXC: %s:failed\n", __func__);
+
+ return 0;
+}
+
u32 get_board_rev(void)
{
return 0x63000;
index 448ce287583e36ee2cac67b98290baf7db4ac80a..a2d2c65f198a0a950ece51d9ff4ce3b262e6f3e3 100644 (file)
#define CONFIG_REVISION_TAG
/* Size of malloc() pool */
-#define CONFIG_SYS_MALLOC_LEN CONFIG_ENV_SIZE
+#define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
-#define CONFIG_ARCH_CPU_INIT
#define CONFIG_BOARD_EARLY_INIT_F
#define CONFIG_MXC_GPIO
#define CONFIG_CMD_FAT
#define CONFIG_DOS_PARTITION
+#define CONFIG_CMD_PING
+#define CONFIG_CMD_DHCP
+#define CONFIG_CMD_MII
+#define CONFIG_CMD_NET
+#define CONFIG_FEC_MXC
+#define CONFIG_MII
+#define IMX_FEC_BASE ENET_BASE_ADDR
+#define CONFIG_FEC_XCV_TYPE RGMII
+#define CONFIG_ETHPRIME "FEC"
+#define CONFIG_FEC_MXC_PHYADDR 1
+
+#define CONFIG_PHYLIB
+#define CONFIG_PHY_ATHEROS
+
/* allow to overwrite serial and ethaddr */
#define CONFIG_ENV_OVERWRITE
#define CONFIG_CONS_INDEX 1