summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 022b497)
raw | patch | inline | side by side (parent: 022b497)
author | Tom Rini <trini@ti.com> | |
Tue, 14 Aug 2012 21:34:10 +0000 (14:34 -0700) | ||
committer | Tom Rini <trini@ti.com> | |
Thu, 27 Sep 2012 18:20:27 +0000 (11:20 -0700) |
Signed-off-by: Tom Rini <trini@ti.com>
common/spl/spl.c | patch | blob | history | |
drivers/mtd/spi/spi_spl_load.c | patch | blob | history | |
include/spl.h | patch | blob | history |
diff --git a/common/spl/spl.c b/common/spl/spl.c
index 95dd9d50ccf84b32dacbfd576ad0b3605f623c00..40de45491e4a8ea9d058dd8e52e0f14cc1ec8b1d 100644 (file)
--- a/common/spl/spl.c
+++ b/common/spl/spl.c
#endif
#ifdef CONFIG_SPL_SPI_SUPPORT
case BOOT_DEVICE_SPI:
- spi_boot();
- break;
+ spl_spi_load_image();
+ break;
#endif
default:
puts("SPL: Un-supported Boot Device\n");
index 1aa30aca7e84e122d3dce2e8718773279ffbc763..d4f81f24ad1260794e4ba92ebf3e37f2466f6599 100644 (file)
#include <common.h>
#include <spi_flash.h>
+#include <spl.h>
/*
* The main entry for SPI booting. It's necessary that SDRAM is already
* configured and available since this code loads the main U-Boot image
* from SPI into SDRAM and starts it from there.
*/
-void spi_boot(void)
+void spl_spi_load_image(void)
{
struct spi_flash *flash;
- void (*uboot)(void) __noreturn;
+ struct image_header *header;
/*
* Load U-Boot image from SPI flash into RAM
flash = spi_flash_probe(CONFIG_SPL_SPI_BUS, CONFIG_SPL_SPI_CS,
CONFIG_SF_DEFAULT_SPEED, SPI_MODE_3);
if (!flash) {
- puts("failed.\n");
+ puts("SPI probe failed.\n");
hang();
}
- spi_flash_read(flash, CONFIG_SYS_SPI_U_BOOT_OFFS,
- CONFIG_SYS_SPI_U_BOOT_SIZE,
- (void *) CONFIG_SYS_TEXT_BASE);
+ /* use CONFIG_SYS_TEXT_BASE as temporary storage area */
+ header = (struct image_header *)(CONFIG_SYS_TEXT_BASE);
- /*
- * Jump to U-Boot image
- */
- uboot = (void *) CONFIG_SYS_TEXT_BASE;
- (*uboot)();
+ /* Load u-boot, mkimage header is 64 bytes. */
+ spi_flash_read(flash, CONFIG_SYS_SPI_U_BOOT_OFFS, 0x40,
+ (void *) header);
+ spl_parse_image_header(header);
+ spi_flash_read(flash, CONFIG_SYS_SPI_U_BOOT_OFFS,
+ spl_image.size, (void *)spl_image.load_addr);
}
diff --git a/include/spl.h b/include/spl.h
index cf441a16b5a37937ed991986f14aa76706ae6c42..af94a8238f18e25b4604f5455840f3a5c6054412 100644 (file)
--- a/include/spl.h
+++ b/include/spl.h
void spl_ymodem_load_image(void);
/* SPI SPL functions */
-void spi_boot(void);
+void spl_spi_load_image(void);
#ifdef CONFIG_SPL_BOARD_INIT
void spl_board_init(void);