summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d7a22a3)
raw | patch | inline | side by side (parent: d7a22a3)
author | Kim B. Heino <Kim.Heino@bluegiga.com> | |
Fri, 12 Mar 2010 13:46:56 +0000 (15:46 +0200) | ||
committer | Remy Bohmer <linux@bohmer.net> | |
Thu, 8 Apr 2010 19:40:00 +0000 (21:40 +0200) |
Here's another USB storage patch. Currently U-Boot handles storage
devices #0 - #4 as valid devices, even if there is none connected. This
patch fixes usb_stor_get_dev() to check detected device count instead
of MAX-define.
This is very important for ill behaving devices. usb_dev_desc[] can be
partially initialized if device probe fails.
After fixing get_dev() it was easy to fix "usb part" etc commands.
Previously it outputed "Unknown partition table" five times, now it's
"no USB devices available".
Signed-off-by: Kim B. Heino <Kim.Heino@bluegiga.com>
devices #0 - #4 as valid devices, even if there is none connected. This
patch fixes usb_stor_get_dev() to check detected device count instead
of MAX-define.
This is very important for ill behaving devices. usb_dev_desc[] can be
partially initialized if device probe fails.
After fixing get_dev() it was easy to fix "usb part" etc commands.
Previously it outputed "Unknown partition table" five times, now it's
"no USB devices available".
Signed-off-by: Kim B. Heino <Kim.Heino@bluegiga.com>
common/cmd_usb.c | patch | blob | history | |
common/usb_storage.c | patch | blob | history |
diff --git a/common/cmd_usb.c b/common/cmd_usb.c
index 6b5c582550b6dd26a3e8e32a5733f503027f9071..ee3755c121cda7336c75e1e75679afd1694886b2 100644 (file)
--- a/common/cmd_usb.c
+++ b/common/cmd_usb.c
dev = simple_strtoul(boot_device, &ep, 16);
stor_dev = usb_stor_get_dev(dev);
- if (stor_dev->type == DEV_TYPE_UNKNOWN) {
+ if (stor_dev == NULL || stor_dev->type == DEV_TYPE_UNKNOWN) {
printf("\n** Device %d not available\n", dev);
return 1;
}
if (strncmp(argv[1], "part", 4) == 0) {
int devno, ok = 0;
if (argc == 2) {
- for (devno = 0; devno < USB_MAX_STOR_DEV; ++devno) {
+ for (devno = 0; ; ++devno) {
stor_dev = usb_stor_get_dev(devno);
+ if (stor_dev == NULL)
+ break;
if (stor_dev->type != DEV_TYPE_UNKNOWN) {
ok++;
if (devno)
} else {
devno = simple_strtoul(argv[2], NULL, 16);
stor_dev = usb_stor_get_dev(devno);
- if (stor_dev->type != DEV_TYPE_UNKNOWN) {
+ if (stor_dev != NULL &&
+ stor_dev->type != DEV_TYPE_UNKNOWN) {
ok++;
debug("print_part of %x\n", devno);
print_part(stor_dev);
if (argc == 3) {
int dev = (int)simple_strtoul(argv[2], NULL, 10);
printf("\nUSB device %d: ", dev);
- if (dev >= USB_MAX_STOR_DEV) {
+ stor_dev = usb_stor_get_dev(dev);
+ if (stor_dev == NULL) {
printf("unknown device\n");
return 1;
}
printf("\n Device %d: ", dev);
- stor_dev = usb_stor_get_dev(dev);
dev_print(stor_dev);
if (stor_dev->type == DEV_TYPE_UNKNOWN)
return 1;
diff --git a/common/usb_storage.c b/common/usb_storage.c
index a8642c9cc519b7d2787bd76d03e2ad7f58153e51..239bddc5118d5238f9e8205123742ab2a127ee84 100644 (file)
--- a/common/usb_storage.c
+++ b/common/usb_storage.c
block_dev_desc_t *usb_stor_get_dev(int index)
{
- return (index < USB_MAX_STOR_DEV) ? &usb_dev_desc[index] : NULL;
+ return (index < usb_max_devs) ? &usb_dev_desc[index] : NULL;
}