summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 1749c3d)
raw | patch | inline | side by side (parent: 1749c3d)
author | Srikanth Srinivasan <srikanth.srinivasan@freescale.com> | |
Wed, 10 Feb 2010 09:32:43 +0000 (17:32 +0800) | ||
committer | Kumar Gala <galak@kernel.crashing.org> | |
Tue, 27 Apr 2010 03:37:51 +0000 (22:37 -0500) |
When DDR is in synchronous mode, the existing code assigns sysclk
frequency to DDR frequency. It should be synchronous with the platform
frequency. CPU frequency is based on platform frequency in synchronous
mode.
Also fix:
* Fixes the bit mask for DDR_SYNC (RCWSR5[184])
* Corrects the detection of synchronous mode.
Signed-off-by: Srikanth Srinivasan <srikanth.srinivasan@freescale.com>
Signed-off-by: Dave Liu <daveliu@freescale.com>
Signed-off-by: Ed Swarthout <Ed.Swarthout@freescale.com>
Signed-off-by: Kumar Gala <galak@kernel.crashing.org>
frequency to DDR frequency. It should be synchronous with the platform
frequency. CPU frequency is based on platform frequency in synchronous
mode.
Also fix:
* Fixes the bit mask for DDR_SYNC (RCWSR5[184])
* Corrects the detection of synchronous mode.
Signed-off-by: Srikanth Srinivasan <srikanth.srinivasan@freescale.com>
Signed-off-by: Dave Liu <daveliu@freescale.com>
Signed-off-by: Ed Swarthout <Ed.Swarthout@freescale.com>
Signed-off-by: Kumar Gala <galak@kernel.crashing.org>
arch/powerpc/cpu/mpc85xx/cpu.c | patch | blob | history | |
arch/powerpc/cpu/mpc85xx/speed.c | patch | blob | history | |
arch/powerpc/include/asm/immap_85xx.h | patch | blob | history |
index 0cc6e0323f2e8331a4ff9ef5daa7b5023ad907f3..15b7b231eea524dcce53f0788efcdf91e3aee6ac 100644 (file)
/*
- * Copyright 2004,2007-2009 Freescale Semiconductor, Inc.
+ * Copyright 2004,2007-2010 Freescale Semiconductor, Inc.
* (C) Copyright 2002, 2003 Motorola Inc.
* Xianghua Xiao (X.Xiao@motorola.com)
*
uint major, minor;
struct cpu_type *cpu;
char buf1[32], buf2[32];
-#ifdef CONFIG_DDR_CLK_FREQ
volatile ccsr_gur_t *gur = (void *)(CONFIG_SYS_MPC85xx_GUTS_ADDR);
-#ifdef CONFIG_FSL_CORENET
- u32 ddr_sync = ((gur->rcwsr[5]) & FSL_CORENET_RCWSR5_DDR_SYNC)
- >> FSL_CORENET_RCWSR5_DDR_SYNC_SHIFT;
-#else
+#ifdef CONFIG_DDR_CLK_FREQ
u32 ddr_ratio = ((gur->porpllsr) & MPC85xx_PORPLLSR_DDR_RATIO)
>> MPC85xx_PORPLLSR_DDR_RATIO_SHIFT;
-#endif
#else
#ifdef CONFIG_FSL_CORENET
- u32 ddr_sync = 0;
+ u32 ddr_sync = ((gur->rcwsr[5]) & FSL_CORENET_RCWSR5_DDR_SYNC)
+ >> FSL_CORENET_RCWSR5_DDR_SYNC_SHIFT;
#else
u32 ddr_ratio = 0;
-#endif
+#endif /* CONFIG_FSL_CORENET */
#endif /* CONFIG_DDR_CLK_FREQ */
int i;
index 268edbc5b7368fc6a4dda852ade6e2491f79efcb..8132115fca6e9f455629844c77528490ad6f7e7a 100644 (file)
/*
- * Copyright 2004, 2007-2009 Freescale Semiconductor, Inc.
+ * Copyright 2004, 2007-2010 Freescale Semiconductor, Inc.
*
* (C) Copyright 2003 Motorola Inc.
* Xianghua Xiao, (X.Xiao@motorola.com)
[14] = 4, /* CC4 PPL / 4 */
};
uint lcrr_div, i, freqCC_PLL[4], rcw_tmp;
+ uint ratio[4];
unsigned long sysclk = CONFIG_SYS_CLK_FREQ;
+ uint mem_pll_rat;
sysInfo->freqSystemBus = sysclk;
sysInfo->freqDDRBus = sysclk;
- freqCC_PLL[0] = sysclk;
- freqCC_PLL[1] = sysclk;
- freqCC_PLL[2] = sysclk;
- freqCC_PLL[3] = sysclk;
sysInfo->freqSystemBus *= (in_be32(&gur->rcwsr[0]) >> 25) & 0x1f;
- sysInfo->freqDDRBus *= ((in_be32(&gur->rcwsr[0]) >> 17) & 0x1f);
- freqCC_PLL[0] *= (in_be32(&clk->pllc1gsr) >> 1) & 0x3f;
- freqCC_PLL[1] *= (in_be32(&clk->pllc2gsr) >> 1) & 0x3f;
- freqCC_PLL[2] *= (in_be32(&clk->pllc3gsr) >> 1) & 0x3f;
- freqCC_PLL[3] *= (in_be32(&clk->pllc4gsr) >> 1) & 0x3f;
+ mem_pll_rat = (in_be32(&gur->rcwsr[0]) >> 17) & 0x1f;
+ if (mem_pll_rat > 2)
+ sysInfo->freqDDRBus *= mem_pll_rat;
+ else
+ sysInfo->freqDDRBus = sysInfo->freqSystemBus * mem_pll_rat;
+ ratio[0] = (in_be32(&clk->pllc1gsr) >> 1) & 0x3f;
+ ratio[1] = (in_be32(&clk->pllc2gsr) >> 1) & 0x3f;
+ ratio[2] = (in_be32(&clk->pllc3gsr) >> 1) & 0x3f;
+ ratio[3] = (in_be32(&clk->pllc4gsr) >> 1) & 0x3f;
+ for (i = 0; i < 4; i++) {
+ if (ratio[i] > 4)
+ freqCC_PLL[i] = sysclk * ratio[i];
+ else
+ freqCC_PLL[i] = sysInfo->freqSystemBus * ratio[i];
+ }
rcw_tmp = in_be32(&gur->rcwsr[3]);
for (i = 0; i < cpu_numcores(); i++) {
u32 c_pll_sel = (in_be32(&clk->clkc0csr + i*8) >> 27) & 0xf;
index 957ad76a7964d09728456260a3a5c60f1885f154..dd28e3239acca346923839fd8e10f09532ae7cca 100644 (file)
u8 res17[24];
u32 rcwsr[16]; /* Reset control word status */
#define FSL_CORENET_RCWSR4_SRDS_PRTCL 0xfc000000
-#define FSL_CORENET_RCWSR5_DDR_SYNC 0x00008000
-#define FSL_CORENET_RCWSR5_DDR_SYNC_SHIFT 15
+#define FSL_CORENET_RCWSR5_DDR_SYNC 0x00000080
+#define FSL_CORENET_RCWSR5_DDR_SYNC_SHIFT 7
#define FSL_CORENET_RCWSR7_MCK_TO_PLAT_RAT 0x00400000
#define FSL_CORENET_RCWSR8_HOST_AGT_B1 0x00e00000
#define FSL_CORENET_RCWSR8_HOST_AGT_B2 0x00100000