summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from: ac426b7)
raw | patch | inline | side by side (from: ac426b7)
author | Simon Glass <sjg@chromium.org> | |
Wed, 5 Dec 2012 15:11:27 +0000 (15:11 +0000) | ||
committer | Simon Glass <sjg@chromium.org> | |
Thu, 6 Dec 2012 22:30:45 +0000 (14:30 -0800) |
The config is current broken. It compiles but does not boot because IDE is
enabled. Remove all IDE options, and enable SCSI instead.
Also add a working boot command and Linux bootargs, and enable command
line editing to make it easier to work with.
Signed-off-by: Simon Glass <sjg@chromium.org>
enabled. Remove all IDE options, and enable SCSI instead.
Also add a working boot command and Linux bootargs, and enable command
line editing to make it easier to work with.
Signed-off-by: Simon Glass <sjg@chromium.org>
No differences found