summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: ca88067)
raw | patch | inline | side by side (parent: ca88067)
author | Valentin Longchamp <valentin.longchamp@keymile.com> | |
Fri, 1 Jun 2012 01:31:02 +0000 (01:31 +0000) | ||
committer | Albert ARIBAUD <albert.u.boot@aribaud.net> | |
Sat, 7 Jul 2012 12:07:32 +0000 (14:07 +0200) |
These two function nows ensure that the MPP is configured correctly for
the SPI controller before any SPI access, and restore the initial
configuration when the access is over.
Since the used pins for the SPI controller can differ (2 possibilities
for each signal), the used pins are configured with CONFIG_SYS_KW_SPI_MPP.
Signed-off-by: Valentin Longchamp <valentin.longchamp@keymile.com>
cc: Holger Brunck <holger.brunck@keymile.com>
cc: Prafulla Wadaskar <prafulla@marvell.com>
the SPI controller before any SPI access, and restore the initial
configuration when the access is over.
Since the used pins for the SPI controller can differ (2 possibilities
for each signal), the used pins are configured with CONFIG_SYS_KW_SPI_MPP.
Signed-off-by: Valentin Longchamp <valentin.longchamp@keymile.com>
cc: Holger Brunck <holger.brunck@keymile.com>
cc: Prafulla Wadaskar <prafulla@marvell.com>
arch/arm/include/asm/arch-kirkwood/spi.h | patch | blob | history | |
drivers/spi/kirkwood_spi.c | patch | blob | history |
index 1d5043f94f71486929797ec6a05b6462ac3df068..c79bed7ed9de587767e0f0c4d1417a65a1040002 100644 (file)
u32 irq_mask; /* 0x10614 */
};
+/* They are used to define CONFIG_SYS_KW_SPI_MPP
+ * each of the below #defines selects which mpp is
+ * configured for each SPI signal in spi_claim_bus
+ * bit 0: selects pin for MOSI (MPP1 if 0, MPP6 if 1)
+ * bit 1: selects pin for SCK (MPP2 if 0, MPP10 if 1)
+ * bit 2: selects pin for MISO (MPP3 if 0, MPP11 if 1)
+ */
+#define MOSI_MPP6 (1 << 0)
+#define SCK_MPP10 (1 << 1)
+#define MISO_MPP11 (1 << 2)
+
#define KWSPI_CLKPRESCL_MASK 0x1f
#define KWSPI_CSN_ACT 1 /* Activates serial memory interface */
#define KWSPI_SMEMRDY (1 << 1) /* SerMem Data xfer ready */
index 01e1d11972374bbb56b54f4f7e525e60def46e26..db4bb0ae6151b23c95b56a43a7d0b1c7c6e74067 100644 (file)
free(slave);
}
+#if defined(CONFIG_SYS_KW_SPI_MPP)
+u32 spi_mpp_backup[4];
+#endif
+
int spi_claim_bus(struct spi_slave *slave)
{
+#if defined(CONFIG_SYS_KW_SPI_MPP)
+ u32 config;
+ u32 spi_mpp_config[4];
+
+ config = CONFIG_SYS_KW_SPI_MPP;
+
+ if (config & MOSI_MPP6)
+ spi_mpp_config[0] = MPP6_SPI_MOSI;
+ else
+ spi_mpp_config[0] = MPP1_SPI_MOSI;
+
+ if (config & SCK_MPP10)
+ spi_mpp_config[1] = MPP10_SPI_SCK;
+ else
+ spi_mpp_config[1] = MPP2_SPI_SCK;
+
+ if (config & MISO_MPP11)
+ spi_mpp_config[2] = MPP11_SPI_MISO;
+ else
+ spi_mpp_config[2] = MPP3_SPI_MISO;
+
+ spi_mpp_config[3] = 0;
+ spi_mpp_backup[3] = 0;
+
+ /* set new spi mpp and save current mpp config */
+ kirkwood_mpp_conf(spi_mpp_config, spi_mpp_backup);
+
+#endif
+
return 0;
}
void spi_release_bus(struct spi_slave *slave)
{
+#if defined(CONFIG_SYS_KW_SPI_MPP)
+ kirkwood_mpp_conf(spi_mpp_backup, NULL);
+#endif
}
#ifndef CONFIG_SPI_CS_IS_VALID