summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: a321148)
raw | patch | inline | side by side (parent: a321148)
author | Stefan Roese <sr@denx.de> | |
Fri, 26 Nov 2010 18:17:40 +0000 (19:17 +0100) | ||
committer | Stefan Roese <sr@denx.de> | |
Fri, 17 Dec 2010 08:44:32 +0000 (09:44 +0100) |
This patch changes the PPC4xx ethernet POST loop test count from
currently 192 (256 - 64) to a default of 10. While doing this the max
frame size is increased. Each loop run uses a different frame size,
starting with a max of 1514 bytes, down to 64. The default loop
count of 10 can be overriden using CONFIG_SYS_POST_ETH_LOOPS in the
board config header.
The TEST_NUM loop has been removed as it was never used.
The main reason for this change is to reduce the boot time on boards
using this POST test, like the lwmon5 board. This change reduces the
boot time by about 600ms on the lwmon5 board.
Signed-off-by: Stefan Roese <sr@denx.de>
Acked-by: Wolfgang Denk <wd@denx.de>
currently 192 (256 - 64) to a default of 10. While doing this the max
frame size is increased. Each loop run uses a different frame size,
starting with a max of 1514 bytes, down to 64. The default loop
count of 10 can be overriden using CONFIG_SYS_POST_ETH_LOOPS in the
board config header.
The TEST_NUM loop has been removed as it was never used.
The main reason for this change is to reduce the boot time on boards
using this POST test, like the lwmon5 board. This change reduces the
boot time by about 600ms on the lwmon5 board.
Signed-off-by: Stefan Roese <sr@denx.de>
Acked-by: Wolfgang Denk <wd@denx.de>
post/cpu/ppc4xx/ether.c | patch | blob | history |
index 7f44f38dab9ace124dbb17c535e542cf16b47f4e..c508670a7c2b241b031330049d6557bb8146bc57 100644 (file)
--- a/post/cpu/ppc4xx/ether.c
+++ b/post/cpu/ppc4xx/ether.c
* are transmitted. The configurable test parameters are:
* MIN_PACKET_LENGTH - minimum size of packet to transmit
* MAX_PACKET_LENGTH - maximum size of packet to transmit
- * TEST_NUM - number of tests
+ * CONFIG_SYS_POST_ETH_LOOPS - Number of test loops. Each loop
+ * is tested with a different frame length. Starting with
+ * MAX_PACKET_LENGTH and going down to MIN_PACKET_LENGTH.
+ * Defaults to 10 and can be overriden in the board config header.
*/
#include <post.h>
#endif
#define MIN_PACKET_LENGTH 64
-#define MAX_PACKET_LENGTH 256
-#define TEST_NUM 1
+#define MAX_PACKET_LENGTH 1514
+#ifndef CONFIG_SYS_POST_ETH_LOOPS
+#define CONFIG_SYS_POST_ETH_LOOPS 10
+#endif
+#define PACKET_INCR ((MAX_PACKET_LENGTH - MIN_PACKET_LENGTH) / \
+ CONFIG_SYS_POST_ETH_LOOPS)
static volatile mal_desc_t tx __cacheline_aligned;
static volatile mal_desc_t rx __cacheline_aligned;
return 0;
}
+ char packet_send[MAX_PACKET_LENGTH];
+ char packet_recv[MAX_PACKET_LENGTH];
static int test_ctlr (int devnum, int hw_addr)
{
int res = -1;
- char packet_send[MAX_PACKET_LENGTH];
- char packet_recv[MAX_PACKET_LENGTH];
int length;
- int i;
int l;
ether_post_init (devnum, hw_addr);
- for (i = 0; i < TEST_NUM; i++) {
- for (l = MIN_PACKET_LENGTH; l <= MAX_PACKET_LENGTH; l++) {
- packet_fill (packet_send, l);
+ for (l = MAX_PACKET_LENGTH; l >= MIN_PACKET_LENGTH;
+ l -= PACKET_INCR) {
+ packet_fill (packet_send, l);
- ether_post_send (devnum, hw_addr, packet_send, l);
+ ether_post_send (devnum, hw_addr, packet_send, l);
- length = ether_post_recv (devnum, hw_addr, packet_recv,
- sizeof (packet_recv));
+ length = ether_post_recv (devnum, hw_addr, packet_recv,
+ sizeof (packet_recv));
- if (length != l || packet_check (packet_recv, length) < 0) {
- goto Done;
- }
+ if (length != l || packet_check (packet_recv, length) < 0) {
+ goto Done;
}
}