summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 2433198)
raw | patch | inline | side by side (parent: 2433198)
author | Troy Kisky <troy.kisky@boundarydevices.com> | |
Wed, 3 Oct 2012 15:47:08 +0000 (15:47 +0000) | ||
committer | Stefano Babic <sbabic@denx.de> | |
Sat, 20 Oct 2012 15:13:02 +0000 (17:13 +0200) |
Call with the value the function will use
instead of going through a pointer.
Signed-off-by: Troy Kisky <troy.kisky@boundarydevices.com>
instead of going through a pointer.
Signed-off-by: Troy Kisky <troy.kisky@boundarydevices.com>
tools/imximage.c | patch | blob | history | |
tools/imximage.h | patch | blob | history |
diff --git a/tools/imximage.c b/tools/imximage.c
index bed53f06bbd2db7e4044c64609b587c7d5cd3158..87a6b59e004ef80be6e27c1148cc2083061bb173 100644 (file)
--- a/tools/imximage.c
+++ b/tools/imximage.c
}
static void set_imx_hdr_v1(struct imx_header *imxhdr, uint32_t dcd_len,
- struct stat *sbuf,
- struct mkimage_params *params)
+ uint32_t entry_point, uint32_t flash_offset)
{
imx_header_v1_t *hdr_v1 = &imxhdr->header.hdr_v1;
flash_header_v1_t *fhdr_v1 = &hdr_v1->fhdr;
/* Set magic number */
fhdr_v1->app_code_barker = APP_CODE_BARKER;
- fhdr_v1->app_dest_ptr = params->ep - imxhdr->flash_offset -
+ fhdr_v1->app_dest_ptr = entry_point - flash_offset -
sizeof(struct imx_header);
- fhdr_v1->app_code_jump_vector = params->ep;
+ fhdr_v1->app_code_jump_vector = entry_point;
- base_offset = fhdr_v1->app_dest_ptr + imxhdr->flash_offset ;
+ base_offset = fhdr_v1->app_dest_ptr + flash_offset;
fhdr_v1->dcd_ptr_ptr =
(uint32_t) (offsetof(flash_header_v1_t, dcd_ptr) -
offsetof(flash_header_v1_t, app_code_jump_vector) +
}
static void set_imx_hdr_v2(struct imx_header *imxhdr, uint32_t dcd_len,
- struct stat *sbuf,
- struct mkimage_params *params)
+ uint32_t entry_point, uint32_t flash_offset)
{
imx_header_v2_t *hdr_v2 = &imxhdr->header.hdr_v2;
flash_header_v2_t *fhdr_v2 = &hdr_v2->fhdr;
fhdr_v2->header.length = cpu_to_be16(sizeof(flash_header_v2_t));
fhdr_v2->header.version = IVT_VERSION; /* 0x40 */
- fhdr_v2->entry = params->ep;
+ fhdr_v2->entry = entry_point;
fhdr_v2->reserved1 = fhdr_v2->reserved2 = 0;
- fhdr_v2->self = params->ep - sizeof(struct imx_header);
+ fhdr_v2->self = entry_point - sizeof(struct imx_header);
fhdr_v2->dcd_ptr = fhdr_v2->self +
offsetof(imx_header_v2_t, dcd_table);
fhdr_v2->boot_data_ptr = fhdr_v2->self +
offsetof(imx_header_v2_t, boot_data);
- hdr_v2->boot_data.start = fhdr_v2->self - imxhdr->flash_offset;
+ hdr_v2->boot_data.start = fhdr_v2->self - flash_offset;
/* Security feature are not supported */
fhdr_v2->csf = 0;
dcd_len = parse_cfg_file(imxhdr, params->imagename);
/* Set the imx header */
- (*set_imx_hdr)(imxhdr, dcd_len, sbuf, params);
+ (*set_imx_hdr)(imxhdr, dcd_len, params->ep, imxhdr->flash_offset);
*header_size_ptr = sbuf->st_size + imxhdr->flash_offset;
}
diff --git a/tools/imximage.h b/tools/imximage.h
index 34f293d95afaaee218bad9a237666645d485a894..42b60906fd3adfef0e82caa38f0e77b01bc76af5 100644 (file)
--- a/tools/imximage.h
+++ b/tools/imximage.h
uint32_t dcd_len,
char *name, int lineno);
-typedef void (*set_imx_hdr_t)(struct imx_header *imxhdr,
- uint32_t dcd_len,
- struct stat *sbuf,
- struct mkimage_params *params);
+typedef void (*set_imx_hdr_t)(struct imx_header *imxhdr, uint32_t dcd_len,
+ uint32_t entry_point, uint32_t flash_offset);
#endif /* _IMXIMAGE_H_ */