summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: bae5407)
raw | patch | inline | side by side (parent: bae5407)
author | Gerlando Falauto <gerlando.falauto@keymile.com> | |
Mon, 30 Jul 2012 08:22:30 +0000 (08:22 +0000) | ||
committer | Wolfgang Denk <wd@denx.de> | |
Tue, 31 Jul 2012 20:36:23 +0000 (22:36 +0200) |
Since mgcoge and mgcoge3ne are the only km82xx boards, there is no need
to keep them as separate .h config files.
Therefore, make mgcoge3ne.h and mgcoge.h converge into a single km82xx.h
file.
Signed-off-by: Gerlando Falauto <gerlando.falauto@keymile.com>
to keep them as separate .h config files.
Therefore, make mgcoge3ne.h and mgcoge.h converge into a single km82xx.h
file.
Signed-off-by: Gerlando Falauto <gerlando.falauto@keymile.com>
boards.cfg | patch | blob | history | |
include/configs/km82xx.h | [moved from include/configs/mgcoge3ne.h with 66% similarity] | patch | blob | history |
include/configs/mgcoge.h | [deleted file] | patch | blob | history |
diff --git a/boards.cfg b/boards.cfg
index 2d36d83335ee9b2dfded15e5e5d705b621368d6d..1af87c0f0c3dbc5b58383cd6cccb8c674e033c21 100644 (file)
--- a/boards.cfg
+++ b/boards.cfg
PQ2FADS-ZU_66MHz_lowboot powerpc mpc8260 mpc8260ads freescale - MPC8260ADS:ADSTYPE=CONFIG_SYS_PQ2FADS,8260_CLKIN=66000000,SYS_TEXT_BASE=0xFF800000
PQ2FADS-ZU_lowboot powerpc mpc8260 mpc8260ads freescale - MPC8260ADS:ADSTYPE=CONFIG_SYS_PQ2FADS,SYS_TEXT_BASE=0xFF800000
VoVPN-GW_66MHz powerpc mpc8260 vovpn-gw funkwerk - VoVPN-GW:CLKIN_66MHz
-mgcoge powerpc mpc8260 km82xx keymile
-mgcoge3ne powerpc mpc8260 km82xx keymile
+mgcoge powerpc mpc8260 km82xx keymile - km82xx:MGCOGE
+mgcoge3ne powerpc mpc8260 km82xx keymile - km82xx:MGCOGE3NE
SCM powerpc mpc8260 - siemens
TQM8255_AA powerpc mpc8260 tqm8260 tqc - TQM8260:MPC8255,300MHz
TQM8260_AA powerpc mpc8260 tqm8260 tqc - TQM8260:MPC8260,200MHz
similarity index 66%
rename from include/configs/mgcoge3ne.h
rename to include/configs/km82xx.h
index 7ab03a0b8c4ddfcbd0998c20dfba2263076af717..5d62f4bf12da029a26bfeee3a6eed23c26471dd2 100644 (file)
rename from include/configs/mgcoge3ne.h
rename to include/configs/km82xx.h
index 7ab03a0b8c4ddfcbd0998c20dfba2263076af717..5d62f4bf12da029a26bfeee3a6eed23c26471dd2 100644 (file)
+++ b/include/configs/km82xx.h
*/
#define CONFIG_MPC8247
-#define CONFIG_MGCOGE3NE
+/* MGCOGE */
+#if defined(CONFIG_MGCOGE)
+#define CONFIG_HOSTNAME mgcoge
+#define CONFIG_KM_BOARD_EXTRA_ENV ""
+
+/* MGCOGE3NE */
+#elif defined(CONFIG_MGCOGE3NE)
#define CONFIG_HOSTNAME mgcoge3ne
#define CONFIG_KM_82XX
#define CONFIG_KM_BOARD_EXTRA_ENV "bobcatreset=true\0"
+#else
+#error ("Board unsupported")
+#endif
+
#define CONFIG_SYS_TEXT_BASE 0xFE000000
/* include common defines/options for all Keymile boards */
#define CONFIG_SYS_FLASH_SIZE 32
#define CONFIG_SYS_FLASH_CFI
#define CONFIG_FLASH_CFI_DRIVER
+
+/* MGCOGE */
+#if defined(CONFIG_MGCOGE)
+#define CONFIG_SYS_MAX_FLASH_BANKS 3
+/* max num of sects on one chip */
+#define CONFIG_SYS_MAX_FLASH_SECT 512
+
+#define CONFIG_SYS_FLASH_BASE_1 0x50000000
+#define CONFIG_SYS_FLASH_SIZE_1 32
+#define CONFIG_SYS_FLASH_BASE_2 0x52000000
+#define CONFIG_SYS_FLASH_SIZE_2 32
+
+#define CONFIG_SYS_FLASH_BANKS_LIST { CONFIG_SYS_FLASH_BASE, \
+ CONFIG_SYS_FLASH_BASE_1, \
+ CONFIG_SYS_FLASH_BASE_2 }
+#define MTDIDS_DEFAULT "nor3=app"
+
+/*
+ * Bank 1 - 60x bus SDRAM
+ */
+#define SDRAM_MAX_SIZE 0x08000000 /* max. 128 MB */
+#define CONFIG_SYS_GLOBAL_SDRAM_LIMIT (256 << 20) /* less than 256 MB */
+
+/* SDRAM initialization values
+*/
+
+#define CONFIG_SYS_OR1 ((~(CONFIG_SYS_GLOBAL_SDRAM_LIMIT-1) & \
+ ORxS_SDAM_MSK) |\
+ ORxS_BPD_8 |\
+ ORxS_ROWST_PBI0_A7 |\
+ ORxS_NUMR_13)
+
+#define CONFIG_SYS_PSDMR ( \
+ PSDMR_SDAM_A14_IS_A5 |\
+ PSDMR_BSMA_A14_A16 |\
+ PSDMR_SDA10_PBI0_A9 |\
+ PSDMR_RFRC_5_CLK |\
+ PSDMR_PRETOACT_2W |\
+ PSDMR_ACTTORW_2W |\
+ PSDMR_LDOTOPRE_1C |\
+ PSDMR_WRC_1C |\
+ PSDMR_CL_2)
+
+/* MGCOGE3NE */
+#elif defined(CONFIG_MGCOGE3NE)
#define CONFIG_SYS_MAX_FLASH_BANKS 2 /* max num of flash banks */
#define CONFIG_SYS_MAX_FLASH_SECT 1024 /*
* max num of sects on one
PSDMR_LDOTOPRE_1C |\
PSDMR_WRC_2C |\
PSDMR_CL_2)
+#endif /* defined(CONFIG_MGCOGE3NE) */
/* include further common stuff for all keymile 82xx boards */
#include "km/km82xx-common.h"
diff --git a/include/configs/mgcoge.h b/include/configs/mgcoge.h
--- a/include/configs/mgcoge.h
+++ /dev/null
@@ -1,93 +0,0 @@
-/*
- * (C) Copyright 2007-2011
- * Heiko Schocher, DENX Software Engineering, hs@denx.de.
- *
- * See file CREDITS for list of people who contributed to this
- * project.
- *
- * This program is free software; you can redistribute it and/or
- * modify it under the terms of the GNU General Public License as
- * published by the Free Software Foundation; either version 2 of
- * the License, or (at your option) any later version.
- *
- * This program is distributed in the hope that it will be useful,
- * but WITHOUT ANY WARRANTY; without even the implied warranty of
- * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
- * GNU General Public License for more details.
- *
- * You should have received a copy of the GNU General Public License
- * along with this program; if not, write to the Free Software
- * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
- * MA 02111-1307 USA
- */
-
-#ifndef __CONFIG_H
-#define __CONFIG_H
-
-/*
- * High Level Configuration Options
- * (easy to change)
- */
-
-#define CONFIG_MPC8247
-#define CONFIG_MGCOGE
-#define CONFIG_HOSTNAME mgcoge
-#define CONFIG_KM_82XX
-#define CONFIG_KM_BOARD_EXTRA_ENV ""
-
-#define CONFIG_SYS_TEXT_BASE 0xFE000000
-
-/* include common defines/options for all Keymile boards */
-#include "km/keymile-common.h"
-#include "km/km-powerpc.h"
-
-#define CONFIG_SYS_SDRAM_BASE 0x00000000
-#define CONFIG_SYS_FLASH_BASE 0xFE000000
-#define CONFIG_SYS_FLASH_SIZE 32
-#define CONFIG_SYS_FLASH_CFI
-#define CONFIG_FLASH_CFI_DRIVER
-#define CONFIG_SYS_MAX_FLASH_BANKS 3
-/* max num of sects on one chip */
-#define CONFIG_SYS_MAX_FLASH_SECT 512
-
-#define CONFIG_SYS_FLASH_BASE_1 0x50000000
-#define CONFIG_SYS_FLASH_SIZE_1 32
-#define CONFIG_SYS_FLASH_BASE_2 0x52000000
-#define CONFIG_SYS_FLASH_SIZE_2 32
-
-#define CONFIG_SYS_FLASH_BANKS_LIST { CONFIG_SYS_FLASH_BASE, \
- CONFIG_SYS_FLASH_BASE_1, \
- CONFIG_SYS_FLASH_BASE_2 }
-#define MTDIDS_DEFAULT "nor3=app"
-
-/*
- * Bank 1 - 60x bus SDRAM
- */
-#define SDRAM_MAX_SIZE 0x08000000 /* max. 128 MB */
-#define CONFIG_SYS_GLOBAL_SDRAM_LIMIT (256 << 20) /* less than 256 MB */
-
-/* SDRAM initialization values
-*/
-
-#define CONFIG_SYS_OR1 ((~(CONFIG_SYS_GLOBAL_SDRAM_LIMIT-1) & \
- ORxS_SDAM_MSK) |\
- ORxS_BPD_8 |\
- ORxS_ROWST_PBI0_A7 |\
- ORxS_NUMR_13)
-
-#define CONFIG_SYS_PSDMR ( \
- PSDMR_SDAM_A14_IS_A5 |\
- PSDMR_BSMA_A14_A16 |\
- PSDMR_SDA10_PBI0_A9 |\
- PSDMR_RFRC_5_CLK |\
- PSDMR_PRETOACT_2W |\
- PSDMR_ACTTORW_2W |\
- PSDMR_LDOTOPRE_1C |\
- PSDMR_WRC_1C |\
- PSDMR_CL_2)
-
-
-/* include further common stuff for all keymile 82xx boards */
-#include "km/km82xx-common.h"
-
-#endif /* __CONFIG_H */