summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 61bc717)
raw | patch | inline | side by side (parent: 61bc717)
author | Nishanth Menon <nm@ti.com> | |
Thu, 4 Apr 2013 13:16:24 +0000 (18:46 +0530) | ||
committer | Lokesh Vutla <lokeshvutla@ti.com> | |
Wed, 29 May 2013 09:34:40 +0000 (15:04 +0530) |
DRA752 now uses AVS Class 0 voltages which are voltages in efuse.
This means that we can now use the optimized voltages which are
stored as mV values in efuse and program PMIC accordingly.
This allows us to go with higher OPP as needed in the system without
the need for implementing complex AVS logic.
Signed-off-by: Nishanth Menon <nm@ti.com>
This means that we can now use the optimized voltages which are
stored as mV values in efuse and program PMIC accordingly.
This allows us to go with higher OPP as needed in the system without
the need for implementing complex AVS logic.
Signed-off-by: Nishanth Menon <nm@ti.com>
diff --git a/arch/arm/cpu/armv7/omap-common/clocks-common.c b/arch/arm/cpu/armv7/omap-common/clocks-common.c
index 1861df4fa531090535c1625ad682a77d40d813f2..928327ab636bfe7c18b4e7fba32f44a491692b9d 100644 (file)
gpio_direction_output(pmic->gpio, 1);
}
+static u32 optimize_vcore_voltage(struct volts const *v)
+{
+ u32 val;
+ if (!v->value)
+ return 0;
+ if (!v->efuse.reg)
+ return v->value;
+
+ switch (v->efuse.reg_bits) {
+ case 16:
+ val = readw(v->efuse.reg);
+ break;
+ case 32:
+ val = readl(v->efuse.reg);
+ break;
+ default:
+ printf("Error: efuse 0x%08x bits=%d unknown\n",
+ v->efuse.reg, v->efuse.reg_bits);
+ return v->value;
+ }
+
+ if (!val) {
+ printf("Error: efuse 0x%08x bits=%d val=0, using %d\n",
+ v->efuse.reg, v->efuse.reg_bits, v->value);
+ return v->value;
+ }
+
+ debug("%s:efuse 0x%08x bits=%d Vnom=%d, using efuse value %d\n",
+ __func__, v->efuse.reg, v->efuse.reg_bits, v->value, val);
+ return val;
+}
+
/*
* Setup the voltages for vdd_mpu, vdd_core, and vdd_iva
* We set the maximum voltages allowed here because Smart-Reflex is not
*/
void scale_vcores(struct vcores_data const *vcores)
{
- do_scale_vcore(vcores->core.addr, vcores->core.value,
- vcores->core.pmic);
+ u32 val;
+
+ val = optimize_vcore_voltage(&vcores->core);
+ do_scale_vcore(vcores->core.addr, val, vcores->core.pmic);
- do_scale_vcore(vcores->mpu.addr, vcores->mpu.value,
- vcores->mpu.pmic);
+ val = optimize_vcore_voltage(&vcores->mpu);
+ do_scale_vcore(vcores->mpu.addr, val, vcores->mpu.pmic);
- do_scale_vcore(vcores->mm.addr, vcores->mm.value,
- vcores->mm.pmic);
+ val = optimize_vcore_voltage(&vcores->mm);
+ do_scale_vcore(vcores->mm.addr, val, vcores->mm.pmic);
- do_scale_vcore(vcores->gpu.addr, vcores->gpu.value,
- vcores->gpu.pmic);
+ val = optimize_vcore_voltage(&vcores->gpu);
+ do_scale_vcore(vcores->gpu.addr, val, vcores->gpu.pmic);
- do_scale_vcore(vcores->eve.addr, vcores->eve.value,
- vcores->eve.pmic);
+ val = optimize_vcore_voltage(&vcores->eve);
+ do_scale_vcore(vcores->eve.addr, val, vcores->eve.pmic);
- do_scale_vcore(vcores->iva.addr, vcores->iva.value,
- vcores->iva.pmic);
+ val = optimize_vcore_voltage(&vcores->iva);
+ do_scale_vcore(vcores->iva.addr, val, vcores->iva.pmic);
if (emif_sdram_type() == EMIF_SDRAM_TYPE_DDR3) {
/* Configure LDO SRAM "magic" bits */
index e9d34c13b16a550830229124bc6485ef2e9998fb..53aea93077a9b3fea5e832de03b03ba86a706a8b 100644 (file)
struct vcores_data dra752_volts = {
.mpu.value = VDD_MPU_DRA752,
+ .mpu.efuse.reg = STD_FUSE_OPP_VMIN_MPU_NOM,
+ .mpu.efuse.reg_bits = DRA752_EFUSE_REGBITS,
.mpu.addr = TPS659038_REG_ADDR_SMPS12_MPU,
.mpu.pmic = &tps659038,
.eve.value = VDD_EVE_DRA752,
+ .eve.efuse.reg = STD_FUSE_OPP_VMIN_DSPEVE_NOM,
+ .eve.efuse.reg_bits = DRA752_EFUSE_REGBITS,
.eve.addr = TPS659038_REG_ADDR_SMPS45_EVE,
.eve.pmic = &tps659038,
.gpu.value = VDD_GPU_DRA752,
+ .gpu.efuse.reg = STD_FUSE_OPP_VMIN_GPU_NOM,
+ .gpu.efuse.reg_bits = DRA752_EFUSE_REGBITS,
.gpu.addr = TPS659038_REG_ADDR_SMPS6_GPU,
.gpu.pmic = &tps659038,
.core.value = VDD_CORE_DRA752,
+ .core.efuse.reg = STD_FUSE_OPP_VMIN_CORE_NOM,
+ .core.efuse.reg_bits = DRA752_EFUSE_REGBITS,
.core.addr = TPS659038_REG_ADDR_SMPS7_CORE,
.core.pmic = &tps659038,
.iva.value = VDD_IVA_DRA752,
+ .iva.efuse.reg = STD_FUSE_OPP_VMIN_IVA_NOM,
+ .iva.efuse.reg_bits = DRA752_EFUSE_REGBITS,
.iva.addr = TPS659038_REG_ADDR_SMPS8_IVA,
.iva.pmic = &tps659038,
};
index b43737ed42792d6fee4b70106fe874570fd3c6f2..cfcf51d0f9572c8d0bd5cf61b88265bb92f3b5be 100644 (file)
#define VDD_CORE_DRA752 1030
#define VDD_IVA_DRA752 1060
+/* Efuse register offsets for DRA7xx platform */
+#define DRA752_EFUSE_BASE 0x4A002000
+#define DRA752_EFUSE_REGBITS 16
+/* STD_FUSE_OPP_VMIN_IVA_2 */
+#define STD_FUSE_OPP_VMIN_IVA_NOM (DRA752_EFUSE_BASE + 0x05CC)
+/* STD_FUSE_OPP_VMIN_IVA_3 */
+#define STD_FUSE_OPP_VMIN_IVA_OD (DRA752_EFUSE_BASE + 0x05D0)
+/* STD_FUSE_OPP_VMIN_IVA_4 */
+#define STD_FUSE_OPP_VMIN_IVA_HIGH (DRA752_EFUSE_BASE + 0x05D4)
+/* STD_FUSE_OPP_VMIN_DSPEVE_2 */
+#define STD_FUSE_OPP_VMIN_DSPEVE_NOM (DRA752_EFUSE_BASE + 0x05E0)
+/* STD_FUSE_OPP_VMIN_DSPEVE_3 */
+#define STD_FUSE_OPP_VMIN_DSPEVE_OD (DRA752_EFUSE_BASE + 0x05E4)
+/* STD_FUSE_OPP_VMIN_DSPEVE_4 */
+#define STD_FUSE_OPP_VMIN_DSPEVE_HIGH (DRA752_EFUSE_BASE + 0x05E8)
+/* STD_FUSE_OPP_VMIN_CORE_2 */
+#define STD_FUSE_OPP_VMIN_CORE_NOM (DRA752_EFUSE_BASE + 0x05F4)
+/* STD_FUSE_OPP_VMIN_GPU_2 */
+#define STD_FUSE_OPP_VMIN_GPU_NOM (DRA752_EFUSE_BASE + 0x1B08)
+/* STD_FUSE_OPP_VMIN_GPU_3 */
+#define STD_FUSE_OPP_VMIN_GPU_OD (DRA752_EFUSE_BASE + 0x1B0C)
+/* STD_FUSE_OPP_VMIN_GPU_4 */
+#define STD_FUSE_OPP_VMIN_GPU_HIGH (DRA752_EFUSE_BASE + 0x1B10)
+/* STD_FUSE_OPP_VMIN_MPU_2 */
+#define STD_FUSE_OPP_VMIN_MPU_NOM (DRA752_EFUSE_BASE + 0x1B20)
+/* STD_FUSE_OPP_VMIN_MPU_3 */
+#define STD_FUSE_OPP_VMIN_MPU_OD (DRA752_EFUSE_BASE + 0x1B24)
+/* STD_FUSE_OPP_VMIN_MPU_4 */
+#define STD_FUSE_OPP_VMIN_MPU_HIGH (DRA752_EFUSE_BASE + 0x1B28)
+
/* Standard offset is 0.5v expressed in uv */
#define PALMAS_SMPS_BASE_VOLT_UV 500000
index 6b28f2e3f756d478b3db2e62c1d03866159cf2d6..14356742d2f0da43cea6bd3dce90029efd55a06d 100644 (file)
int (*pmic_write)(u8 sa, u8 reg_addr, u8 reg_data);
};
+/**
+ * struct volts_efuse_data - efuse definition for voltage
+ * @reg: register address for efuse
+ * @reg_bits: Number of bits in a register address, mandatory.
+ */
+struct volts_efuse_data {
+ u32 reg;
+ u8 reg_bits;
+};
+
struct volts {
u32 value;
u32 addr;
+ struct volts_efuse_data efuse;
struct pmic_data *pmic;
};