summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c81296c)
raw | patch | inline | side by side (parent: c81296c)
author | Detlev Zundel <dzu@denx.de> | |
Tue, 1 Dec 2009 16:16:19 +0000 (17:16 +0100) | ||
committer | Wolfgang Denk <wd@denx.de> | |
Sat, 5 Dec 2009 00:47:45 +0000 (01:47 +0100) |
Two later additions to the Configuration Option section unfortunately
split the description of Show boot progress and the list of its call outs.
Signed-off-by: Detlev Zundel <dzu@denx.de>
split the description of Show boot progress and the list of its call outs.
Signed-off-by: Detlev Zundel <dzu@denx.de>
README | patch | blob | history |
index 1e1bccc39b08254f816746a28eefcf6c2c1f2abe..8047c778887051693fda45a41be5c6b63b433aad 100644 (file)
--- a/README
+++ b/README
#
-# (C) Copyright 2000 - 2008
+# (C) Copyright 2000 - 2009
# Wolfgang Denk, DENX Software Engineering, wd@denx.de.
#
# See file CREDITS for list of people who contributed to this
example, some LED's) on your board. At the moment,
the following checkpoints are implemented:
-- Automatic software updates via TFTP server
- CONFIG_UPDATE_TFTP
- CONFIG_UPDATE_TFTP_CNT_MAX
- CONFIG_UPDATE_TFTP_MSEC_MAX
-
- These options enable and control the auto-update feature;
- for a more detailed description refer to doc/README.update.
-
-- MTD Support (mtdparts command, UBI support)
- CONFIG_MTD_DEVICE
-
- Adds the MTD device infrastructure from the Linux kernel.
- Needed for mtdparts command support.
-
- CONFIG_MTD_PARTITIONS
-
- Adds the MTD partitioning infrastructure from the Linux
- kernel. Needed for UBI support.
-
Legacy uImage format:
Arg Where When
-150 common/cmd_nand.c Incorrect FIT image format
151 common/cmd_nand.c FIT image format OK
+- Automatic software updates via TFTP server
+ CONFIG_UPDATE_TFTP
+ CONFIG_UPDATE_TFTP_CNT_MAX
+ CONFIG_UPDATE_TFTP_MSEC_MAX
+
+ These options enable and control the auto-update feature;
+ for a more detailed description refer to doc/README.update.
+
+- MTD Support (mtdparts command, UBI support)
+ CONFIG_MTD_DEVICE
+
+ Adds the MTD device infrastructure from the Linux kernel.
+ Needed for mtdparts command support.
+
+ CONFIG_MTD_PARTITIONS
+
+ Adds the MTD partitioning infrastructure from the Linux
+ kernel. Needed for UBI support.
+
Modem Support:
--------------