summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: f485c8a)
raw | patch | inline | side by side (parent: f485c8a)
author | Matt Porter <mporter@ti.com> | |
Wed, 20 Mar 2013 05:38:14 +0000 (05:38 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Fri, 10 May 2013 12:25:54 +0000 (08:25 -0400) |
Adds CPSW support to the TI814X EVM configured with
an ET1011C PHY in GMII mode.
Signed-off-by: Matt Porter <mporter@ti.com>
Reviewed-by: Tom Rini <trini@ti.com>
an ET1011C PHY in GMII mode.
Signed-off-by: Matt Porter <mporter@ti.com>
Reviewed-by: Tom Rini <trini@ti.com>
board/ti/ti814x/evm.c | patch | blob | history | |
board/ti/ti814x/evm.h | patch | blob | history | |
board/ti/ti814x/mux.c | patch | blob | history | |
include/configs/ti814x_evm.h | patch | blob | history |
diff --git a/board/ti/ti814x/evm.c b/board/ti/ti814x/evm.c
index 2089a143d616ce474152fe5a56f99272c4fe7400..7adb52405c13ab41391b97ab5ce612bffe5b96c3 100644 (file)
--- a/board/ti/ti814x/evm.c
+++ b/board/ti/ti814x/evm.c
*/
#include <common.h>
+#include <cpsw.h>
#include <errno.h>
#include <spl.h>
#include <asm/arch/cpu.h>
static struct uart_sys *uart_base = (struct uart_sys *)DEFAULT_UART_BASE;
#endif
+static struct ctrl_dev *cdev = (struct ctrl_dev *)CTRL_DEVICE_BASE;
+
/* UART Defines */
#ifdef CONFIG_SPL_BUILD
#define UART_RESET (0x1 << 1)
/* Set MMC pins */
enable_mmc1_pin_mux();
+ /* Set Ethernet pins */
+ enable_enet_pin_mux();
+
/* Enable UART */
uart_enable();
return 0;
}
#endif
+
+#ifdef CONFIG_DRIVER_TI_CPSW
+static void cpsw_control(int enabled)
+{
+ /* VTP can be added here */
+
+ return;
+}
+
+static struct cpsw_slave_data cpsw_slaves[] = {
+ {
+ .slave_reg_ofs = 0x50,
+ .sliver_reg_ofs = 0x700,
+ .phy_id = 1,
+ },
+ {
+ .slave_reg_ofs = 0x90,
+ .sliver_reg_ofs = 0x740,
+ .phy_id = 0,
+ },
+};
+
+static struct cpsw_platform_data cpsw_data = {
+ .mdio_base = CPSW_MDIO_BASE,
+ .cpsw_base = CPSW_BASE,
+ .mdio_div = 0xff,
+ .channels = 8,
+ .cpdma_reg_ofs = 0x100,
+ .slaves = 1,
+ .slave_data = cpsw_slaves,
+ .ale_reg_ofs = 0x600,
+ .ale_entries = 1024,
+ .host_port_reg_ofs = 0x28,
+ .hw_stats_reg_ofs = 0x400,
+ .mac_control = (1 << 5),
+ .control = cpsw_control,
+ .host_port_num = 0,
+ .version = CPSW_CTRL_VERSION_1,
+};
+#endif
+
+int board_eth_init(bd_t *bis)
+{
+ uint8_t mac_addr[6];
+ uint32_t mac_hi, mac_lo;
+
+ if (!eth_getenv_enetaddr("ethaddr", mac_addr)) {
+ printf("<ethaddr> not set. Reading from E-fuse\n");
+ /* try reading mac address from efuse */
+ mac_lo = readl(&cdev->macid0l);
+ mac_hi = readl(&cdev->macid0h);
+ mac_addr[0] = mac_hi & 0xFF;
+ mac_addr[1] = (mac_hi & 0xFF00) >> 8;
+ mac_addr[2] = (mac_hi & 0xFF0000) >> 16;
+ mac_addr[3] = (mac_hi & 0xFF000000) >> 24;
+ mac_addr[4] = mac_lo & 0xFF;
+ mac_addr[5] = (mac_lo & 0xFF00) >> 8;
+
+ if (is_valid_ether_addr(mac_addr))
+ eth_setenv_enetaddr("ethaddr", mac_addr);
+ else
+ printf("Unable to read MAC address. Set <ethaddr>\n");
+ }
+
+ return cpsw_register(&cpsw_data);
+}
diff --git a/board/ti/ti814x/evm.h b/board/ti/ti814x/evm.h
index 40f8710c8966a066ecf349385caf3ea61252bc90..6aebec62d4a4d078cb566d93853b27a1841df80f 100644 (file)
--- a/board/ti/ti814x/evm.h
+++ b/board/ti/ti814x/evm.h
void enable_uart0_pin_mux(void);
void enable_mmc1_pin_mux(void);
+void enable_enet_pin_mux(void);
#endif /* _EVM_H */
diff --git a/board/ti/ti814x/mux.c b/board/ti/ti814x/mux.c
index 137acb4523362fb97bc26075b2cbf7d4e039cc1b..fd9f3645115814b6f94842de28c2c9c858af9a16 100644 (file)
--- a/board/ti/ti814x/mux.c
+++ b/board/ti/ti814x/mux.c
{-1},
};
+static struct module_pin_mux enet_pin_mux[] = {
+ {OFFSET(pincntl232), MODE(0x01)}, /* EMAC_RMREFCLK */
+ {OFFSET(pincntl233), PULLUP_EN | MODE(0x01)}, /* MDCLK */
+ {OFFSET(pincntl234), PULLUP_EN | MODE(0x01)}, /* MDIO */
+ {OFFSET(pincntl235), MODE(0x01)}, /* EMAC[0]_MTCLK */
+ {OFFSET(pincntl236), MODE(0x01)}, /* EMAC[0]_MCOL */
+ {OFFSET(pincntl237), MODE(0x01)}, /* EMAC[0]_MCRS */
+ {OFFSET(pincntl238), MODE(0x01)}, /* EMAC[0]_MRXER */
+ {OFFSET(pincntl239), MODE(0x01)}, /* EMAC[0]_MRCLK */
+ {OFFSET(pincntl240), MODE(0x01)}, /* EMAC[0]_MRXD[0] */
+ {OFFSET(pincntl241), MODE(0x01)}, /* EMAC[0]_MRXD[1] */
+ {OFFSET(pincntl242), MODE(0x01)}, /* EMAC[0]_MRXD[2] */
+ {OFFSET(pincntl243), MODE(0x01)}, /* EMAC[0]_MRXD[3] */
+ {OFFSET(pincntl244), MODE(0x01)}, /* EMAC[0]_MRXD[4] */
+ {OFFSET(pincntl245), MODE(0x01)}, /* EMAC[0]_MRXD[5] */
+ {OFFSET(pincntl246), MODE(0x01)}, /* EMAC[0]_MRXD[6] */
+ {OFFSET(pincntl247), MODE(0x01)}, /* EMAC[0]_MRXD[7] */
+ {OFFSET(pincntl248), MODE(0x01)}, /* EMAC[0]_MRXDV */
+ {OFFSET(pincntl249), MODE(0x01)}, /* EMAC[0]_GMTCLK */
+ {OFFSET(pincntl250), MODE(0x01)}, /* EMAC[0]_MTXD[0] */
+ {OFFSET(pincntl251), MODE(0x01)}, /* EMAC[0]_MTXD[1] */
+ {OFFSET(pincntl252), MODE(0x01)}, /* EMAC[0]_MTXD[2] */
+ {OFFSET(pincntl253), MODE(0x01)}, /* EMAC[0]_MTXD[3] */
+ {OFFSET(pincntl254), MODE(0x01)}, /* EMAC[0]_MTXD[4] */
+ {OFFSET(pincntl255), MODE(0x01)}, /* EMAC[0]_MTXD[5] */
+ {OFFSET(pincntl256), MODE(0x01)}, /* EMAC[0]_MTXD[6] */
+ {OFFSET(pincntl257), MODE(0x01)}, /* EMAC[0]_MTXD[7] */
+ {OFFSET(pincntl258), MODE(0x01)}, /* EMAC[0]_MTXEN */
+};
+
void enable_uart0_pin_mux(void)
{
configure_module_pin_mux(uart0_pin_mux);
{
configure_module_pin_mux(mmc1_pin_mux);
}
+
+void enable_enet_pin_mux(void)
+{
+ configure_module_pin_mux(enet_pin_mux);
+}
index 16547e33146934655e3b8de43c624140341364e0..e646bd72350e928d34d799fe4074ebc93421d81e 100644 (file)
/* Unsupported features */
#undef CONFIG_USE_IRQ
+/* Ethernet */
+#define CONFIG_CMD_NET
+#define CONFIG_CMD_DHCP
+#define CONFIG_CMD_PING
+#define CONFIG_CMD_MII
+#define CONFIG_DRIVER_TI_CPSW
+#define CONFIG_MII
+#define CONFIG_BOOTP_DEFAULT
+#define CONFIG_BOOTP_DNS
+#define CONFIG_BOOTP_DNS2
+#define CONFIG_BOOTP_SEND_HOSTNAME
+#define CONFIG_BOOTP_GATEWAY
+#define CONFIG_BOOTP_SUBNETMASK
+#define CONFIG_NET_RETRY_COUNT 10
+#define CONFIG_NET_MULTI
+#define CONFIG_PHY_GIGE
+#define CONFIG_PHYLIB
+#define CONFIG_PHY_ADDR 1
+#define CONFIG_PHY_ET1011C
+#define CONFIG_PHY_ET1011C_TX_CLK_FIX
+
#endif /* ! __CONFIG_TI814X_EVM_H */