summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 6260fb0)
raw | patch | inline | side by side (parent: 6260fb0)
author | Peter Tyser <ptyser@xes-inc.com> | |
Tue, 13 Apr 2010 03:28:17 +0000 (22:28 -0500) | ||
committer | Wolfgang Denk <wd@denx.de> | |
Tue, 13 Apr 2010 07:13:26 +0000 (09:13 +0200) |
Signed-off-by: Peter Tyser <ptyser@xes-inc.com>
17 files changed:
diff --git a/cpu/i386/Makefile b/arch/i386/cpu/Makefile
diff --git a/cpu/i386/config.mk b/arch/i386/cpu/config.mk
diff --git a/cpu/i386/cpu.c b/arch/i386/cpu/cpu.c
diff --git a/cpu/i386/resetvec.S b/arch/i386/cpu/resetvec.S
similarity index 100%
rename from cpu/i386/sc520/sc520_asm.S
rename to arch/i386/cpu/sc520/sc520_asm.S
rename from cpu/i386/sc520/sc520_asm.S
rename to arch/i386/cpu/sc520/sc520_asm.S
similarity index 100%
rename from cpu/i386/sc520/sc520_pci.c
rename to arch/i386/cpu/sc520/sc520_pci.c
rename from cpu/i386/sc520/sc520_pci.c
rename to arch/i386/cpu/sc520/sc520_pci.c
similarity index 100%
rename from cpu/i386/sc520/sc520_ssi.c
rename to arch/i386/cpu/sc520/sc520_ssi.c
rename from cpu/i386/sc520/sc520_ssi.c
rename to arch/i386/cpu/sc520/sc520_ssi.c
similarity index 100%
rename from cpu/i386/sc520/sc520_timer.c
rename to arch/i386/cpu/sc520/sc520_timer.c
rename from cpu/i386/sc520/sc520_timer.c
rename to arch/i386/cpu/sc520/sc520_timer.c
diff --git a/cpu/i386/serial.c b/arch/i386/cpu/serial.c
diff --git a/cpu/i386/start.S b/arch/i386/cpu/start.S
diff --git a/cpu/i386/start16.S b/arch/i386/cpu/start16.S
index 8d324d9f37a4299d46db93a7aac4e1b7b62ffdc1..07426fe6a7a08685b443568f04a898e64769eeae 100644 (file)
#ifndef __ASM_INTERRUPT_H_
#define __ASM_INTERRUPT_H_ 1
-/* cpu/i386/interrupts.c */
+/* arch/i386/cpu/interrupts.c */
void set_vector(u8 intnum, void *routine);
/* arch/i386/lib/interupts.c */
index a08632d2d312cdaa4d9187e199f6f08426dcfa62..521fd352bb8f5595be912db58f426674b0007a48 100644 (file)
typedef void (timer_fnc_t) (void);
int register_timer_isr (timer_fnc_t *isr_func);
-/* Architecture specific - can be in cpu/i386/, arch/i386/lib/, or $(BOARD)/ */
+/* Architecture specific - can be in arch/i386/cpu/, arch/i386/lib/, or $(BOARD)/ */
int timer_init(void);
/* cpu/.../interrupts.c */
diff --git a/doc/TODO-i386 b/doc/TODO-i386
index 2261f4a1f34f3e6f66fb3394e6e1f79940dbcf71..9b6c5d41aba9b5a1230eddb0447c3d7ec71a31fc 100644 (file)
--- a/doc/TODO-i386
+++ b/doc/TODO-i386
* setup the BIOS data area and BIOS equipment word to reflect machine config.
* Make reset work (from Linux and from the boot prompt)
* DMA, FDC, RTC, KBC initialization
-* split of part of cpu/i386/interrupt.c to cpu/i385/entry.c?
+* split of part of arch/i386/cpu/interrupt.c to cpu/i385/entry.c?
* re-entry of protected mode from real mode, should be added to realmode_switch.S
(and used by INT 10h and INT 16h handlers for console I/O during early
linux boot...)
-* missing functions in arch/i386/lib and cpu/i386
+* missing functions in arch/i386/lib and arch/i386/cpu
* speaker beep interface