summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d4e4129)
raw | patch | inline | side by side (parent: d4e4129)
author | Lokesh Vutla <lokeshvutla@ti.com> | |
Tue, 12 Feb 2013 21:29:05 +0000 (21:29 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Mon, 11 Mar 2013 15:06:11 +0000 (11:06 -0400) |
A new DPLL DDR is added in DRA7XX socs. Now clocks to
EMIF CD is from DPLL DDR. So DPLL DDR should be locked
before initializing RAM.
Also adding other dpll data which are different from OMAP5 ES2.0.
SYS_CLK running at 20MHz is introduced in DRA7xx socs.
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Signed-off-by: R Sricharan <r.sricharan@ti.com>
Reviewed-by: Tom Rini <trini@ti.com>
EMIF CD is from DPLL DDR. So DPLL DDR should be locked
before initializing RAM.
Also adding other dpll data which are different from OMAP5 ES2.0.
SYS_CLK running at 20MHz is introduced in DRA7xx socs.
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Signed-off-by: R Sricharan <r.sricharan@ti.com>
Reviewed-by: Tom Rini <trini@ti.com>
diff --git a/arch/arm/cpu/armv7/omap-common/clocks-common.c b/arch/arm/cpu/armv7/omap-common/clocks-common.c
index 818a96337e30ef023fb7d4843a7aa2d9a35ededb..9ed18995ead3f1b4b8cff20b88f672b32807423c 100644 (file)
26000000, /* 26 MHz */
27000000, /* 27 MHz */
38400000, /* 38.4 MHz */
+ 20000000, /* 20 MHz */
};
static inline u32 __get_sys_clk_index(void)
{
- u32 ind;
+ s8 ind;
/*
* For ES1 the ROM code calibration of sys clock is not reliable
* due to hw issue. So, use hard-coded value. If this value is not
/* SYS_CLKSEL - 1 to match the dpll param array indices */
ind = (readl((*prcm)->cm_sys_clksel) &
CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1;
+ /*
+ * SYS_CLKSEL value for 20MHz is 0. This is introduced newly
+ * in DRA7XX socs. SYS_CLKSEL -1 will be greater than
+ * NUM_SYS_CLK. So considering the last 3 bits as the index
+ * for the dpll param array.
+ */
+ ind &= CM_SYS_CLKSEL_SYS_CLKSEL_MASK;
}
return ind;
}
#endif
}
+static const struct dpll_params *get_ddr_dpll_params
+ (struct dplls const *dpll_data)
+{
+ u32 sysclk_ind = get_sys_clk_index();
+
+ if (!dpll_data->ddr)
+ return NULL;
+ return &dpll_data->ddr[sysclk_ind];
+}
+
static void do_setup_dpll(u32 const base, const struct dpll_params *params,
u8 lock, char *dpll)
{
u32 temp, M, N;
struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
+ if (!params)
+ return;
+
temp = readl(&dpll_regs->cm_clksel_dpll);
if (check_for_lock(base)) {
#ifdef CONFIG_USB_EHCI_OMAP
setup_usb_dpll();
#endif
+ params = get_ddr_dpll_params(*dplls_data);
+ do_setup_dpll((*prcm)->cm_clkmode_dpll_ddrphy,
+ params, DPLL_LOCK, "ddr");
}
#ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
index 3b27bc110d3b1d566fce5a72570fec7158679660..7551b9861ee68d1daf7051ac58812b276c1688dd 100644 (file)
#else
.abe = &abe_dpll_params_32k_196608khz,
#endif
- .usb = usb_dpll_params_1920mhz
+ .usb = usb_dpll_params_1920mhz,
+ .ddr = NULL
};
struct dplls omap4430_dplls = {
#else
.abe = &abe_dpll_params_32k_196608khz,
#endif
- .usb = usb_dpll_params_1920mhz
+ .usb = usb_dpll_params_1920mhz,
+ .ddr = NULL
};
struct dplls omap4460_dplls = {
#else
.abe = &abe_dpll_params_32k_196608khz,
#endif
- .usb = usb_dpll_params_1920mhz
+ .usb = usb_dpll_params_1920mhz,
+ .ddr = NULL
};
struct pmic_data twl6030_4430es1 = {
index 9b6b2dbe472538a2f685b51b4c7723020c629581..b82205ae8e08d21aff4d39aa9ac30c7437d6b185 100644 (file)
{493, 37, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
};
+static const struct dpll_params mpu_dpll_params_1ghz[NUM_SYS_CLKS] = {
+ {250, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
+ {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
+ {119, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
+ {625, 11, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
+ {500, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
+ {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {625, 23, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */
+ {50, 0, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1} /* 20 MHz */
+};
+
static const struct dpll_params
core_dpll_params_2128mhz_ddr532[NUM_SYS_CLKS] = {
{266, 2, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1}, /* 12 MHz */
{277, 9, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6} /* 38.4 MHz */
};
+static const struct dpll_params
+ core_dpll_params_2128mhz_ddr532_dra7xx[NUM_SYS_CLKS] = {
+ {266, 2, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}, /* 12 MHz */
+ {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
+ {443, 6, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}, /* 16.8 MHz */
+ {277, 4, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}, /* 19.2 MHz */
+ {368, 8, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}, /* 26 MHz */
+ {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {277, 9, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}, /* 38.4 MHz */
+ {266, 4, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6} /* 20 MHz */
+};
+
static const struct dpll_params
core_dpll_params_2128mhz_ddr266[NUM_SYS_CLKS] = {
{266, 2, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1}, /* 12 MHz */
{10, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1} /* 38.4 MHz */
};
+static const struct dpll_params per_dpll_params_768mhz_dra7xx[NUM_SYS_CLKS] = {
+ {32, 0, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 12 MHz */
+ {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
+ {160, 6, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 16.8 MHz */
+ {20, 0, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 19.2 MHz */
+ {192, 12, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 26 MHz */
+ {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {10, 0, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 38.4 MHz */
+ {96, 4, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1} /* 20 MHz */
+};
+
static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = {
{1165, 11, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
{-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
{400, 7, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
{480, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
{-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
- {400, 15, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
+ {400, 15, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */
+ {48, 0, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1} /* 20 MHz */
+};
+
+static const struct dpll_params ddr_dpll_params_1066mhz[NUM_SYS_CLKS] = {
+ {533, 11, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
+ {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
+ {222, 6, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
+ {111, 3, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
+ {41, 1, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
+ {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
+ {347, 24, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */
+ {533, 19, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1} /* 20 MHz */
};
struct dplls omap5_dplls_es1 = {
#else
.abe = &abe_dpll_params_32k_196608khz,
#endif
- .usb = usb_dpll_params_1920mhz
+ .usb = usb_dpll_params_1920mhz,
+ .ddr = NULL
};
struct dplls omap5_dplls_es2 = {
#else
.abe = &abe_dpll_params_32k_196608khz,
#endif
- .usb = usb_dpll_params_1920mhz
+ .usb = usb_dpll_params_1920mhz,
+ .ddr = NULL
+};
+
+struct dplls dra7xx_dplls = {
+ .mpu = mpu_dpll_params_1ghz,
+ .core = core_dpll_params_2128mhz_ddr532_dra7xx,
+ .per = per_dpll_params_768mhz_dra7xx,
+ .usb = usb_dpll_params_1920mhz,
+ .ddr = ddr_dpll_params_1066mhz,
};
struct pmic_data palmas = {
case DRA752_ES1_0:
*prcm = &dra7xx_prcm;
+ *dplls_data = &dra7xx_dplls;
+ *omap_vcores = &omap5430_volts_es2;
break;
default:
index 54700f7686b242ca8b1c39dc48fe2a95770884d0..59bfabcf3148872ffd2da3fe838787a5f13a1504 100644 (file)
#include <common.h>
-#define NUM_SYS_CLKS 7
+#define NUM_SYS_CLKS 8
struct prcm_regs {
/* cm1.ckgen */
const struct dpll_params *abe;
const struct dpll_params *iva;
const struct dpll_params *usb;
+ const struct dpll_params *ddr;
};
struct pmic_data {