summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 0a0bf7b)
raw | patch | inline | side by side (parent: 0a0bf7b)
author | Lokesh Vutla <lokeshvutla@ti.com> | |
Tue, 22 May 2012 00:03:23 +0000 (00:03 +0000) | ||
committer | Albert ARIBAUD <albert.u.boot@aribaud.net> | |
Sat, 7 Jul 2012 12:07:23 +0000 (14:07 +0200) |
This patch adds the IO settings required for OMAP5432 uevm's DDR3 pads
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
arch/arm/cpu/armv7/omap5/hwinit.c | patch | blob | history | |
arch/arm/include/asm/arch-omap5/omap.h | patch | blob | history |
index e2f76a1bbde962396b8780b34adae35570eeb141..df0b76050db28cfadf9ba5923152177411852f5a 100644 (file)
const struct gpio_bank *const omap_gpio_bank = gpio_bank_54xx;
#ifdef CONFIG_SPL_BUILD
+/* LPDDR2 specific IO settings */
+static void io_settings_lpddr2(void)
+{
+ struct omap_sys_ctrl_regs *ioregs_base =
+ (struct omap_sys_ctrl_regs *) SYSCTRL_GENERAL_CORE_BASE;
+
+ writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
+ &(ioregs_base->control_ddrch1_0));
+ writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
+ &(ioregs_base->control_ddrch1_1));
+ writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
+ &(ioregs_base->control_ddrch2_0));
+ writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
+ &(ioregs_base->control_ddrch2_1));
+ writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
+ &(ioregs_base->control_lpddr2ch1_0));
+ writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
+ &(ioregs_base->control_lpddr2ch1_1));
+ writel(DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL,
+ &(ioregs_base->control_ddrio_0));
+ writel(DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL,
+ &(ioregs_base->control_ddrio_1));
+ writel(DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL,
+ &(ioregs_base->control_ddrio_2));
+}
+
+/* DDR3 specific IO settings */
+static void io_settings_ddr3(void)
+{
+ u32 io_settings = 0;
+ struct omap_sys_ctrl_regs *ioregs_base =
+ (struct omap_sys_ctrl_regs *) SYSCTRL_GENERAL_CORE_BASE;
+
+ writel(DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
+ &(ioregs_base->control_ddr3ch1_0));
+ writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
+ &(ioregs_base->control_ddrch1_0));
+ writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
+ &(ioregs_base->control_ddrch1_1));
+
+ writel(DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
+ &(ioregs_base->control_ddr3ch2_0));
+ writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
+ &(ioregs_base->control_ddrch2_0));
+ writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
+ &(ioregs_base->control_ddrch2_1));
+
+ writel(DDR_IO_0_VREF_CELLS_DDR3_VALUE,
+ &(ioregs_base->control_ddrio_0));
+ writel(DDR_IO_1_VREF_CELLS_DDR3_VALUE,
+ &(ioregs_base->control_ddrio_1));
+ writel(DDR_IO_2_VREF_CELLS_DDR3_VALUE,
+ &(ioregs_base->control_ddrio_2));
+
+ /* omap5432 does not use lpddr2 */
+ writel(0x0, &(ioregs_base->control_lpddr2ch1_0));
+ writel(0x0, &(ioregs_base->control_lpddr2ch1_1));
+
+ writel(SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
+ &(ioregs_base->control_emif1_sdram_config_ext));
+ writel(SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
+ &(ioregs_base->control_emif2_sdram_config_ext));
+
+ /* Disable DLL select */
+ io_settings = (readl(&(ioregs_base->control_port_emif1_sdram_config))
+ & 0xFFEFFFFF);
+ writel(io_settings,
+ &(ioregs_base->control_port_emif1_sdram_config));
+
+ io_settings = (readl(&(ioregs_base->control_port_emif2_sdram_config))
+ & 0xFFEFFFFF);
+ writel(io_settings,
+ &(ioregs_base->control_port_emif2_sdram_config));
+}
+
/*
* Some tuning of IOs for optimal power and performance
*/
(sc_fast << 17) | (sc_fast << 14);
writel(io_settings, &(ioregs_base->control_smart3io_padconf_1));
- /* LPDDR2 io settings */
- writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
- &(ioregs_base->control_ddrch1_0));
- writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
- &(ioregs_base->control_ddrch1_1));
- writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
- &(ioregs_base->control_ddrch2_0));
- writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
- &(ioregs_base->control_ddrch2_1));
- writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
- &(ioregs_base->control_lpddr2ch1_0));
- writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
- &(ioregs_base->control_lpddr2ch1_1));
- writel(DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL,
- &(ioregs_base->control_ddrio_0));
- writel(DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL,
- &(ioregs_base->control_ddrio_1));
- writel(DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL,
- &(ioregs_base->control_ddrio_2));
+ if (omap_revision() <= OMAP5430_ES1_0)
+ io_settings_lpddr2();
+ else
+ io_settings_ddr3();
/* Efuse settings */
writel(EFUSE_1, &(ioregs_base->control_efuse_1));
index 94b6f3a89bda3ae15c99d4ccaaceb3280a9c1e35..7f05cb5b4a782314a74bf73fd10403f01c647a44 100644 (file)
u32 control_srcomp_east_side; /*0x4A002E7C*/
u32 control_srcomp_west_side; /*0x4A002E80*/
u32 control_srcomp_code_latch; /*0x4A002E84*/
- u32 pad4[3680198];
+ u32 pad4[3679394];
+ u32 control_port_emif1_sdram_config; /*0x4AE0C110*/
+ u32 control_port_emif1_lpddr2_nvm_config; /*0x4AE0C114*/
+ u32 control_port_emif2_sdram_config; /*0x4AE0C118*/
+ u32 pad5[10];
+ u32 control_emif1_sdram_config_ext; /* 0x4AE0C144 */
+ u32 control_emif2_sdram_config_ext; /* 0x4AE0C148 */
+ u32 pad6[789];
u32 control_smart1nopmio_padconf_0; /* 0x4AE0CDA0 */
u32 control_smart1nopmio_padconf_1; /* 0x4AE0CDA4 */
u32 control_padconf_mode; /* 0x4AE0CDA8 */
#define DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL 0x8421084
#define DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL 0x8421000
+#define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL 0x7C7C7C6C
+#define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL 0x64646464
+#define DDR_IO_0_VREF_CELLS_DDR3_VALUE 0xBAE8C631
+#define DDR_IO_1_VREF_CELLS_DDR3_VALUE 0xBC6318DC
+#define DDR_IO_2_VREF_CELLS_DDR3_VALUE 0x0
+
#define EFUSE_1 0x45145100
#define EFUSE_2 0x45145100
#define EFUSE_3 0x45145100