summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d20a40d)
raw | patch | inline | side by side (parent: d20a40d)
author | Simon Glass <sjg@chromium.org> | |
Sun, 24 Feb 2013 20:29:23 +0000 (20:29 +0000) | ||
committer | Simon Glass <sjg@chromium.org> | |
Fri, 1 Mar 2013 03:09:24 +0000 (19:09 -0800) |
Enable the hash command and sha1/256 hashing for sandbox. Also use a
better address for memory testing (since the existing one is set up
for linux host memory space).
Signed-off-by: Simon Glass <sjg@chromium.org>
better address for memory testing (since the existing one is set up
for linux host memory space).
Signed-off-by: Simon Glass <sjg@chromium.org>
include/configs/sandbox.h | patch | blob | history |
index 9c431bf27ad417de275c7a7bec70a8d3fe037ad3..9f51a0b813ee4215db935cdc216d91c6c52bea4d 100644 (file)
#define CONFIG_SYS_HZ 1000
/* Memory things - we don't really want a memory test */
-#define CONFIG_SYS_LOAD_ADDR 0x10000000
-#define CONFIG_SYS_MEMTEST_START 0x10000000
+#define CONFIG_SYS_LOAD_ADDR 0x00000000
+#define CONFIG_SYS_MEMTEST_START 0x00100000
#define CONFIG_SYS_MEMTEST_END (CONFIG_SYS_MEMTEST_START + 0x1000)
#define CONFIG_PHYS_64BIT
#undef CONFIG_CMD_NET
#undef CONFIG_CMD_NFS
+#define CONFIG_CMD_HASH
+#define CONFIG_HASH_VERIFY
+#define CONFIG_SHA1
+#define CONFIG_SHA256
+
#define CONFIG_BOOTARGS ""
#define CONFIG_EXTRA_ENV_SETTINGS "stdin=serial\0" \