]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/commitdiff
include/linux/byteorder: import latest endian definitions from linux
authorKim Phillips <kim.phillips@freescale.com>
Mon, 29 Oct 2012 13:34:23 +0000 (13:34 +0000)
committerTom Rini <trini@ti.com>
Sun, 4 Nov 2012 18:00:34 +0000 (11:00 -0700)
u-boot's byteorder headers did not contain endianness attributions
for use with sparse, causing a lot of false positives.  Import the
kernel's latest definitions, and enable them by including compiler.h
and types.h.  They come with 'const' added for some swab functions, so
fix those up, too:

include/linux/byteorder/big_endian.h:46:2: warning: passing argument 1 of '__swab64p' discards 'const' qualifier from pointer target type [enabled by default]

Also, note: u-boot's historic __BYTE_ORDER definition has been
preserved (for the time being at least).

We also remove ad-hoc barrier() definitions, since we're including
compiler.h in files that hadn't in the past:

macb.c:54:0: warning: "barrier" redefined [enabled by default]

In addition, including compiler.h in byteorder changes the 'noinline'
definition to expand to __attribute__((noinline)).  This fixes
arch/powerpc/lib/bootm.c:

bootm.c:329:16: error: attribute '__attribute__': unknown attribute
bootm.c:329:16: error: expected ')' before '__attribute__'
bootm.c:329:25: error: expected identifier or '(' before ')' token

powerpc sparse builds yield:

include/common.h:356:22: error: marked inline, but without a definition

the unknown-reason inlining without a definition is considered obsolete
given it was part of the 2002 initial commit, and no arm version was
'fixed.'

also fixed:
ydirectenv.h:60:0: warning: "inline" redefined [enabled by default]

and:

Configuring for devconcenter - Board: intip, Options: DEVCONCENTER
make[1]: *** [4xx_ibm_ddr2_autocalib.o] Error 1
make: *** [arch/powerpc/cpu/ppc4xx/libppc4xx.o] Error 2
powerpc-fsl-linux-size: './u-boot': No such file
4xx_ibm_ddr2_autocalib.c: In function 'DQS_autocalibration':
include/asm/ppc4xx-sdram.h:1407:13: sorry, unimplemented: inlining failed in call to 'ppc4xx_ibm_ddr2_register_dump': function body not available
4xx_ibm_ddr2_autocalib.c:1243:32: sorry, unimplemented: called from here

and:

In file included from crc32.c:50:0:
crc32table.h:4:1: warning: implicit declaration of function '___constant_swab32' [-Wimplicit-function-declaration]
crc32table.h:4:1: error: initializer element is not constant
crc32table.h:4:1: error: (near initialization for 'crc32table_le[0]')

Signed-off-by: Kim Phillips <kim.phillips@freescale.com>
[trini: Remove '#endif' in include/common.h around setenv portion]
Signed-off-by: Tom Rini <trini@ti.com>
12 files changed:
arch/arm/cpu/arm1176/tnetv107x/clock.c
arch/powerpc/include/asm/ppc4xx-sdram.h
arch/powerpc/lib/bootm.c
drivers/mtd/ubi/crc32.c
drivers/net/macb.c
drivers/net/smc91111.c
drivers/serial/s3c64xx.c
fs/yaffs2/ydirectenv.h
include/common.h
include/linux/byteorder/big_endian.h
include/linux/byteorder/little_endian.h
include/linux/byteorder/swab.h

index e26fec1f95d1a642ff80a5010f73d6d61be9542d..16876aeea87f1117d55c6d1348bb7a49dde5650d 100644 (file)
@@ -168,10 +168,6 @@ static unsigned long pll_div_mask[] = { 0x01ff, 0x00ff, 0x00ff };
 #define tdm_extra_clk          {TDM_PLL, 1}
 #define tdm1_clk               {TDM_PLL, 2}
 
-/* Optimization barrier */
-#define barrier()      \
-       __asm__ __volatile__("mov r0, r0\n" : : : "memory");
-
 static const struct lpsc_map lpsc_clk_map[] = {
        [TNETV107X_LPSC_ARM]                    = sys_arm1176_clk,
        [TNETV107X_LPSC_GEM]                    = sys_dsp_clk,
index d570d7915e9bd86a2246e957055a2467539e919d..e35d9b677a79ee95d4a3db86a6da5dfe2c0cb405 100644 (file)
@@ -1404,7 +1404,7 @@ struct sdram_timing {
 /*
  * Prototypes
  */
-inline void ppc4xx_ibm_ddr2_register_dump(void);
+void ppc4xx_ibm_ddr2_register_dump(void);
 u32 mfdcr_any(u32);
 void mtdcr_any(u32, u32);
 u32 ddr_wrdtr(u32);
index 53dc4df3fe38fd6acc663b881c53f82436cd563f..ac5bd6d4f1599c0b0514a4d4004d17f0c93199af 100644 (file)
@@ -326,7 +326,7 @@ static int boot_body_linux(bootm_headers_t *images)
        return 0;
 }
 
-__attribute__((noinline))
+noinline
 int do_bootm_linux(int flag, int argc, char * const argv[], bootm_headers_t *images)
 {
        int     ret;
index a7e26b04560196d3393e9ff32f7cebcd4710dc89..ab439b3e208578383252371071ca6e27cc966aae 100644 (file)
 #include "crc32defs.h"
 #define CRC_LE_BITS 8
 
-# define __force
-#ifndef __constant_cpu_to_le32
-#define __constant_cpu_to_le32(x) ((__force __le32)(__u32)(x))
-#endif
-#ifndef __constant_le32_to_cpu
-#define __constant_le32_to_cpu(x) ((__force __u32)(__le32)(x))
-#endif
-
 #if CRC_LE_BITS == 8
-#define tole(x) __constant_cpu_to_le32(x)
-#define tobe(x) __constant_cpu_to_be32(x)
+#define tole(x) cpu_to_le32(x)
+#define tobe(x) cpu_to_be32(x)
 #else
 #define tole(x) (x)
 #define tobe(x) (x)
index 0e1ced71c507441d1d2101b3b35e979bba6a4414..8bacbda71966942c12944d148a7acce0d176c59b 100644 (file)
@@ -51,8 +51,6 @@
 
 #include "macb.h"
 
-#define barrier() asm volatile("" ::: "memory")
-
 #define CONFIG_SYS_MACB_RX_BUFFER_SIZE         4096
 #define CONFIG_SYS_MACB_RX_RING_SIZE           (CONFIG_SYS_MACB_RX_BUFFER_SIZE / 128)
 #define CONFIG_SYS_MACB_TX_RING_SIZE           16
index 6dc7ad52e4cb9d981d5c45e2b21df38aafa5fe77..1357edee6ca5f0faf15c1a1a0030568643951d71 100644 (file)
@@ -178,8 +178,6 @@ static void smc_phy_configure(struct eth_device *dev);
  * inx,outx functions fixed this problem.
  */
 
-#define barrier() __asm__ __volatile__("": : :"memory")
-
 static inline word SMC_inw(struct eth_device *dev, dword offset)
 {
        word v;
index ea8d734a9ed6769a945f1c10c287f32d23339b08..f53c2bf003e32644cc384378693e463972b997c9 100644 (file)
@@ -40,8 +40,6 @@ DECLARE_GLOBAL_DATA_PTR;
 #error "Bad: you didn't configure serial ..."
 #endif
 
-#define barrier() asm volatile("" ::: "memory")
-
 /*
  * The coefficient, used to calculate the baudrate on S3C6400 UARTs is
  * calculated as
index c912b09a40d237c7a17a38359bccf89a10a337cf..c2ffbfd56d9061ab1bcd2778c50f915064a436c8 100644 (file)
@@ -56,8 +56,6 @@ void yaffs_qsort(void *aa, size_t n, size_t es,
 
 #ifdef NO_inline
 #define inline
-#else
-#define inline __inline__
 #endif
 
 #define cond_resched()  do {} while (0)
index 12b3e039a099a3258fa9548a30bb49c9ef3e7a7a..5e3c5eeee14313f02f0ff90a410497b4f25ec595 100644 (file)
@@ -341,11 +341,7 @@ char       *getenv      (const char *);
 int    getenv_f     (const char *name, char *buf, unsigned len);
 ulong getenv_ulong(const char *name, int base, ulong default_val);
 int    saveenv      (void);
-#ifdef CONFIG_PPC              /* ARM version to be fixed! */
-int inline setenv    (const char *, const char *);
-#else
 int    setenv       (const char *, const char *);
-#endif /* CONFIG_PPC */
 int setenv_ulong(const char *varname, ulong value);
 int setenv_addr(const char *varname, const void *addr);
 #ifdef CONFIG_ARM
index 19b0c86e43244cb3849b34762d24ebb9b0556019..aaf77577c4bfb0822b7ce04ecb0a0a54b0cc65e6 100644 (file)
 #ifndef __BIG_ENDIAN_BITFIELD
 #define __BIG_ENDIAN_BITFIELD
 #endif
-#define        __BYTE_ORDER    __BIG_ENDIAN
+#define __BYTE_ORDER   __BIG_ENDIAN
 
+#include <linux/compiler.h>
+#include <linux/types.h>
 #include <linux/byteorder/swab.h>
 
-#define __constant_htonl(x) ((__u32)(x))
-#define __constant_ntohl(x) ((__u32)(x))
-#define __constant_htons(x) ((__u16)(x))
-#define __constant_ntohs(x) ((__u16)(x))
-#define __constant_cpu_to_le64(x) ___swab64((x))
-#define __constant_le64_to_cpu(x) ___swab64((x))
-#define __constant_cpu_to_le32(x) ___swab32((x))
-#define __constant_le32_to_cpu(x) ___swab32((x))
-#define __constant_cpu_to_le16(x) ___swab16((x))
-#define __constant_le16_to_cpu(x) ___swab16((x))
-#define __constant_cpu_to_be64(x) ((__u64)(x))
-#define __constant_be64_to_cpu(x) ((__u64)(x))
-#define __constant_cpu_to_be32(x) ((__u32)(x))
-#define __constant_be32_to_cpu(x) ((__u32)(x))
-#define __constant_cpu_to_be16(x) ((__u16)(x))
-#define __constant_be16_to_cpu(x) ((__u16)(x))
-#define __cpu_to_le64(x) __swab64((x))
-#define __le64_to_cpu(x) __swab64((x))
-#define __cpu_to_le32(x) __swab32((x))
-#define __le32_to_cpu(x) __swab32((x))
-#define __cpu_to_le16(x) __swab16((x))
-#define __le16_to_cpu(x) __swab16((x))
-#define __cpu_to_be64(x) ((__u64)(x))
-#define __be64_to_cpu(x) ((__u64)(x))
-#define __cpu_to_be32(x) ((__u32)(x))
-#define __be32_to_cpu(x) ((__u32)(x))
-#define __cpu_to_be16(x) ((__u16)(x))
-#define __be16_to_cpu(x) ((__u16)(x))
-#define __cpu_to_le64p(x) __swab64p((x))
-#define __le64_to_cpup(x) __swab64p((x))
-#define __cpu_to_le32p(x) __swab32p((x))
-#define __le32_to_cpup(x) __swab32p((x))
-#define __cpu_to_le16p(x) __swab16p((x))
-#define __le16_to_cpup(x) __swab16p((x))
-#define __cpu_to_be64p(x) (*(__u64*)(x))
-#define __be64_to_cpup(x) (*(__u64*)(x))
-#define __cpu_to_be32p(x) (*(__u32*)(x))
-#define __be32_to_cpup(x) (*(__u32*)(x))
-#define __cpu_to_be16p(x) (*(__u16*)(x))
-#define __be16_to_cpup(x) (*(__u16*)(x))
+#define __constant_htonl(x) ((__force __be32)(__u32)(x))
+#define __constant_ntohl(x) ((__force __u32)(__be32)(x))
+#define __constant_htons(x) ((__force __be16)(__u16)(x))
+#define __constant_ntohs(x) ((__force __u16)(__be16)(x))
+#define __constant_cpu_to_le64(x) ((__force __le64)___constant_swab64((x)))
+#define __constant_le64_to_cpu(x) ___constant_swab64((__force __u64)(__le64)(x))
+#define __constant_cpu_to_le32(x) ((__force __le32)___constant_swab32((x)))
+#define __constant_le32_to_cpu(x) ___constant_swab32((__force __u32)(__le32)(x))
+#define __constant_cpu_to_le16(x) ((__force __le16)___constant_swab16((x)))
+#define __constant_le16_to_cpu(x) ___constant_swab16((__force __u16)(__le16)(x))
+#define __constant_cpu_to_be64(x) ((__force __be64)(__u64)(x))
+#define __constant_be64_to_cpu(x) ((__force __u64)(__be64)(x))
+#define __constant_cpu_to_be32(x) ((__force __be32)(__u32)(x))
+#define __constant_be32_to_cpu(x) ((__force __u32)(__be32)(x))
+#define __constant_cpu_to_be16(x) ((__force __be16)(__u16)(x))
+#define __constant_be16_to_cpu(x) ((__force __u16)(__be16)(x))
+#define __cpu_to_le64(x) ((__force __le64)__swab64((x)))
+#define __le64_to_cpu(x) __swab64((__force __u64)(__le64)(x))
+#define __cpu_to_le32(x) ((__force __le32)__swab32((x)))
+#define __le32_to_cpu(x) __swab32((__force __u32)(__le32)(x))
+#define __cpu_to_le16(x) ((__force __le16)__swab16((x)))
+#define __le16_to_cpu(x) __swab16((__force __u16)(__le16)(x))
+#define __cpu_to_be64(x) ((__force __be64)(__u64)(x))
+#define __be64_to_cpu(x) ((__force __u64)(__be64)(x))
+#define __cpu_to_be32(x) ((__force __be32)(__u32)(x))
+#define __be32_to_cpu(x) ((__force __u32)(__be32)(x))
+#define __cpu_to_be16(x) ((__force __be16)(__u16)(x))
+#define __be16_to_cpu(x) ((__force __u16)(__be16)(x))
+
+static inline __le64 __cpu_to_le64p(const __u64 *p)
+{
+       return (__force __le64)__swab64p(p);
+}
+static inline __u64 __le64_to_cpup(const __le64 *p)
+{
+       return __swab64p((__u64 *)p);
+}
+static inline __le32 __cpu_to_le32p(const __u32 *p)
+{
+       return (__force __le32)__swab32p(p);
+}
+static inline __u32 __le32_to_cpup(const __le32 *p)
+{
+       return __swab32p((__u32 *)p);
+}
+static inline __le16 __cpu_to_le16p(const __u16 *p)
+{
+       return (__force __le16)__swab16p(p);
+}
+static inline __u16 __le16_to_cpup(const __le16 *p)
+{
+       return __swab16p((__u16 *)p);
+}
+static inline __be64 __cpu_to_be64p(const __u64 *p)
+{
+       return (__force __be64)*p;
+}
+static inline __u64 __be64_to_cpup(const __be64 *p)
+{
+       return (__force __u64)*p;
+}
+static inline __be32 __cpu_to_be32p(const __u32 *p)
+{
+       return (__force __be32)*p;
+}
+static inline __u32 __be32_to_cpup(const __be32 *p)
+{
+       return (__force __u32)*p;
+}
+static inline __be16 __cpu_to_be16p(const __u16 *p)
+{
+       return (__force __be16)*p;
+}
+static inline __u16 __be16_to_cpup(const __be16 *p)
+{
+       return (__force __u16)*p;
+}
 #define __cpu_to_le64s(x) __swab64s((x))
 #define __le64_to_cpus(x) __swab64s((x))
 #define __cpu_to_le32s(x) __swab32s((x))
 #define __le32_to_cpus(x) __swab32s((x))
 #define __cpu_to_le16s(x) __swab16s((x))
 #define __le16_to_cpus(x) __swab16s((x))
-#define __cpu_to_be64s(x) do {} while (0)
-#define __be64_to_cpus(x) do {} while (0)
-#define __cpu_to_be32s(x) do {} while (0)
-#define __be32_to_cpus(x) do {} while (0)
-#define __cpu_to_be16s(x) do {} while (0)
-#define __be16_to_cpus(x) do {} while (0)
+#define __cpu_to_be64s(x) do { (void)(x); } while (0)
+#define __be64_to_cpus(x) do { (void)(x); } while (0)
+#define __cpu_to_be32s(x) do { (void)(x); } while (0)
+#define __be32_to_cpus(x) do { (void)(x); } while (0)
+#define __cpu_to_be16s(x) do { (void)(x); } while (0)
+#define __be16_to_cpus(x) do { (void)(x); } while (0)
 
+#ifdef __KERNEL__
 #include <linux/byteorder/generic.h>
+#endif
 
 #endif /* _LINUX_BYTEORDER_BIG_ENDIAN_H */
index a46f3ecc12acf6cd532ee6424812861bdf1c5e95..a4cb3bfde5289195a5d5e577925e49794ae5794b 100644 (file)
@@ -9,54 +9,93 @@
 #endif
 #define        __BYTE_ORDER    __LITTLE_ENDIAN
 
+#include <linux/compiler.h>
+#include <linux/types.h>
 #include <linux/byteorder/swab.h>
 
-#define __constant_htonl(x) ___constant_swab32((x))
-#define __constant_ntohl(x) ___constant_swab32((x))
-#define __constant_htons(x) ___constant_swab16((x))
-#define __constant_ntohs(x) ___constant_swab16((x))
-#define __constant_cpu_to_le64(x) ((__u64)(x))
-#define __constant_le64_to_cpu(x) ((__u64)(x))
-#define __constant_cpu_to_le32(x) ((__u32)(x))
-#define __constant_le32_to_cpu(x) ((__u32)(x))
-#define __constant_cpu_to_le16(x) ((__u16)(x))
-#define __constant_le16_to_cpu(x) ((__u16)(x))
-#define __constant_cpu_to_be64(x) ___constant_swab64((x))
-#define __constant_be64_to_cpu(x) ___constant_swab64((x))
-#define __constant_cpu_to_be32(x) ___constant_swab32((x))
-#define __constant_be32_to_cpu(x) ___constant_swab32((x))
-#define __constant_cpu_to_be16(x) ___constant_swab16((x))
-#define __constant_be16_to_cpu(x) ___constant_swab16((x))
-#define __cpu_to_le64(x) ((__u64)(x))
-#define __le64_to_cpu(x) ((__u64)(x))
-#define __cpu_to_le32(x) ((__u32)(x))
-#define __le32_to_cpu(x) ((__u32)(x))
-#define __cpu_to_le16(x) ((__u16)(x))
-#define __le16_to_cpu(x) ((__u16)(x))
-#define __cpu_to_be64(x) __swab64((x))
-#define __be64_to_cpu(x) __swab64((x))
-#define __cpu_to_be32(x) __swab32((x))
-#define __be32_to_cpu(x) __swab32((x))
-#define __cpu_to_be16(x) __swab16((x))
-#define __be16_to_cpu(x) __swab16((x))
-#define __cpu_to_le64p(x) (*(__u64*)(x))
-#define __le64_to_cpup(x) (*(__u64*)(x))
-#define __cpu_to_le32p(x) (*(__u32*)(x))
-#define __le32_to_cpup(x) (*(__u32*)(x))
-#define __cpu_to_le16p(x) (*(__u16*)(x))
-#define __le16_to_cpup(x) (*(__u16*)(x))
-#define __cpu_to_be64p(x) __swab64p((x))
-#define __be64_to_cpup(x) __swab64p((x))
-#define __cpu_to_be32p(x) __swab32p((x))
-#define __be32_to_cpup(x) __swab32p((x))
-#define __cpu_to_be16p(x) __swab16p((x))
-#define __be16_to_cpup(x) __swab16p((x))
-#define __cpu_to_le64s(x) do {} while (0)
-#define __le64_to_cpus(x) do {} while (0)
-#define __cpu_to_le32s(x) do {} while (0)
-#define __le32_to_cpus(x) do {} while (0)
-#define __cpu_to_le16s(x) do {} while (0)
-#define __le16_to_cpus(x) do {} while (0)
+#define __constant_htonl(x) ((__force __be32)___constant_swab32((x)))
+#define __constant_ntohl(x) ___constant_swab32((__force __be32)(x))
+#define __constant_htons(x) ((__force __be16)___constant_swab16((x)))
+#define __constant_ntohs(x) ___constant_swab16((__force __be16)(x))
+#define __constant_cpu_to_le64(x) ((__force __le64)(__u64)(x))
+#define __constant_le64_to_cpu(x) ((__force __u64)(__le64)(x))
+#define __constant_cpu_to_le32(x) ((__force __le32)(__u32)(x))
+#define __constant_le32_to_cpu(x) ((__force __u32)(__le32)(x))
+#define __constant_cpu_to_le16(x) ((__force __le16)(__u16)(x))
+#define __constant_le16_to_cpu(x) ((__force __u16)(__le16)(x))
+#define __constant_cpu_to_be64(x) ((__force __be64)___constant_swab64((x)))
+#define __constant_be64_to_cpu(x) ___constant_swab64((__force __u64)(__be64)(x))
+#define __constant_cpu_to_be32(x) ((__force __be32)___constant_swab32((x)))
+#define __constant_be32_to_cpu(x) ___constant_swab32((__force __u32)(__be32)(x))
+#define __constant_cpu_to_be16(x) ((__force __be16)___constant_swab16((x)))
+#define __constant_be16_to_cpu(x) ___constant_swab16((__force __u16)(__be16)(x))
+#define __cpu_to_le64(x) ((__force __le64)(__u64)(x))
+#define __le64_to_cpu(x) ((__force __u64)(__le64)(x))
+#define __cpu_to_le32(x) ((__force __le32)(__u32)(x))
+#define __le32_to_cpu(x) ((__force __u32)(__le32)(x))
+#define __cpu_to_le16(x) ((__force __le16)(__u16)(x))
+#define __le16_to_cpu(x) ((__force __u16)(__le16)(x))
+#define __cpu_to_be64(x) ((__force __be64)__swab64((x)))
+#define __be64_to_cpu(x) __swab64((__force __u64)(__be64)(x))
+#define __cpu_to_be32(x) ((__force __be32)__swab32((x)))
+#define __be32_to_cpu(x) __swab32((__force __u32)(__be32)(x))
+#define __cpu_to_be16(x) ((__force __be16)__swab16((x)))
+#define __be16_to_cpu(x) __swab16((__force __u16)(__be16)(x))
+
+static inline __le64 __cpu_to_le64p(const __u64 *p)
+{
+       return (__force __le64)*p;
+}
+static inline __u64 __le64_to_cpup(const __le64 *p)
+{
+       return (__force __u64)*p;
+}
+static inline __le32 __cpu_to_le32p(const __u32 *p)
+{
+       return (__force __le32)*p;
+}
+static inline __u32 __le32_to_cpup(const __le32 *p)
+{
+       return (__force __u32)*p;
+}
+static inline __le16 __cpu_to_le16p(const __u16 *p)
+{
+       return (__force __le16)*p;
+}
+static inline __u16 __le16_to_cpup(const __le16 *p)
+{
+       return (__force __u16)*p;
+}
+static inline __be64 __cpu_to_be64p(const __u64 *p)
+{
+       return (__force __be64)__swab64p(p);
+}
+static inline __u64 __be64_to_cpup(const __be64 *p)
+{
+       return __swab64p((__u64 *)p);
+}
+static inline __be32 __cpu_to_be32p(const __u32 *p)
+{
+       return (__force __be32)__swab32p(p);
+}
+static inline __u32 __be32_to_cpup(const __be32 *p)
+{
+       return __swab32p((__u32 *)p);
+}
+static inline __be16 __cpu_to_be16p(const __u16 *p)
+{
+       return (__force __be16)__swab16p(p);
+}
+static inline __u16 __be16_to_cpup(const __be16 *p)
+{
+       return __swab16p((__u16 *)p);
+}
+#define __cpu_to_le64s(x) do { (void)(x); } while (0)
+#define __le64_to_cpus(x) do { (void)(x); } while (0)
+#define __cpu_to_le32s(x) do { (void)(x); } while (0)
+#define __le32_to_cpus(x) do { (void)(x); } while (0)
+#define __cpu_to_le16s(x) do { (void)(x); } while (0)
+#define __le16_to_cpus(x) do { (void)(x); } while (0)
 #define __cpu_to_be64s(x) __swab64s((x))
 #define __be64_to_cpus(x) __swab64s((x))
 #define __cpu_to_be32s(x) __swab32s((x))
 #define __cpu_to_be16s(x) __swab16s((x))
 #define __be16_to_cpus(x) __swab16s((x))
 
+#ifdef __KERNEL__
 #include <linux/byteorder/generic.h>
+#endif
 
 #endif /* _LINUX_BYTEORDER_LITTLE_ENDIAN_H */
index b1d570e528ef9215ce9b9d76e8cc20fbb677d380..bb4a046937a8c08d169b8464c6593f064f4ac5d7 100644 (file)
@@ -100,7 +100,7 @@ static __inline__ __attribute__((const)) __u16 __fswab16(__u16 x)
 {
        return __arch__swab16(x);
 }
-static __inline__ __u16 __swab16p(__u16 *x)
+static __inline__ __u16 __swab16p(const __u16 *x)
 {
        return __arch__swab16p(x);
 }
@@ -113,7 +113,7 @@ static __inline__ __attribute__((const)) __u32 __fswab32(__u32 x)
 {
        return __arch__swab32(x);
 }
-static __inline__ __u32 __swab32p(__u32 *x)
+static __inline__ __u32 __swab32p(const __u32 *x)
 {
        return __arch__swab32p(x);
 }
@@ -133,7 +133,7 @@ static __inline__ __attribute__((const)) __u64 __fswab64(__u64 x)
        return __arch__swab64(x);
 #  endif
 }
-static __inline__ __u64 __swab64p(__u64 *x)
+static __inline__ __u64 __swab64p(const __u64 *x)
 {
        return __arch__swab64p(x);
 }