summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: f6f86a6)
raw | patch | inline | side by side (parent: f6f86a6)
author | Matt Porter <mporter@ti.com> | |
Wed, 20 Mar 2013 05:38:13 +0000 (05:38 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Fri, 10 May 2013 12:25:54 +0000 (08:25 -0400) |
Adds an ET1011C PHY driver which is derived from the
Linux kernel PHY driver (drivers/net/phy/et1011c.c)
from the v3.9-rc2 tag. Note that an errata workaround
config option is implemented to allow for TX_CLK to be
enabled even when gigabit mode is negotiated. This
workaround is used on the PG1.0 TI814X EVM.
Signed-off-by: Matt Porter <mporter@ti.com>
Reviewed-by: Tom Rini <trini@ti.com>
Linux kernel PHY driver (drivers/net/phy/et1011c.c)
from the v3.9-rc2 tag. Note that an errata workaround
config option is implemented to allow for TX_CLK to be
enabled even when gigabit mode is negotiated. This
workaround is used on the PG1.0 TI814X EVM.
Signed-off-by: Matt Porter <mporter@ti.com>
Reviewed-by: Tom Rini <trini@ti.com>
drivers/net/phy/Makefile | patch | blob | history | |
drivers/net/phy/et1011c.c | [new file with mode: 0644] | patch | blob |
drivers/net/phy/phy.c | patch | blob | history | |
include/phy.h | patch | blob | history |
index 5e90d7098db5b51ca09c303636c6fcab42d3593b..af5f4b848ceefb14d535b5c79084bbfaf49ec89c 100644 (file)
--- a/drivers/net/phy/Makefile
+++ b/drivers/net/phy/Makefile
COBJS-$(CONFIG_PHY_ATHEROS) += atheros.o
COBJS-$(CONFIG_PHY_BROADCOM) += broadcom.o
COBJS-$(CONFIG_PHY_DAVICOM) += davicom.o
+COBJS-$(CONFIG_PHY_ET1011C) += et1011c.o
COBJS-$(CONFIG_PHY_LXT) += lxt.o
COBJS-$(CONFIG_PHY_MARVELL) += marvell.o
COBJS-$(CONFIG_PHY_MICREL) += micrel.o
diff --git a/drivers/net/phy/et1011c.c b/drivers/net/phy/et1011c.c
--- /dev/null
@@ -0,0 +1,110 @@
+/*
+ * ET1011C PHY driver
+ *
+ * Derived from Linux kernel driver by Chaithrika U S
+ * Copyright (C) 2013, Texas Instruments, Incorporated - http://www.ti.com/
+ *
+ * This program is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU General Public License as
+ * published by the Free Software Foundation; either version 2 of
+ * the License, or (at your option) any later version.
+ *
+ * This program is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
+ * GNU General Public License for more details.
+ *
+ */
+#include <config.h>
+#include <phy.h>
+
+#define ET1011C_CONFIG_REG (0x16)
+#define ET1011C_TX_FIFO_MASK (0x3 << 12)
+#define ET1011C_TX_FIFO_DEPTH_8 (0x0 << 12)
+#define ET1011C_TX_FIFO_DEPTH_16 (0x1 << 12)
+#define ET1011C_INTERFACE_MASK (0x7 << 0)
+#define ET1011C_GMII_INTERFACE (0x2 << 0)
+#define ET1011C_SYS_CLK_EN (0x1 << 4)
+#define ET1011C_TX_CLK_EN (0x1 << 5)
+
+#define ET1011C_STATUS_REG (0x1A)
+#define ET1011C_DUPLEX_STATUS (0x1 << 7)
+#define ET1011C_SPEED_MASK (0x3 << 8)
+#define ET1011C_SPEED_1000 (0x2 << 8)
+#define ET1011C_SPEED_100 (0x1 << 8)
+#define ET1011C_SPEED_10 (0x0 << 8)
+
+static int et1011c_config(struct phy_device *phydev)
+{
+ int ctl = 0;
+ ctl = phy_read(phydev, MDIO_DEVAD_NONE, MII_BMCR);
+ if (ctl < 0)
+ return ctl;
+ ctl &= ~(BMCR_FULLDPLX | BMCR_SPEED100 | BMCR_SPEED1000 |
+ BMCR_ANENABLE);
+ /* First clear the PHY */
+ phy_write(phydev, MDIO_DEVAD_NONE, MII_BMCR, ctl | BMCR_RESET);
+
+ return genphy_config_aneg(phydev);
+}
+
+static int et1011c_parse_status(struct phy_device *phydev)
+{
+ int mii_reg;
+ int speed;
+
+ mii_reg = phy_read(phydev, MDIO_DEVAD_NONE, ET1011C_STATUS_REG);
+
+ if (mii_reg & ET1011C_DUPLEX_STATUS)
+ phydev->duplex = DUPLEX_FULL;
+ else
+ phydev->duplex = DUPLEX_HALF;
+
+ speed = mii_reg & ET1011C_SPEED_MASK;
+ switch (speed) {
+ case ET1011C_SPEED_1000:
+ phydev->speed = SPEED_1000;
+ mii_reg = phy_read(phydev, MDIO_DEVAD_NONE, ET1011C_CONFIG_REG);
+ mii_reg &= ~ET1011C_TX_FIFO_MASK;
+ phy_write(phydev, MDIO_DEVAD_NONE, ET1011C_CONFIG_REG,
+ mii_reg |
+ ET1011C_GMII_INTERFACE |
+ ET1011C_SYS_CLK_EN |
+#ifdef CONFIG_PHY_ET1011C_TX_CLK_FIX
+ ET1011C_TX_CLK_EN |
+#endif
+ ET1011C_TX_FIFO_DEPTH_16);
+ break;
+ case ET1011C_SPEED_100:
+ phydev->speed = SPEED_100;
+ break;
+ case ET1011C_SPEED_10:
+ phydev->speed = SPEED_10;
+ break;
+ }
+
+ return 0;
+}
+
+static int et1011c_startup(struct phy_device *phydev)
+{
+ genphy_update_link(phydev);
+ et1011c_parse_status(phydev);
+ return 0;
+}
+
+static struct phy_driver et1011c_driver = {
+ .name = "ET1011C",
+ .uid = 0x0282f014,
+ .mask = 0xfffffff0,
+ .features = PHY_GBIT_FEATURES,
+ .config = &et1011c_config,
+ .startup = &et1011c_startup,
+};
+
+int phy_et1011c_init(void)
+{
+ phy_register(&et1011c_driver);
+
+ return 0;
+}
diff --git a/drivers/net/phy/phy.c b/drivers/net/phy/phy.c
index d0ed7666ed98cbeccee364b38dc31f77cd6ce0d5..f8c54814777882e83d17e8ad22b69abcd047f42f 100644 (file)
--- a/drivers/net/phy/phy.c
+++ b/drivers/net/phy/phy.c
#ifdef CONFIG_PHY_DAVICOM
phy_davicom_init();
#endif
+#ifdef CONFIG_PHY_ET1011C
+ phy_et1011c_init();
+#endif
#ifdef CONFIG_PHY_LXT
phy_lxt_init();
#endif
diff --git a/include/phy.h b/include/phy.h
index 58ca2730c84eac4419b384954f3f8b2c50a503cf..7b4ce744e11d1cfffdea40b3c50321c6575e8f99 100644 (file)
--- a/include/phy.h
+++ b/include/phy.h
int phy_atheros_init(void);
int phy_broadcom_init(void);
int phy_davicom_init(void);
+int phy_et1011c_init(void);
int phy_lxt_init(void);
int phy_marvell_init(void);
int phy_micrel_init(void);