summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: b737337)
raw | patch | inline | side by side (parent: b737337)
author | Priyanka Jain <Priyanka.Jain@freescale.com> | |
Fri, 17 Aug 2012 08:28:56 +0000 (08:28 +0000) | ||
committer | Joe Hershberger <joe.hershberger@ni.com> | |
Thu, 27 Sep 2012 17:21:59 +0000 (12:21 -0500) |
-VSC8662 is Dual Port 10/100/1000Base-T Phy,
100Base-FX/1000/Base-X Gigabit Ethernt Transceiver Phy.
-Its register set and features are similar to
other Vitesse Phys
Signed-off-by: Priyanka Jain <Priyanka.Jain@freescale.com>
Signed-off-by: York Sun <yorksun@freescale.com>
100Base-FX/1000/Base-X Gigabit Ethernt Transceiver Phy.
-Its register set and features are similar to
other Vitesse Phys
Signed-off-by: Priyanka Jain <Priyanka.Jain@freescale.com>
Signed-off-by: York Sun <yorksun@freescale.com>
drivers/net/phy/vitesse.c | patch | blob | history |
index d48d4fe73f07f3db1f05ec65c1bf809432992f05..0a0f40dbde042558a8a9d1a5b4da48b96a3bb7ba 100644 (file)
/*
* Vitesse PHY drivers
*
+ * Copyright 2010-2012 Freescale Semiconductor, Inc.
+ * Author: Andy Fleming
+ * Add vsc8662 phy support - Priyanka Jain
* This program is free software; you can redistribute it and/or
* modify it under the terms of the GNU General Public License as
* published by the Free Software Foundation; either version 2 of
* along with this program; if not, write to the Free Software
* Foundation, Inc., 59 Temple Place, Suite 330, Boston,
* MA 02111-1307 USA
- *
- * Copyright 2010-2011 Freescale Semiconductor, Inc.
- * author Andy Fleming
- *
*/
#include <miiphy.h>
.shutdown = &genphy_shutdown,
};
+static struct phy_driver VSC8662_driver = {
+ .name = "Vitesse VSC8662",
+ .uid = 0x70660,
+ .mask = 0xffff0,
+ .features = PHY_GBIT_FEATURES,
+ .config = &genphy_config_aneg,
+ .startup = &vitesse_startup,
+ .shutdown = &genphy_shutdown,
+};
+
/* Vitesse bought Cicada, so we'll put these here */
static struct phy_driver cis8201_driver = {
.name = "CIS8201",
phy_register(&VSC8244_driver);
phy_register(&VSC8211_driver);
phy_register(&VSC8221_driver);
+ phy_register(&VSC8662_driver);
phy_register(&cis8201_driver);
phy_register(&cis8204_driver);