summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 3b43979)
raw | patch | inline | side by side (parent: 3b43979)
author | Andre Schwarz <andre.schwarz@matrix-vision.de> | |
Mon, 3 May 2010 11:22:31 +0000 (13:22 +0200) | ||
committer | Kim Phillips <kim.phillips@freescale.com> | |
Fri, 7 May 2010 17:20:15 +0000 (12:20 -0500) |
Add USB commands.
Rename autoscript to bootscript.
Add automatic bootscript image generation to makefile.
Signed-off-by: Andre Schwarz <andre.schwarz@matrix-vision.de>
Signed-off-by: Kim Phillips <kim.phillips@freescale.com>
Rename autoscript to bootscript.
Add automatic bootscript image generation to makefile.
Signed-off-by: Andre Schwarz <andre.schwarz@matrix-vision.de>
Signed-off-by: Kim Phillips <kim.phillips@freescale.com>
board/matrix_vision/mvblm7/Makefile | patch | blob | history | |
board/matrix_vision/mvblm7/bootscript | [moved from board/matrix_vision/mvblm7/mvblm7_autoscript with 100% similarity] | patch | blob | history |
include/configs/MVBLM7.h | patch | blob | history |
index 504935f3b64865572d010114b82ad0139864623e..b3e3e0bbf40775b85807af3297d446fbf1eae8d8 100644 (file)
$(LIB): $(obj).depend $(OBJS)
$(AR) $(ARFLAGS) $@ $(OBJS)
+ @mkimage -T script -C none -n M7_script -d bootscript bootscript.img
clean:
rm -f $(SOBJS) $(OBJS)
similarity index 100%
rename from board/matrix_vision/mvblm7/mvblm7_autoscript
rename to board/matrix_vision/mvblm7/bootscript
rename from board/matrix_vision/mvblm7/mvblm7_autoscript
rename to board/matrix_vision/mvblm7/bootscript
index 26897c69aff0635216b25f86dc4bb6a38f78a108..c28eb64fb17c0f36706d6f7e0dcea54142e92e99 100644 (file)
--- a/include/configs/MVBLM7.h
+++ b/include/configs/MVBLM7.h
#define CONFIG_BOOTP_SEND_HOSTNAME
/* USB */
+#define CONFIG_SYS_USB_HOST
+#define CONFIG_USB_EHCI
+#define CONFIG_USB_EHCI_FSL
#define CONFIG_HAS_FSL_DR_USB
+#define CONFIG_EHCI_HCD_INIT_AFTER_RESET
/*
* Environment
#define CONFIG_CMD_PCI
#define CONFIG_CMD_I2C
#define CONFIG_CMD_FPGA
+#define CONFIG_CMD_USB
+#define CONFIG_DOS_PARTITION
#undef CONFIG_WATCHDOG