]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/commitdiff
at91: atmel_nand: extract HWECC initialization code into one function: atmel_hw_nand_...
authorWu, Josh <Josh.wu@atmel.com>
Thu, 23 Aug 2012 00:05:34 +0000 (00:05 +0000)
committerAlbert ARIBAUD <albert.u.boot@aribaud.net>
Sat, 1 Sep 2012 15:06:14 +0000 (17:06 +0200)
This patch
1. extract the hwecc initialization code into one function. It is a preparation for adding atmel PMECC support.
2. enable CONFIG_SYS_NAND_SELF_INIT. Which make us can configurate the ecc parameters between nand_scan_ident() and nand_scan_tail().

Signed-off-by: Josh Wu <josh.wu@atmel.com>
[fix empty newline at EOF error and move return value check into ifdef]
Signed-off-by: Andreas Bießmann <andreas.devel@googlemail.com>
drivers/mtd/nand/atmel_nand.c
include/nand.h

index de663824fe5da9413b16c4b32ffd1c36633448aa..f8b38f7a18ec09d61016af9868f5984f4c4e56ec 100644 (file)
@@ -232,6 +232,60 @@ static int atmel_nand_correct(struct mtd_info *mtd, u_char *dat,
 static void atmel_nand_hwctl(struct mtd_info *mtd, int mode)
 {
 }
+
+int atmel_hwecc_nand_init_param(struct nand_chip *nand, struct mtd_info *mtd)
+{
+       nand->ecc.mode = NAND_ECC_HW;
+       nand->ecc.calculate = atmel_nand_calculate;
+       nand->ecc.correct = atmel_nand_correct;
+       nand->ecc.hwctl = atmel_nand_hwctl;
+       nand->ecc.read_page = atmel_nand_read_page;
+       nand->ecc.bytes = 4;
+
+       if (nand->ecc.mode == NAND_ECC_HW) {
+               /* ECC is calculated for the whole page (1 step) */
+               nand->ecc.size = mtd->writesize;
+
+               /* set ECC page size and oob layout */
+               switch (mtd->writesize) {
+               case 512:
+                       nand->ecc.layout = &atmel_oobinfo_small;
+                       ecc_writel(CONFIG_SYS_NAND_ECC_BASE, MR,
+                                       ATMEL_ECC_PAGESIZE_528);
+                       break;
+               case 1024:
+                       nand->ecc.layout = &atmel_oobinfo_large;
+                       ecc_writel(CONFIG_SYS_NAND_ECC_BASE, MR,
+                                       ATMEL_ECC_PAGESIZE_1056);
+                       break;
+               case 2048:
+                       nand->ecc.layout = &atmel_oobinfo_large;
+                       ecc_writel(CONFIG_SYS_NAND_ECC_BASE, MR,
+                                       ATMEL_ECC_PAGESIZE_2112);
+                       break;
+               case 4096:
+                       nand->ecc.layout = &atmel_oobinfo_large;
+                       ecc_writel(CONFIG_SYS_NAND_ECC_BASE, MR,
+                                       ATMEL_ECC_PAGESIZE_4224);
+                       break;
+               default:
+                       /* page size not handled by HW ECC */
+                       /* switching back to soft ECC */
+                       nand->ecc.mode = NAND_ECC_SOFT;
+                       nand->ecc.calculate = NULL;
+                       nand->ecc.correct = NULL;
+                       nand->ecc.hwctl = NULL;
+                       nand->ecc.read_page = NULL;
+                       nand->ecc.postpad = 0;
+                       nand->ecc.prepad = 0;
+                       nand->ecc.bytes = 0;
+                       break;
+               }
+       }
+
+       return 0;
+}
+
 #endif
 
 static void at91_nand_hwcontrol(struct mtd_info *mtd,
@@ -267,12 +321,20 @@ static int at91_nand_ready(struct mtd_info *mtd)
 }
 #endif
 
-int board_nand_init(struct nand_chip *nand)
-{
-#ifdef CONFIG_ATMEL_NAND_HWECC
-       static int chip_nr = 0;
-       struct mtd_info *mtd;
+#ifndef CONFIG_SYS_NAND_BASE_LIST
+#define CONFIG_SYS_NAND_BASE_LIST { CONFIG_SYS_NAND_BASE }
 #endif
+static struct nand_chip nand_chip[CONFIG_SYS_MAX_NAND_DEVICE];
+static ulong base_addr[CONFIG_SYS_MAX_NAND_DEVICE] = CONFIG_SYS_NAND_BASE_LIST;
+
+int atmel_nand_chip_init(int devnum, ulong base_addr)
+{
+       int ret;
+       struct mtd_info *mtd = &nand_info[devnum];
+       struct nand_chip *nand = &nand_chip[devnum];
+
+       mtd->priv = nand;
+       nand->IO_ADDR_R = nand->IO_ADDR_W = (void  __iomem *)base_addr;
 
        nand->ecc.mode = NAND_ECC_SOFT;
 #ifdef CONFIG_SYS_NAND_DBW_16
@@ -284,62 +346,28 @@ int board_nand_init(struct nand_chip *nand)
 #endif
        nand->chip_delay = 20;
 
-#ifdef CONFIG_ATMEL_NAND_HWECC
-       nand->ecc.mode = NAND_ECC_HW;
-       nand->ecc.calculate = atmel_nand_calculate;
-       nand->ecc.correct = atmel_nand_correct;
-       nand->ecc.hwctl = atmel_nand_hwctl;
-       nand->ecc.read_page = atmel_nand_read_page;
-       nand->ecc.bytes = 4;
-#endif
+       ret = nand_scan_ident(mtd, CONFIG_SYS_NAND_MAX_CHIPS, NULL);
+       if (ret)
+               return ret;
 
 #ifdef CONFIG_ATMEL_NAND_HWECC
-       mtd = &nand_info[chip_nr++];
-       mtd->priv = nand;
-
-       /* Detect NAND chips */
-       if (nand_scan_ident(mtd, 1, NULL)) {
-               printk(KERN_WARNING "NAND Flash not found !\n");
-               return -ENXIO;
-       }
+       ret = atmel_hwecc_nand_init_param(nand, mtd);
+       if (ret)
+               return ret;
+#endif
 
-       if (nand->ecc.mode == NAND_ECC_HW) {
-               /* ECC is calculated for the whole page (1 step) */
-               nand->ecc.size = mtd->writesize;
+       ret = nand_scan_tail(mtd);
+       if (!ret)
+               nand_register(devnum);
 
-               /* set ECC page size and oob layout */
-               switch (mtd->writesize) {
-               case 512:
-                       nand->ecc.layout = &atmel_oobinfo_small;
-                       ecc_writel(CONFIG_SYS_NAND_ECC_BASE, MR, ATMEL_ECC_PAGESIZE_528);
-                       break;
-               case 1024:
-                       nand->ecc.layout = &atmel_oobinfo_large;
-                       ecc_writel(CONFIG_SYS_NAND_ECC_BASE, MR, ATMEL_ECC_PAGESIZE_1056);
-                       break;
-               case 2048:
-                       nand->ecc.layout = &atmel_oobinfo_large;
-                       ecc_writel(CONFIG_SYS_NAND_ECC_BASE, MR, ATMEL_ECC_PAGESIZE_2112);
-                       break;
-               case 4096:
-                       nand->ecc.layout = &atmel_oobinfo_large;
-                       ecc_writel(CONFIG_SYS_NAND_ECC_BASE, MR, ATMEL_ECC_PAGESIZE_4224);
-                       break;
-               default:
-                       /* page size not handled by HW ECC */
-                       /* switching back to soft ECC */
-                       nand->ecc.mode = NAND_ECC_SOFT;
-                       nand->ecc.calculate = NULL;
-                       nand->ecc.correct = NULL;
-                       nand->ecc.hwctl = NULL;
-                       nand->ecc.read_page = NULL;
-                       nand->ecc.postpad = 0;
-                       nand->ecc.prepad = 0;
-                       nand->ecc.bytes = 0;
-                       break;
-               }
-       }
-#endif
+       return ret;
+}
 
-       return 0;
+void board_nand_init(void)
+{
+       int i;
+       for (i = 0; i < CONFIG_SYS_MAX_NAND_DEVICE; i++)
+               if (atmel_nand_chip_init(i, base_addr[i]))
+                       printk(KERN_ERR "atmel_nand: Fail to initialize #%d chip",
+                               i);
 }
index a48b1b8ed1a514831511303abca62cb48fccb96d..c554c552f59170f42659685f63c447d7d0c3019a 100644 (file)
@@ -31,7 +31,7 @@
  * at the same time, so do it here.  When all drivers are
  * converted, this will go away.
  */
-#if defined(CONFIG_NAND_FSL_ELBC)
+#if defined(CONFIG_NAND_FSL_ELBC) || defined(CONFIG_NAND_ATMEL)
 #define CONFIG_SYS_NAND_SELF_INIT
 #endif