HACK: ARM: DRA7xx: Add Ethernet crossbar setting
[glsdk/glsdk-u-boot.git] / README
2013-08-08 Jagannadha Sutradh... sf: Add bank addr code in CONFIG_SPI_FLASH_BAR
2013-05-10 Lokesh VutlaARM: OMAP5: Fix warm reset with USB cable connected
2013-04-15 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-14 Albert ARIBAUDcosmetic: fix CONFIG_SPL_BSS_MAX_SIZE typo in README
2013-04-14 Albert ARIBAUDARM: fix CONFIG_SPL_MAX_SIZE semantics
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-13 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-04-12 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Benoît ThébaudeauMakefile: Change CONFIG_SPL_PAD_TO to image offset
2013-04-12 Fabio Estevammtd: nand: mxc_nand: Fix is_16bit_nand()
2013-04-12 Fabio Estevammtd: nand: Introduce CONFIG_SYS_NAND_BUSWIDTH_16BIT
2013-04-11 Joe Hershbergerenv: Add redundant env support to UBI env
2013-04-11 Joe Hershbergerenv: Add support for UBI environment
2013-04-11 Joe Hershbergerubi: ubifs: Turn off verbose prints
2013-04-11 Joe Hershbergerubi: ubifs: Add documentation for README
2013-04-11 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-04-10 Pantelis Antonioudfu: NAND specific routines for DFU operation
2013-04-10 Pantelis Antonioudfu: Support larger than memory transfers.
2013-04-10 Tom RiniREADME: Document current DFU CONFIG options
2013-04-08 Manfred Huberomap3_beagle: Flush UART3 xmit on enable if TEMT is...
2013-04-04 Tom RiniMerge branch 'master' of git://denx.de/git/u-boot-cfi...
2013-04-04 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-02 Stephen WarrenREADME: document the requirements for CONFIG_SYS_HZ
2013-04-01 York SunConsolidate bool type
2013-03-29 Anatolij GustschinMerge branch 'for-v2013.04'
2013-03-28 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-03-26 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-03-24 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-03-22 Stephen WarrenARM: implement erratum 716044 workaround
2013-03-22 Mark JacksonAllow AM335x MPU core clock speed to be specified in...
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-03-15 Simon GlassAdd CONFIG_SYS_SYM_OFFSETS to support offset symbols
2013-03-15 Simon Glass__HAVE_ARCH_GENERIC_BOARD controls availabilty of gener...
2013-03-15 Albert ARIBAUDMerge branch 'u-boot-tegra/master' into 'u-boot-arm...
2013-03-15 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-03-13 Stephen WarrenARM: implement some Cortex-A9 errata workarounds
2013-03-12 Albert ARIBAUDMerge branch 'u-boot-atmel/master' into 'u-boot-arm...
2013-03-11 Wolfgang DenkFeature Removal: disable "mtest" command by default
2013-03-11 Tom RiniMerge u-boot/master into u-boot-ti/master
2013-03-11 Nikita Kiryanovlcd: implement a callback for splashimage
2013-03-08 Nikita Kiryanovlcd: add option for board specific splash screen prepar...
2013-03-04 Simon Glasssandbox: Add 'sb' command to access filesystem features
2013-03-04 Tom RiniMerge branch 'mem' of git://git.denx.de/u-boot-x86
2013-03-04 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-blackfin
2013-03-01 Simon Glasssandbox: Add un/map_sysmen() to deal with sandbox's...
2013-02-23 Stefano BabicMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-02-22 Vipin Kumarimls: Add support to list images in NAND device
2013-02-21 Albert ARIBAUDMerge 'u-boot-microblaze/mainline/arm' into 'u-boot...
2013-02-15 Kim PhillipsMerge branch 'master' of git://git.denx.de/u-boot
2013-02-15 Tom RiniMerge branch 'fixes' of git://git.denx.de/u-boot-mips
2013-02-15 Simon Glassx86: Remove unused real mode code
2013-02-15 Simon Glassx86: Rename CONFIG_NO_X86_RESET_VECTOR to CONFIG_X86_RE...
2013-02-12 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-01-31 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2013-01-29 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-i2c
2013-01-29 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2013-01-25 Kim PhillipsMerge branch 'master' of git://git.denx.de/u-boot
2013-01-17 Kim PhillipsMerge remote-tracking branch 'mpc83xx/next'
2013-01-14 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-video
2013-01-14 Wolfgang DenkVIDEO: better document the correct use of CONFIG_FB_ADDR
2013-01-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-14 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-01-11 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-01-11 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-01-10 Javier Martinez... serial/ns16550: add an option to avoid hanging on broke...
2013-01-10 Simon GlassAdd option to display customised memory information
2013-01-10 Simon Glassarm: Add CONFIG_DISPLAY_BOARDINFO_LATE to display board...
2013-01-10 Simon GlassDocument the CONFIG_DISPLAY_BOARDINFO option
2013-01-10 Simon Glassarm: Add CONFIG_DELAY_ENVIRONMENT to delay environment...
2013-01-09 Albert ARIBAUDMerge 'u-boot-atmel/master' into 'u-boot-arm/master'
2013-01-09 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-01-08 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-01-08 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-08 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2012-12-22 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-12-22 Albert ARIBAUDMerge samsung, imx, tegra into u-boot-arm/master
2012-12-21 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-12-20 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-sh
2012-12-19 Scott Woodpowerpc/mpc83xx: add support for new SPL
2012-12-19 Scott Woodspl: Change PAD_TO to CONFIG_SPL_PAD_TO
2012-12-19 Simon Glassspi: Add SPI flash test
2012-12-19 Allen MartinMerge remote-tracking branch 'u-boot/master' into u...
2012-12-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-net
2012-12-15 trempowerpc: remove not used CONFIG_SYS_TFTP_LOADADDR
2012-12-14 Scott WoodMerge remote-tracking branch 'origin/master'
2012-12-13 Joe Hershbergerenv: Add support for access control to .flags
2012-12-13 Joe Hershbergerenv: Add a command to display details about env flags
2012-12-13 Joe Hershbergerenv: Add environment variable flags
2012-12-13 Joe Hershbergerenv: Add a command to view callbacks
2012-12-13 Joe Hershbergerenv: Add support for callbacks to environment vars
2012-12-12 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-12-11 Tom Wai-Hong Tamedid: Add I2C command for printing the EDID
2012-12-11 Simon GlassAdd hash command to perform hashing using various algor...
2012-12-11 Kenneth WatersAdd a command to read raw blocks from a partition
2012-12-11 Anton StaafAdd gettime command
2012-12-10 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot into...
2012-12-08 Stefano BabicMerge branch 'master' of git://git.denx.de/u-boot into...
next