]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/history - arch/arm/cpu/arm946es/start.S
Merge branch 'u-boot-imx/master' into 'u-boot-arm/master'
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / arm946es / start.S
2013-01-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-14 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-01-09 Albert ARIBAUDMerge 'u-boot-atmel/master' into 'u-boot-arm/master'
2013-01-09 Albert ARIBAUDMerge branch 'u-boot-marvell/master' into 'u-boot-arm...
2013-01-09 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-01-08 Albert ARIBAUDarm: move C runtime setup code in crt0.S
2012-10-15 Tom RiniMerge branch 'agust@denx.de-next' of git://git.denx...
2012-10-04 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-10-04 Zhong Hongboarm: Fixed the offset for the no relocation.
2012-07-31 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2012-07-30 Wolfgang DenkMerge branch 'next' of git://git.denx.de/u-boot
2012-07-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-07-20 Zhong Hongboarm: Fix to mistake clean the memory space
2011-08-04 Albert ARIBAUDConvert ISO-8859 files to UTF-8
2011-08-04 Albert ARIBAUDMerge commit '7b2fac7654f7420c2787f74ec3b1540fa3b343e9'
2011-08-02 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-blackfin
2011-07-26 Aneesh Vreplace CONFIG_PRELOADER with CONFIG_SPL_BUILD
2011-05-10 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2011-04-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-04-27 Albert ARIBAUDReplace obsolete e-mail address
2011-03-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-03-27 Po-Yu Chuangarm: fix incorrect monitor protection region in FLASH
2011-03-27 Po-Yu Chuangrename _end to __bss_end__
2011-02-04 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-sh
2011-02-02 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/custodians
2011-02-01 Liu Hui-R64343ARM: */start.S: code cleanup
2010-12-16 Wolfgang DenkMerge branch 'master' of ../master into next
2010-12-13 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2010-12-13 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-12-13 Wolfgang DenkARM: */start.S: use canonical asm syntax
2010-12-09 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-imx
2010-12-09 Andreas Bießmannarm: fixloop(): do not use r8 for relocation
2010-12-09 Andreas Bießmannarm: relocate_code(): do not set register useless
2010-12-09 Andreas Bießmannarm: copy_loop(): use scratch register
2010-12-08 Heiko Schocherarm: add 8-byte alignment for ABI compliance before...
2010-11-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-samsung
2010-11-26 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/custodians
2010-11-26 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2010-11-26 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-11-26 Albert Aribaudarm: add ELF relocation support to rest of cpus
2010-11-16 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-11-12 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/master
2010-10-29 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-marvell
2010-10-29 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-imx
2010-10-29 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-samsung
2010-10-29 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-blackfin
2010-10-29 Wolfgang DenkMerge branch 'for-wd-master' of git://git.denx.de/u...
2010-10-29 Wolfgang DenkDrop support for CONFIG_SKIP_RELOCATE_UBOOT
2010-10-29 Wolfgang DenkDrop support for CONFIG_SYS_ARM_WITHOUT_RELOC
2010-10-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-sparc
2010-10-26 Wolfgang DenkARM: use the same branch insn on all architectures
2010-10-26 Wolfgang DenkReplace CONFIG_SYS_GBL_DATA_SIZE by auto-generated...
2010-10-19 Wolfgang DenkMerge branch 'elf_reloc'
2010-10-19 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-imx
2010-10-18 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2010-10-18 Wolfgang DenkRename TEXT_BASE into CONFIG_SYS_TEXT_BASE
2010-10-17 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-imx
2010-10-13 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-10-11 Albert Aribaudarm: bugfix: replace ble with blo in start.S files
2010-09-28 Wolfgang DenkMerge branch 'next' of /home/wd/git/u-boot/next
2010-09-19 Heiko SchocherARM: implement relocation for ARM946
2010-07-06 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot
2010-06-29 Wolfgang DenkMerge branch 'next' of git://git.denx.de/u-boot-ti...
2010-06-23 Wolfgang DenkMerge branch 'master' into next
2010-06-22 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/custodians
2010-06-22 Vitaly KuzmichevARM: Align stack to 8 bytes
2010-06-22 Vitaly KuzmichevARM: Align stack to 8 bytes
2010-04-19 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-04-13 Peter Tyserarm: Move cpu/$CPU to arch/arm/cpu/$CPU