ARM: OMAP4/5: clocks: Add the required OPP settings as per the latest addendum
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap-common / clocks-common.c
2013-03-11 SRICHARAN RARM: OMAP4/5: clocks: Add the required OPP settings...
2013-03-11 SRICHARAN RARM: OMAP4+: Clean up the pmic code
2013-03-11 SRICHARAN RARM: OMAP4+: Cleanup the clocks layer
2013-03-11 SRICHARAN RARM: OMAP4+: Change the PRCM structure prototype common...
2013-03-11 Lokesh VutlaARM: OMAP4+: emif: Detect SDRAM from SDRAM config register
2012-07-31 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2012-07-08 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-07-07 Lokesh VutlaOMAP5: DPLL core lock for OMAP5432
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-15 SRICHARAN ROMAP5: palmas: Configure nominal opp vdd values
2012-05-15 SRICHARAN ROMAP5: emif/ddr: Change emif settings as required for...
2012-05-15 SRICHARAN ROMAP5: clocks: Change clock settings as required for...
2012-05-15 Nishanth MenonOMAP4460: TPS Ensure SET1 is selected after voltage...
2012-05-15 Nishanth MenonOMAP3+: Introduce generic logic for OMAP voltage controller
2012-04-09 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2012-03-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-03-30 Wolfgang DenkMerge branch 'agust@denx.de' of git://git.denx.de/u...
2012-03-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-03-29 Anatolij Gustschinarch/arm/cpu/armv7/omap-common/clocks-common.c: Fix...
2012-02-17 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-x86
2012-02-13 Wolfgang DenkMerge branch 'sf' of git://git.denx.de/u-boot-blackfin
2012-02-13 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-blackfin
2012-02-12 Govindraj.ROMAP4: clock-common: Move the usb dppl configuration...
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-12-06 Anatolij Gustschinarch/arm/cpu/armv7/omap-common/clocks-common.c: Fix...
2011-12-06 Aneesh Vomap4460: fix TPS initialization
2011-11-23 Wolfgang DenkMerge branch 'hs@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'sr@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-video
2011-11-16 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/custodians
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-11-15 Sricharanomap4/5: Add support for booting with CH.
2011-11-15 Sricharanomap5: clocks: Add clocks support for omap5 platform.
2011-11-15 Sricharanomap5: Add minimal support for omap5430.
2011-11-15 Sricharanomap4: make omap4 code common for future reuse