OMAP4+: Handle sdram init after warm reset
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap-common / emif-common.c
2012-07-07 Lokesh VutlaOMAP4+: Handle sdram init after warm reset
2012-07-07 Lokesh VutlaOMAP5: DPLL core lock for OMAP5432
2012-07-07 Lokesh VutlaOMAP5: EMIF: Add support for DDR3 device
2012-07-07 SRICHARAN RARM: OMAP5: Align memory used for testing to the power...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-15 SRICHARAN ROMAP5: emif/ddr: Change emif settings as required for...
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-12-06 Aneesh Vomap4: emif: fix error in driver
2011-11-23 Wolfgang DenkMerge branch 'hs@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'sr@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-video
2011-11-16 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/custodians
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-11-15 Sricharanomap5: emif: Add emif/ddr configurations required for...
2011-11-15 Sricharanomap5: clocks: Add clocks support for omap5 platform.
2011-11-15 Sricharanomap5: Add minimal support for omap5430.
2011-11-15 Sricharanomap4: make omap4 code common for future reuse