HACK: ARM: DRA7xx: crossbar: Add support for crossbar
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap-common / hwinit-common.c
2013-08-08 Amarinder BindraHACK: ARM: DRA7xx: crossbar: Add support for crossbar
2013-05-29 Lokesh VutlaARM: DRA7xx: clocks: Fixing i2c_init for PMIC
2013-05-10 SRICHARAN RARM: OMAP: Add arch_cpu_init function
2013-05-10 SRICHARAN RARM: OMAP: Correct save_boot_params and replace with...
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-04 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-04-04 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-03-29 Anatolij GustschinMerge branch 'for-v2013.04'
2013-03-28 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-03-28 R SricharanARM: mmu: Set domain permissions to client access
2013-03-26 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-03-15 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-03-12 Albert ARIBAUDMerge branch 'u-boot-atmel/master' into 'u-boot-arm...
2013-03-11 Tom RiniMerge u-boot/master into u-boot-ti/master
2013-03-11 Lokesh Vutlaarm: dra7xx: Add silicon id support for DRA752 soc
2013-03-11 Lokesh VutlaARM: OMAP5: srcomp: enable slew rate compensation cells...
2013-03-11 Lokesh VutlaARM: OMAP4+: Make control module register structure...
2013-03-11 SRICHARAN RARM: OMAP4+: Change the PRCM structure prototype common...
2012-09-30 Albert ARIBAUDMerge remote-tracking branch 'u-boot/master'
2012-09-27 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-net
2012-09-27 Tom RiniSPL: Create arch/arm/lib/spl.c for board_init_f and...
2012-09-27 Tom RiniSPL: Move the omap SPL framework to common/spl
2012-09-27 Tom RiniARM: SPL: Add <asm/spl.h> and <asm/arch/spl.h>
2012-09-27 Tom Riniomap-common: SPL: Add CONFIG_SPL_DISPLAY_PRINT / spl_di...
2012-07-31 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2012-07-08 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-07-07 Lokesh VutlaOMAP4+: Force DDR in self-refresh after warm reset
2012-07-07 SRICHARAN RARM: OMAP4+: dmm: Take care of overlapping dmm and...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-15 Tom Riniomap4+: Remove CONFIG_ARCH_CPU_INIT
2012-05-15 SRICHARAN ROMAP4/5: device: Add support to get the device type.
2012-02-17 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-x86
2012-02-13 Wolfgang DenkMerge branch 'sf' of git://git.denx.de/u-boot-blackfin
2012-02-13 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-blackfin
2012-02-12 Dechesne, NicolasOMAP SPL: Fix missing timer_init() call in OMAP4 s_init()
2012-01-20 Graeme RussMerge branch 'staging'
2012-01-16 Andreas Mülleromap_rev_string: output to stdout
2012-01-16 Chandan NathARM:AM33XX: Add SPL support for AM335X EVM
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2011-11-23 Wolfgang DenkMerge branch 'hs@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'sr@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-video
2011-11-16 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/custodians
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-11-15 Sricharanomap4/5: Add support for booting with CH.
2011-11-15 Sricharanomap5: emif: Add emif/ddr configurations required for...
2011-11-15 Sricharanomap5: Add minimal support for omap5430.
2011-11-15 Sricharanomap4: make omap4 code common for future reuse