arm: dra7xx: clock: Add the dplls data
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / hwinit.c
2013-03-11 Lokesh Vutlaarm: dra7xx: clock: Add the prcm changes
2013-03-11 Lokesh VutlaARM: OMAP5: srcomp: enable slew rate compensation cells...
2013-03-11 SRICHARAN RARM: OMAP5: Add silicon id support for ES2.0 revision.
2013-03-11 Lokesh VutlaARM: OMAP5: Clean up iosettings code
2013-03-11 Lokesh VutlaARM: OMAP4+: Make control module register structure...
2013-03-11 Lokesh VutlaARM: OMAP4+: emif: Detect SDRAM from SDRAM config register
2012-07-31 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2012-07-08 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-07-07 Lokesh VutlaOMAP5: EMIF: Add support for DDR3 device
2012-07-07 Lokesh VutlaOMAP5: Configure the io settings for omap5432 uevm...
2012-07-07 Lokesh VutlaOMAP5: ADD chip detection for OMAP5432 SOC
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-15 SRICHARAN ROMAP5: reset: Use cold reset in case of 5430ES1.0
2012-05-15 SRICHARAN ROMAP4/5: Make the sysctrl structure common
2012-05-15 SRICHARAN ROMAP4/5: Make the silicon revision variable common.
2012-05-15 SRICHARAN ROMAP5: hwinit: Add the missing break statement
2012-05-15 SRICHARAN ROMAP5: io: Configure the io settings for omap5430 sevm...
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2011-11-23 Wolfgang DenkMerge branch 'hs@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'sr@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-video
2011-11-16 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/custodians
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-11-15 Sricharanomap5: Add minimal support for omap5430.