ARM: OMAP5: Add DDR changes required for OMAP543X ES2.0 SOCs
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / sdram.c
2013-03-11 Lokesh VutlaARM: OMAP5: Add DDR changes required for OMAP543X ES2...
2013-03-11 Lokesh VutlaARM: OMAP4+: Cleanup emif specific files
2012-07-31 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2012-07-08 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-07-07 SRICHARAN RARM: OMAP4+: Move external phy initialisations to arch...
2012-07-07 Lokesh VutlaOMAP5: ADD precalculated timings for ddr3
2012-07-07 SRICHARAN RARM: OMAP5: dmm: Create a tiler trap section.
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-15 SRICHARAN ROMAP5: ddr: Change the ddr device name.