ARM: DRA7xx: Lock DPLL_GMAC
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 /
2013-08-14 Lokesh VutlaARM: DRA7xx: Lock DPLL_GMAC
2013-08-08 Sourav Poddararmv7: hw_data: change clock divider setting.
2013-08-08 Matt Porteromap5: add qspi support
2013-08-08 Ravikumar KattekolaDRA7: Revert QSPI v1 patchset to apply v2 with code...
2013-06-28 Sourav Poddararm: omap5: hw_data: Enable clock selectively. ti2013.04.02.prod.13.07.001
2013-06-07 Matt Porteromap5: add qspi support
2013-05-29 Sricharan RARM: DRA7xx: EMIF: Change settings required for EVM...
2013-05-29 Lokesh VutlaARM: DRA7xx: clocks: Update PLL values
2013-05-29 Lokesh VutlaARM: DRA7xx: Do not enable srcomp for DRA7xx Soc's
2013-05-29 Nishanth MenonARM: OMAP5: DRA7xx: support class 0 optimized voltages
2013-05-29 Lokesh VutlaARM: DRA7xx: power Add support for tps659038 PMIC
2013-05-29 Lokesh VutlaARM: OMAP4+: pmic: Make generic bus init and write...
2013-05-29 Sricharan RARM: OMAP5: clocks: Do not enable sgx clocks
2013-05-29 Lokesh VutlaARM: OMAP4+: Cleanup header files
2013-05-10 SRICHARAN RARM: OMAP4/5: Make OMAPx_SRAM_SCRATCH_ defines common
2013-05-10 Lokesh VutlaARM: OMAP5: Fix warm reset with USB cable connected
2013-05-10 Lubomir PopovOMAP5: USB: hsusbtll_clkctrl has to be in hw_auto for...
2013-05-10 Lubomir PopovOMAP5: I2C: Enable i2c5 clocks
2013-04-15 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-12 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-04-08 Lokesh Vutlaarm: omap4: Fix SDRAM AUTO DETECTION
2013-03-26 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-03-15 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-03-12 Albert ARIBAUDMerge branch 'u-boot-atmel/master' into 'u-boot-arm...
2013-03-11 Tom RiniMerge u-boot/master into u-boot-ti/master
2013-03-11 Lokesh Vutlaarm: dra7xx: Add silicon id support for DRA752 soc
2013-03-11 Lokesh Vutlaarm: dra7xx: Add DDR related data for DRA752 ES1.0
2013-03-11 Lokesh Vutlaarm: dra7xx: Add control module changes
2013-03-11 Lokesh Vutlaarm: dra7xx: clock: Add the dplls data
2013-03-11 Lokesh Vutlaarm: dra7xx: clock: Add the prcm changes
2013-03-11 Lokesh VutlaARM: OMAP5: srcomp: enable slew rate compensation cells...
2013-03-11 Lokesh VutlaARM: OMAP5: Add DDR changes required for OMAP543X ES2...
2013-03-11 SRICHARAN RARM: OMAP4/5: clocks: Add the required OPP settings...
2013-03-11 SRICHARAN RARM: OMAP5: clock: Add the prcm register changes requir...
2013-03-11 SRICHARAN RARM: OMAP5: Add silicon id support for ES2.0 revision.
2013-03-11 Lokesh VutlaARM: OMAP5: Clean up iosettings code
2013-03-11 Lokesh VutlaARM: OMAP4+: Make control module register structure...
2013-03-11 Lokesh VutlaARM: OMAP4+: Cleanup emif specific files
2013-03-11 SRICHARAN RARM: OMAP4+: Clean up the pmic code
2013-03-11 SRICHARAN RARM: OMAP4+: Cleanup the clocks layer
2013-03-11 SRICHARAN RARM: OMAP4+: Change the PRCM structure prototype common...
2013-03-11 Lokesh VutlaARM: OMAP4+: emif: Detect SDRAM from SDRAM config register
2012-07-31 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2012-07-08 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-07-07 SRICHARAN RARM: OMAP4/5: Move USB clocks to essential group.
2012-07-07 SRICHARAN RARM: OMAP4/5: Move gpmc clocks to essential group.
2012-07-07 SRICHARAN RARM: OMAP4+: Move external phy initialisations to arch...
2012-07-07 Lokesh VutlaOMAP5: Change voltages for omap5432
2012-07-07 Lokesh VutlaOMAP5: EMIF: Add support for DDR3 device
2012-07-07 Lokesh VutlaOMAP5: ADD precalculated timings for ddr3
2012-07-07 Lokesh VutlaOMAP5: Configure the io settings for omap5432 uevm...
2012-07-07 Lokesh VutlaOMAP5: ADD chip detection for OMAP5432 SOC
2012-07-07 SRICHARAN RARM: OMAP5: dmm: Create a tiler trap section.
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-15 SRICHARAN ROMAP5: reset: Use cold reset in case of 5430ES1.0
2012-05-15 SRICHARAN ROMAP5: ddr: Change the ddr device name.
2012-05-15 SRICHARAN ROMAP4/5: Make the sysctrl structure common
2012-05-15 SRICHARAN ROMAP4/5: Make the silicon revision variable common.
2012-05-15 SRICHARAN ROMAP5: hwinit: Add the missing break statement
2012-05-15 SRICHARAN ROMAP5: palmas: Configure nominal opp vdd values
2012-05-15 SRICHARAN ROMAP5: emif/ddr: Change emif settings as required for...
2012-05-15 SRICHARAN ROMAP5: io: Configure the io settings for omap5430 sevm...
2012-05-15 SRICHARAN ROMAP5: clocks: Change clock settings as required for...
2012-05-15 Nishanth MenonOMAP4460: TPS Ensure SET1 is selected after voltage...
2012-05-15 Nishanth MenonOMAP3+: Introduce generic logic for OMAP voltage controller
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2011-11-23 Wolfgang DenkMerge branch 'hs@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'sr@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-video
2011-11-16 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/custodians
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-11-15 Sricharanomap4/5: Add support for booting with CH.
2011-11-15 Sricharanomap5: emif: Add emif/ddr configurations required for...
2011-11-15 Sricharanomap5: clocks: Add clocks support for omap5 platform.
2011-11-15 Sricharanomap5: Add minimal support for omap5430.