OMAP4+: Force DDR in self-refresh after warm reset
[glsdk/glsdk-u-boot.git] / arch / arm / cpu /
2012-07-07 Lokesh VutlaOMAP4+: Force DDR in self-refresh after warm reset
2012-07-07 Lokesh VutlaOMAP4+: Handle sdram init after warm reset
2012-07-07 Lokesh VutlaARM: OMAP3+: Detect reset type
2012-07-07 Tetsuyuki Kobayashiarm: bugfix: Move vector table before jumping relocated...
2012-07-07 Valentin Longchampkirkwood: add save functionality kirkwood_mpp_conf...
2012-07-07 Michael Langeri.MX6 USDHC: Use the ESDHC clock
2012-07-07 Marek Vasuti.MX28: Add function to adjust memory parameters
2012-07-07 Fabio Estevammx53: Fix mask for SATA reference clock
2012-07-07 Rajeshwari ShindeEXYNOS5: PINMUX: Added default pinumx settings
2012-07-07 Minkyu KangExynos: fix cpuinfo and cpu detecting
2012-07-07 Lokesh VutlaOMAP5: Change voltages for omap5432
2012-07-07 Lokesh VutlaOMAP5: DPLL core lock for OMAP5432
2012-07-07 Lokesh VutlaOMAP5: EMIF: Add support for DDR3 device
2012-07-07 Lokesh VutlaOMAP5: ADD precalculated timings for ddr3
2012-07-07 Lokesh VutlaOMAP5: Configure the io settings for omap5432 uevm...
2012-07-07 Lokesh VutlaOMAP5: ADD chip detection for OMAP5432 SOC
2012-07-07 Troy KiskyDaVinci: fix ddr2 vtp i/o calibration
2012-07-07 SRICHARAN RARM: OMAP5: Align memory used for testing to the power...
2012-07-07 SRICHARAN RARM: OMAP5: dmm: Create a tiler trap section.
2012-07-07 SRICHARAN RARM: OMAP4+: dmm: Take care of overlapping dmm and...
2012-07-07 Tom Riniam33xx: Do not call init_timer twice
2012-07-07 Tom Warrenarm: Tegra: Use ODMDATA from BCT in IRAM
2012-07-07 amartin@nvidia.comtegra: override compiler flags for low level init code
2012-07-07 Simon Glasstegra: Correct PLL access in ap20.c and clock.c
2012-07-07 Stephen Warrentegra: add SDMMC1 on SDIO1 funcmux entry
2012-07-07 Lucas Stachtegra: add SDIO1 funcmux entry for UARTA
2012-07-07 Stephen Warrentegra: add UART1 on GPU funcmux entry
2012-07-07 Stephen Warrentegra: add alternate UART1 funcmux entry
2012-05-22 Anatolij Gustschinarch/arm/cpu/ixp/npe/npe.c: Fix build warning
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-15 Matt Porterarm, omap3: fix warm reset serial output on OMAP36xx...
2012-05-15 Tero Kristoomap4: do not enable auxiliary cores
2012-05-15 Tero Kristoomap4: do not enable fs-usb module
2012-05-15 Lucas Stachtegra2: trivially enable 13 mhz crystal frequency
2012-05-15 Simon Glasstegra: Add keyboard support to funcmux
2012-05-15 Yen Lintegra: Setup PMC scratch info from ap20 setup
2012-05-15 Yen Lintegra: Add warmboot implementation
2012-05-15 Jimmy Zhangtegra: Add PMU to manage power supplies
2012-05-15 Jimmy Zhangtegra: Add EMC support for optimal memory timings
2012-05-15 Simon Glasstegra: Add tegra_get_chip_type() to detect SKU
2012-05-15 Yen Lintegra: Add crypto library for warmboot code
2012-05-15 Simon Glasstegra: Add functions to access low-level Osc/PLL details
2012-05-15 Simon Glasstegra: Move ap20.h header into arch location
2012-05-15 Simon GlassAdd abs() macro to return absolute value
2012-05-15 Marek Vasuti.MX28: Avoid redefining serial_put[cs]()
2012-05-15 Marek Vasuti.MX28: Add battery boot components to SPL
2012-05-15 Marek Vasuti.MX28: Reorder battery status functions in SPL
2012-05-15 Marek Vasuti.MX28: Add LRADC init to i.MX28 SPL
2012-05-15 Marek Vasuti.MX28: Shut down the LCD controller before reset
2012-05-15 Marek Vasuti.MX28: Implement boot pads sampling and reporting
2012-05-15 Marek Vasuti.MX28: Improve passing of data from SPL to U-Boot
2012-05-15 Marek Vasuti.MX28: Add delay after CPU bypass is cleared
2012-05-15 Timo Ketolaimx: Add u-boot.imx as target for ARM9 i.MX SOCs
2012-05-15 Timo Ketolai.MX25: esdhc: Add mxc_get_clock infrastructure
2012-05-15 Eric Nelsoni.MX6: add enable_sata_clock()
2012-05-15 Dirk Behmei.MX6: Add ANATOP regulator init
2012-05-15 Marek VasutRevert "i.MX28: Enable additional DRAM address bits"
2012-05-15 Fabio Estevammx53loco: Allow to print CPU information at a later...
2012-05-15 Fabio Estevammx5: Add clock config interface
2012-05-15 Fabio Estevamimx-common: Factor out get_ahb_clk()
2012-05-15 Stefano BabicMX53: add function to set SATA clock to internal
2012-05-15 Stefano BabicMX5: Add definitions for SATA controller
2012-05-15 Donghwa LeeEXYNOS: add LCD and MIPI DSI clock interface.
2012-05-15 Donghwa LeeEXYNOS: definitions of system resgister and power manag...
2012-05-15 Tom Riniomap3: Introduce weak misc_init_r
2012-05-15 Tom Riniomap4+: Remove CONFIG_ARCH_CPU_INIT
2012-05-15 Aneesh Varmv7: Use -march=armv7-a and thereby enable Thumb-2
2012-05-15 Aneesh Varmv7: add appropriate headers for assembly functions
2012-05-15 SRICHARAN ROMAP5: reset: Use cold reset in case of 5430ES1.0
2012-05-15 SRICHARAN ROMAP3+: reset: Create a common reset layer.
2012-05-15 Balaji T Karm: omap5: correct boot device mode7 for eMMC
2012-05-15 SRICHARAN ROMAP5: ddr: Change the ddr device name.
2012-05-15 SRICHARAN ROMAP4/5: device: Add support to get the device type.
2012-05-15 SRICHARAN ROMAP4/5: Make the sysctrl structure common
2012-05-15 SRICHARAN ROMAP4/5: Make the silicon revision variable common.
2012-05-15 SRICHARAN ROMAP5: hwinit: Add the missing break statement
2012-05-15 SRICHARAN ROMAP5: palmas: Configure nominal opp vdd values
2012-05-15 SRICHARAN ROMAP5: emif/ddr: Change emif settings as required for...
2012-05-15 SRICHARAN ROMAP5: io: Configure the io settings for omap5430 sevm...
2012-05-15 SRICHARAN ROMAP5: clocks: Change clock settings as required for...
2012-05-15 Nishanth MenonOMAP4: scale voltage of core before MPU scales
2012-05-15 Nishanth MenonOMAP4460: TPS Ensure SET1 is selected after voltage...
2012-05-15 Nishanth MenonOMAP3+: Introduce generic logic for OMAP voltage controller
2012-05-15 Jonathan SolnitARM:OMAP+:MMC: Add parameters to MMC init
2012-05-15 Vladimir Zapolskiyarm926ejs: add NXP LPC32x0 cpu series support
2012-04-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-ppc4xx
2012-04-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
2012-04-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-i2c
2012-04-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-blackfin
2012-04-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nds32
2012-04-29 Wolfgang DenkMerge branch 'marex@denx.de' of git://git.denx.de/u...
2012-04-19 Marek VasutCMD: Fix CONFIG_CMD_SAVEBP_WRITE_SIZE -> CONFIG_CMD_SPL...
2012-04-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-04-16 Marek VasutARM926EJS: Fix cache.c to comply with checkpatch.pl
2012-04-16 Marek VasutARM926EJS: Make asm routines volatile in cache ops
2012-04-16 Stefano BabicARM1136: MX35: Make asm routines volatile in cache ops
2012-04-16 Stefano BabicARM: add u-boot.imx as target for i.MX SOCs
next