]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/history - arch/arm/include/asm/arch-omap5/omap.h
arm: omap4: Fix SDRAM AUTO DETECTION
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-omap5 / omap.h
2013-04-08 Lokesh Vutlaarm: omap4: Fix SDRAM AUTO DETECTION
2013-03-26 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-03-15 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-03-12 Albert ARIBAUDMerge branch 'u-boot-atmel/master' into 'u-boot-arm...
2013-03-11 Tom RiniMerge u-boot/master into u-boot-ti/master
2013-03-11 Lokesh Vutlaarm: dra7xx: Add silicon id support for DRA752 soc
2013-03-11 Lokesh VutlaARM: OMAP5: srcomp: enable slew rate compensation cells...
2013-03-11 Lokesh VutlaARM: OMAP5: Add DDR changes required for OMAP543X ES2...
2013-03-11 SRICHARAN RARM: OMAP5: Add silicon id support for ES2.0 revision.
2013-03-11 Lokesh VutlaARM: OMAP5: Clean up iosettings code
2013-03-11 Lokesh VutlaARM: OMAP4+: Make control module register structure...
2013-03-11 SRICHARAN RARM: OMAP4+: Clean up the pmic code
2013-03-11 SRICHARAN RARM: OMAP4+: Cleanup the clocks layer
2013-03-11 SRICHARAN RARM: OMAP4+: Change the PRCM structure prototype common...
2012-09-25 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
2012-09-20 Tom RiniMerge branch 'ext4'
2012-09-14 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-09-04 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-avr32
2012-09-02 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-09-01 Wolfgang DenkMerge branch 'agust@denx.de' of git://git.denx.de/u...
2012-09-01 Tom Riniomap4/5/am33xx: Make lowlevel_init available to all...
2012-07-31 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2012-07-08 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-07-07 Lokesh VutlaOMAP5: Configure the io settings for omap5432 uevm...
2012-07-07 Lokesh VutlaOMAP5: ADD chip detection for OMAP5432 SOC
2012-07-07 Lokesh VutlaOMAP5: Adding correct Control id code for OMAP5430
2012-07-07 SRICHARAN RARM: OMAP5: Correct the DRAM_ADDR_SPACE_END macro.
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-15 SRICHARAN ROMAP3+: reset: Create a common reset layer.
2012-05-15 Balaji T Komap5: pbias ldo9 turn on
2012-05-15 SRICHARAN ROMAP4/5: device: Add support to get the device type.
2012-05-15 SRICHARAN ROMAP4/5: Make the sysctrl structure common
2012-05-15 SRICHARAN ROMAP5: SRAM: Change the SRAM base address.
2012-05-15 SRICHARAN ROMAP5: io: Configure the io settings for omap5430 sevm...
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2011-11-23 Wolfgang DenkMerge branch 'hs@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'sr@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-video
2011-11-16 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/custodians
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-11-15 Sricharanomap4/5: Add support for booting with CH.
2011-11-15 Sricharanomap5: Add minimal support for omap5430.