ARM: OMAP5: Add DDR changes required for OMAP543X ES2.0 SOCs
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / emif.h
2013-03-11 Lokesh VutlaARM: OMAP5: Add DDR changes required for OMAP543X ES2...
2013-03-11 Lokesh VutlaARM: OMAP4+: Cleanup emif specific files
2013-03-11 Lokesh VutlaARM: OMAP4+: emif: Detect SDRAM from SDRAM config register
2012-09-25 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
2012-09-20 Tom RiniMerge branch 'ext4'
2012-09-14 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-09-04 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-avr32
2012-09-02 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-09-01 Wolfgang DenkMerge branch 'agust@denx.de' of git://git.denx.de/u...
2012-09-01 Tom Riniam33xx: Pass to config_ddr the type of memory that...
2012-07-31 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2012-07-08 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-07-07 SRICHARAN RARM: OMAP4+: Move external phy initialisations to arch...
2012-07-07 Lokesh VutlaOMAP5: EMIF: Add support for DDR3 device
2012-07-07 Lokesh VutlaOMAP5: ADD precalculated timings for ddr3
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-15 SRICHARAN ROMAP4/5: emif: Correct the emif power mgt shadow regist...
2012-05-15 SRICHARAN ROMAP5: emif/ddr: Change emif settings as required for...
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2011-11-23 Wolfgang DenkMerge branch 'hs@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'sr@denx.de' of git://git.denx.de/u-boot...
2011-11-21 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-video
2011-11-16 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/custodians
2011-11-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-11-15 Sricharanomap5: emif: Add emif/ddr configurations required for...