OMAP4+: Force DDR in self-refresh after warm reset
[glsdk/glsdk-u-boot.git] / arch / arm / include /
2012-07-07 Lokesh VutlaOMAP4+: Force DDR in self-refresh after warm reset
2012-07-07 Lokesh VutlaARM: OMAP3+: Detect reset type
2012-07-07 Valentin Longchamparm/kirkwood: protect the ENV_SPI #defines
2012-07-07 Valentin Longchampkw_spi: support spi_claim/release_bus functions
2012-07-07 Valentin Longchampkirkwood: add save functionality kirkwood_mpp_conf...
2012-07-07 Bo ShenATMEL/PIO: Enable new feature of PIO on Atmel device
2012-07-07 Otavio SalvadorMX28: Fix a typo in mx28_reg_8 macro
2012-07-07 Jason Liui.mx: i.mx6x: NO_MUX_I/NO_PAD_I not set correctly
2012-07-07 Rajeshwari ShindeEXYNOS5: PINMUX: Added default pinumx settings
2012-07-07 Minkyu KangExynos: fix cpuinfo and cpu detecting
2012-07-07 SRICHARAN RARM: OMAP4: Correct the lpddr2 io settings register...
2012-07-07 Lokesh VutlaOMAP5: Change voltages for omap5432
2012-07-07 Lokesh VutlaOMAP5: DPLL core lock for OMAP5432
2012-07-07 Lokesh VutlaOMAP5: EMIF: Add support for DDR3 device
2012-07-07 Lokesh VutlaOMAP5: ADD precalculated timings for ddr3
2012-07-07 Lokesh VutlaOMAP5: Configure the io settings for omap5432 uevm...
2012-07-07 Lokesh VutlaOMAP5: ADD chip detection for OMAP5432 SOC
2012-07-07 Lokesh VutlaOMAP5: Adding correct Control id code for OMAP5430
2012-07-07 Tom Riniam33xx: Fix i2c sampling rate typo
2012-07-07 Tom Riniam33xx: Fill in more cm_wkuppll / cm_perpll
2012-07-07 Tom Riniam335x: Correct i2c sysc offset
2012-07-07 SRICHARAN RARM: OMAP5: Correct the DRAM_ADDR_SPACE_END macro.
2012-07-07 Tom Riniam33xx: Do not call init_timer twice
2012-07-07 Tom Warrenarm: Tegra: Use ODMDATA from BCT in IRAM
2012-07-07 Tom Warrengpio: tegra2: rename tegra2_gpio.* to tegra_gpio.*
2012-07-07 Tom Warrenspi: tegra2: rename tegra2_spi.* to tegra_spi.*
2012-07-07 Simon Glasstegra: Correct PLL access in ap20.c and clock.c
2012-07-07 Stephen Warrentegra: add SDMMC1 on SDIO1 funcmux entry
2012-07-07 Lucas Stachtegra: add SDIO1 funcmux entry for UARTA
2012-07-07 Lucas Stachtegra: sync SDIO1 pingroup enum name with TRM
2012-07-07 Stephen Warrentegra: add UART1 on GPU funcmux entry
2012-07-07 Stephen Warrentegra: add alternate UART1 funcmux entry
2012-07-07 Tom Warrenspi: Tegra2: Seaboard: fix UART corruption during SPI...
2012-06-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-video
2012-05-25 Jeroen Hofsteeomap3_dss: cosmetic changes
2012-05-25 Jeroen Hofsteeomap3_dss: add optional framebuffer
2012-05-25 Fabio Estevammx53: Allow IPUv3 driver to also work on mx53
2012-05-25 Donghwa LeeLCD: support another s6e8ax0 panel type
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mmc
2012-05-20 Rajeshwari ShindeUSB: S5P: Add ehci support
2012-05-15 Mike Frysingernet: punt bd->bi_ip_addr
2012-05-15 Simon Glasstegra: i2c: Add function to find DVC bus
2012-05-15 Yen Lintegra: Add warmboot implementation
2012-05-15 Jimmy Zhangtegra: Add PMU to manage power supplies
2012-05-15 Jimmy Zhangtegra: Add EMC support for optimal memory timings
2012-05-15 Simon Glasstegra: Add header file for APB_MISC register
2012-05-15 Simon Glasstegra: Add tegra_get_chip_type() to detect SKU
2012-05-15 Yen Lintegra: Add flow, gp_padctl, fuse, sdram headers
2012-05-15 Simon Glasstegra: Add functions to access low-level Osc/PLL details
2012-05-15 Simon Glasstegra: Move ap20.h header into arch location
2012-05-15 Marek Vasuti.MX28: Add LRADC register definitions
2012-05-15 Marek Vasuti.MX28: Add LCDIF register definitions
2012-05-15 Marek Vasuti.MX28: Implement boot pads sampling and reporting
2012-05-15 Marek Vasuti.MX28: Improve passing of data from SPL to U-Boot
2012-05-15 Stefano BabicMX5: PAD_CTL_DRV_VOT_LOW and PAD_CTL_DRV_VOT_HIGH exchanged
2012-05-15 Fabio Estevammx53loco: Add CONFIG_REVISION_TAG
2012-05-15 Timo Ketolai.MX2: Include asm/types.h in arch-mx25/imx-regs.h
2012-05-15 Timo Ketolai.MX25: esdhc: Add mxc_get_clock infrastructure
2012-05-15 Eric Nelsoni.MX6: add enable_sata_clock()
2012-05-15 Dirk Behmei.MX6: Add ANATOP regulator init
2012-05-15 Fabio Estevammx53loco: Allow to print CPU information at a later...
2012-05-15 Fabio Estevammx5: Add clock config interface
2012-05-15 Fabio Estevamimx-common: Factor out get_ahb_clk()
2012-05-15 Stefano BabicMX53: add function to set SATA clock to internal
2012-05-15 Stefano BabicMX5: Add definitions for SATA controller
2012-05-15 Stefano BabicDefine UART4 and UART5 base addresses
2012-05-15 Donghwa LeeEXYNOS: support EXYNOS MIPI DSI interface driver.
2012-05-15 Donghwa LeeEXYNOS: support EXYNOS framebuffer and FIMD display...
2012-05-15 Donghwa LeeEXYNOS: add LCD and MIPI DSI clock interface.
2012-05-15 Donghwa LeeEXYNOS: definitions of system resgister and power manag...
2012-05-15 Chander KashyapEXYNOS: Rename exynos5_tzpc structure to exynos_tzpc
2012-05-15 Grazvydas IgnotasOMAP3: pandora: pin mux updates for DM3730 board variant
2012-05-15 Aneesh Vomap4+: Avoid using __attribute__ ((__packed__))
2012-05-15 Aneesh Varm: adapt asm/linkage.h from Linux
2012-05-15 SRICHARAN ROMAP3+: reset: Create a common reset layer.
2012-05-15 Balaji T Komap5: pbias ldo9 turn on
2012-05-15 Balaji T Karm: omap5: correct boot device mode7 for eMMC
2012-05-15 SRICHARAN ROMAP4/5: emif: Correct the emif power mgt shadow regist...
2012-05-15 SRICHARAN ROMAP4/5: device: Add support to get the device type.
2012-05-15 SRICHARAN ROMAP4/5: Make the sysctrl structure common
2012-05-15 SRICHARAN ROMAP5: SRAM: Change the SRAM base address.
2012-05-15 SRICHARAN ROMAP4/5: Make the silicon revision variable common.
2012-05-15 SRICHARAN ROMAP5: palmas: Configure nominal opp vdd values
2012-05-15 SRICHARAN ROMAP5: emif/ddr: Change emif settings as required for...
2012-05-15 SRICHARAN ROMAP5: io: Configure the io settings for omap5430 sevm...
2012-05-15 SRICHARAN ROMAP5: board: Add pinmux data for omap5_evm board.
2012-05-15 SRICHARAN ROMAP5: clocks: Change clock settings as required for...
2012-05-15 Nishanth MenonOMAP4460: TPS Ensure SET1 is selected after voltage...
2012-05-15 Nishanth MenonOMAP3+: Introduce generic logic for OMAP voltage controller
2012-05-15 Jonathan SolnitARM:OMAP+:MMC: Add parameters to MMC init
2012-05-15 Vladimir Zapolskiyserial: add LPC32X0 high-speed UART devices support
2012-05-15 Vladimir Zapolskiyarm926ejs: add NXP LPC32x0 cpu series support
2012-05-08 Jaehoon Chungmmc: support the sdhci instead of s5p_mmc for samsung-soc
2012-04-30 Wolfgang DenkMerge branch 'agust@denx.de' of git://git.denx.de/u...
2012-04-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-ppc4xx
2012-04-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
next