]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/history - arch/arm/lib
OMAP5: Change voltages for omap5432
[glsdk/glsdk-u-boot.git] / arch / arm / lib /
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-15 Mike Frysingernet: move bootfile init into eth_initialize
2012-05-15 Mike Frysingernet: punt bd->bi_ip_addr
2012-04-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-blackfin
2012-04-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nds32
2012-04-29 Wolfgang DenkMerge branch 'marex@denx.de' of git://git.denx.de/u...
2012-04-23 Stephen Warrenarm: restore fdt_fixup_ethernet call to do_bootm_linux
2012-04-23 Stephen Warrenarm: fix bootm with device tree
2012-04-09 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2012-03-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-03-30 Marek VasutBOOT: Add "bootz" command to boot Linux zImage on ARM
2012-03-30 Wolfgang DenkMerge branch 'agust@denx.de' of git://git.denx.de/u...
2012-03-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-03-29 Simon Glassarm: Check for valid FDT after console is up
2012-03-27 Simon Schwarzarm: Add Prep subcommand support to bootm
2012-03-27 Stefano BabicAdd cache functions to SPL for armv7
2012-03-18 Simon Glassbootstage: arm: Add bootstage calls in board and bootm
2012-03-18 Simon Glassbootstage: Replace show_boot_progress/error() with...
2012-03-18 Simon Glassbootstage: Make use of BOOTSTAGE_ID_RUN_OS in show_boot...
2012-02-17 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-x86
2012-02-13 Wolfgang DenkMerge branch 'sf' of git://git.denx.de/u-boot-blackfin
2012-02-13 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-blackfin
2012-02-12 Hadli, Manjunathdavinci: add support for printing clock frequency
2011-12-23 Wolfgang DenkMerge branch 'next' of ../next
2011-12-20 Wolfgang DenkMerge branch 'agust@denx.de' of git://git.denx.de/u...
2011-12-19 Heiko Schocherarm, fdt: update ethernet mac address before booting...
2011-12-12 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2011-12-12 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-12-11 Wolfgang Grandeggerarm: add __aeabi_unwind_cpp_pr1() function to avoid...
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2011-12-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-12-06 Christian Riescharm: printf() is not available in some SPL configurations
2011-11-23 Wolfgang DenkMerge branch 'hs@denx.de' of git://git.denx.de/u-boot...
2011-11-22 Mike Frysingernet: rtl8109: drop unused !NET_MULTI driver
2011-10-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-10-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2011-10-27 Helmut Raigercosmetic: s/BOARD_LATE_INIT/CONFIG_BOARD_LATE_INIT
2011-10-27 Heiko Schocherarm, logbuffer: make it compileclean
2011-10-26 Simon Glassfdt: ARM: Add fdtcontroladdr to set device tree address...
2011-10-26 Simon Glassfdt: ARM: Implement and verify embedded and separate...
2011-10-24 Simon Glassarm: Correct build error introduced by getenv_ulong...
2011-10-23 Simon Glassarm: Use getenv_ulong() in place of getenv(), strtoul
2011-10-09 Wolfgang Denkarch/arm/lib/board.c: fix warning: variable ... set...
2011-10-05 Mike Frysingernet: drop !NET_MULTI code
2011-10-05 Valentin LongchampPOST/arm: adaptations needed for POST on ARM to work
2011-09-13 Jason Kridnerled: remove camel casing of led identifiers globally
2011-09-04 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-coldfire
2011-09-04 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-09-04 Aneesh Varmv7: cache: remove flush on un-aligned invalidate
2011-09-04 Aneesh Varm: do not force d-cache enable on all boards
2011-09-03 Igor Grinbergarm: fix bd pointer dereference prior initialization
2011-09-03 Heiko Schocherarm, lib/board.c: use gd->ram_size instead of bd->bi_me...
2011-09-03 Matthias Weisserarm: lib: memcpy: Do not copy to same address
2011-08-04 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-08-04 Albert ARIBAUDMerge commit '7b2fac7654f7420c2787f74ec3b1540fa3b343e9'
2011-08-04 Heiko Schochercosmetic: arm: lib/board.c: Coding Style cleanup
2011-08-02 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-ppc4xx
2011-08-02 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-blackfin
2011-07-28 Andreas Bießmannunify version_string
2011-07-26 Aneesh Vreplace CONFIG_PRELOADER with CONFIG_SPL_BUILD
2011-07-26 Aneesh Vscaled down version of generic libraries for SPL
2011-07-19 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mmc
2011-07-18 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-07-17 Igor Grinbergarm: add CONFIG_MACH_TYPE setting and documentation
2011-07-04 Aneesh Varmv7: add PL310 support to u-boot
2011-07-04 Aneesh Varm: minor fixes for cache and mmu handling
2011-07-04 Aneesh Varmv7: integrate cache maintenance support
2011-07-04 Aneesh Varmv7: rename cache related CONFIG flags
2011-07-04 Aneesh Varm: make default implementation of cache_flush() weakl...
2011-06-23 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-06-23 Michael Schwingenrun arm_pci_init after relocation
2011-06-22 Wolfgang DenkARM: drop unsupported 'trab' board
2011-05-19 Wolfgang DenkMinor coding style cleanup.
2011-05-10 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2011-04-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-04-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-fdt
2011-04-27 Minkyu KangDon't grab memory for LCD if FB address is defined
2011-04-27 Eric CooperARM: fix stack pointer adjustment in board_init_f()
2011-04-27 Matthias Weisserarm: Use optimized memcpy and memset from linux
2011-04-26 Grant LikelyRespect memreserve regions specified in the device...
2011-04-26 Grant LikelyStop passing around bootmem_base value.
2011-03-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2011-03-27 Po-Yu Chuangarm: fix incorrect monitor protection region in FLASH
2011-02-21 Po-Yu Chuangarm: get_sp() should always be compiled
2011-01-25 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
2011-01-18 Peter TyserReplace "FLASH" strings with "Flash" or "flash"
2010-12-16 Wolfgang DenkMerge branch 'master' of ../master into next
2010-12-09 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-imx
2010-12-08 Heiko Schocherarm: add 8-byte alignment for ABI compliance before...
2010-11-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-samsung
2010-11-19 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-i2c
2010-11-17 Sebastien CarlierSwitch from archive libraries to partial linking
2010-11-17 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-11-16 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-11-12 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-ti
2010-11-12 Wolfgang DenkMerge branch 'master' of /home/wd/git/u-boot/master
2010-11-04 Steve SakomanARMV7: Fix build for non-OMAP3 boards
2010-11-02 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot-arm
next