HACK: ARM: DRA7xx: Add VPE crossbar setting
[glsdk/glsdk-u-boot.git] / arch / arm /
2013-08-14 Mugunthan V NARM: DRA7xx: Add CPSW support to DRA7xx EVM
2013-08-14 Mugunthan V NARM: DRA7xx: Enable GMAC clock control
2013-08-14 Lokesh VutlaARM: DRA7xx: Lock DPLL_GMAC
2013-08-13 Minaldra7xx: Enabled UART-boot mode
2013-08-08 Amarinder BindraHACK: ARM: DRA7xx: crossbar: Add support for crossbar
2013-08-08 Sourav Poddararmv7: hw_data: change clock divider setting.
2013-08-08 Matt Porteromap5: add qspi support
2013-08-08 Ravikumar KattekolaDRA7: Revert QSPI v1 patchset to apply v2 with code...
2013-06-28 Sourav Poddararm: omap5: hw_data: Enable clock selectively. ti2013.04.02.prod.13.07.001
2013-06-07 Matt Porteromap5: add qspi support
2013-05-29 Sricharan RARM: DRA7xx: EMIF: Change settings required for EVM...
2013-05-29 Lokesh VutlaARM: DRA7xx: clocks: Update PLL values
2013-05-29 Lokesh VutlaARM: DRA7xx: Update pinmux data
2013-05-29 Balaji T Kmmc: omap_hsmmc: add mmc1 pbias, ldo1
2013-05-29 Sricharan RARM: DRA7xx: Correct SRAM END address
2013-05-29 Lokesh VutlaARM: DRA7xx: Do not enable srcomp for DRA7xx Soc's
2013-05-29 Nishanth MenonARM: OMAP5: DRA7xx: support class 0 optimized voltages
2013-05-29 Lokesh VutlaARM: DRA7xx: clocks: Fixing i2c_init for PMIC
2013-05-29 Lokesh VutlaARM: DRA7xx: power Add support for tps659038 PMIC
2013-05-29 Lokesh VutlaARM: DRA7xx: Add control id code for DRA7xx
2013-05-29 Lokesh VutlaARM: OMAP4+: pmic: Make generic bus init and write...
2013-05-29 Sricharan RARM: OMAP5: clocks: Do not enable sgx clocks
2013-05-29 Lokesh VutlaARM: OMAP4+: Cleanup header files
2013-05-10 SRICHARAN RARM: OMAP: Add arch_cpu_init function
2013-05-10 SRICHARAN RARM: OMAP: Cleanup boot parameters usage
2013-05-10 SRICHARAN RARM: OMAP: Correct save_boot_params and replace with...
2013-05-10 SRICHARAN RARM: OMAP4/5: Make OMAPx_SRAM_SCRATCH_ defines common
2013-05-10 SRICHARAN RARM: OMAP: Make omap_boot_parameters common across...
2013-05-10 Tom Riniam33xx: Fix warning with CONFIG_DISPLAY_CPUINFO
2013-05-10 Eric Benarddavinci: handle CONFIG_SYS_CLE_MASK and CONFIG_SYS_ALE_MASK
2013-05-10 Eric Benardda850: provide davinci_enable_uart0
2013-05-10 Lokesh VutlaARM: OMAP5: Fix warm reset with USB cable connected
2013-05-10 Lubomir PopovOMAP5: USB: hsusbtll_clkctrl has to be in hw_auto for...
2013-05-10 Enric Balletbo i... Add DDR3 support for IGEP COM AQUILA/CYGNUS.
2013-05-10 Lokesh Vutlaarm: omap: emif: Fix DDR3 init after warm reset
2013-05-10 Lubomir PopovOMAP5: I2C: Set I2C_BUS_MAX to 5 to enable I2C4 and...
2013-05-10 Lubomir PopovOMAP5: I2C: Add I2C4 and I2C5 bases
2013-05-10 Lubomir PopovOMAP5: I2C: Enable i2c5 clocks
2013-05-10 Matt Porteram33xx: add pll and clock support for TI814x CPSW
2013-04-30 Michal Simeki2c: zynq: Add support for Xilinx Zynq
2013-04-30 Michal Simekmmc: Add support for Xilinx Zynq sdhci controller
2013-04-30 Michal Simekzynq: Move macros to hardware.h
2013-04-30 Michal Simeknet: gem: Fix gem driver on 1Gbps LAN
2013-04-30 Michal Simekzynq: Move scutimer baseaddr to hardware.h
2013-04-30 Michal Simekarm: zynq: Rename XPSS_ prefix to ZYNQ_ for hardcoded...
2013-04-30 David Andreyarm: zynq: U-Boot udelay < 1000 FIX
2013-04-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm...
2013-04-17 Simon Glassexynos: Correct use of 64-bit division
2013-04-16 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-x86
2013-04-16 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-15 Tom WarrenTegra: Split tegra_get_chip_type() into soc & sku funcs
2013-04-15 Tom WarrenTegra: Fix MSELECT clock divisors for T30/T114.
2013-04-15 Tom WarrenTegra114: Initialize System Counter (TSC) with osc...
2013-04-15 Tom WarrenTegra: Configure L2 cache control reg properly.
2013-04-15 Tom WarrenTegra: Restore cp15 VBAR _start vector write for ARMv7
2013-04-15 Stephen WarrenARM: tegra: support T33 SKU of Tegra30
2013-04-15 Andre PrzywaraARMv7: start.S: stay in HYP mode if u-boot is entered...
2013-04-15 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-14 Albert ARIBAUDARM: fix CONFIG_SPL_MAX_SIZE semantics
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-13 Albert ARIBAUDARM: Fix __bss_start and __bss_end in linker scripts
2013-04-13 Fabio Estevamspi: mxc_spi: Set master mode for all channels
2013-04-13 Tetsuyuki KobayashiBUGFIX: arm: data abort in get_bad_stack_swi
2013-04-13 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-04-12 man.huber@arcor.deomap3: Display MHz instead of mHz on the console
2013-04-12 Tom Riniam335x: Really correct DDR timings on new BeagleBone...
2013-04-12 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Benoît Thébaudeauarm: Make all linker scripts compatible with per-symbol...
2013-04-12 Benoît Thébaudeauarm1176: Remove unused MMU setup from start.S
2013-04-12 Benoît Thébaudeauarm: Remove deprecated and now unused NAND SPL
2013-04-12 Benoît Thébaudeauarm: Remove support for unused s3c64xx
2013-04-12 Benoît Thébaudeauarm: Remove support for smdk6400
2013-04-12 Benoît Thébaudeauimx: Add u-boot-with-nand-spl.imx make target
2013-04-12 Benoît Thébaudeauimx: Add u-boot-with-spl.imx make target
2013-04-12 Benoît Thébaudeauarm: Remove unused relocate_code() parameters
2013-04-12 Benoît Thébaudeauarm926ejs: Remove deprecated and now unused NAND SPL
2013-04-12 Benoît Thébaudeaunand: mxc: Switch NAND SPL to generic SPL
2013-04-12 Benoît Thébaudeauimx: Fix automatic make targets for imx images
2013-04-12 Benoît Thébaudeauarm: crt0.S: Remove bogus .globl
2013-04-12 Benoît Thébaudeauarm: relocate_code(): Use __image_copy_end for end...
2013-04-12 Benoît Thébaudeauarm: relocate_code(): Remove useless relocation offset...
2013-04-12 Benoît Thébaudeauarm1136: Remove redundant relocate_code() return
2013-04-12 Benoît Thébaudeauarm: relocate_code() is no longer noreturn
2013-04-12 Benoît Thébaudeauarm: start.S: Fix _TEXT_BASE for SPL
2013-04-12 Benoît Thébaudeauimx: mx5: lowlevel_init: Simplify code
2013-04-10 Jon Hunteromap5912-osk: Fix get_timer() and CONFIG_SYS_HZ
2013-04-10 Lubomir PopovOMAP4: Fix bug in omap4460_volts struct
2013-04-10 Tom Riniam335x: Update timings for the beaglebone again
2013-04-09 Tom Riniam335x/ti814x: Correct MMC_BOOT_DEVICES_START/END
2013-04-08 Tom RiniOMAP3/4/5/AM33xx: Correct logic for checking FAT or...
2013-04-08 Lokesh Vutlaarm: omap4: Fix SDRAM AUTO DETECTION
2013-04-08 Lubomir PopovOMAP: Fix copy-paste bug that did not enable UART4...
2013-04-08 Hunter, Jonomap2420-h4: Fix get_timer() and CONFIG_SYS_HZ
2013-04-08 Hunter, Jonomap2420-h4: Fix booting from NOR flash
2013-04-08 Andreas Bießmannomap_gpmc: change nandecc command
2013-04-08 Andreas Bießmannomap3/omap_gpmc.h: add ooblayout for BCH8 as in kernel
2013-04-08 Andreas Bießmannasm/omap_gpmc.h: consolidate common defines
2013-04-08 Andreas Bießmannomap3/cpu.h: add BCH support
next