]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/history - board/w7o/w7o.c
Merge branch 'master' of git://git.denx.de/u-boot-i2c
[glsdk/glsdk-u-boot.git] / board / w7o / w7o.c
2010-04-24 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-i2c
2010-04-21 Stefan RoeseMove arch/ppc to arch/powerpc
2010-04-13 Peter Tyserppc: Move cpu/$CPU to arch/ppc/cpu/$CPU
2009-10-03 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-blackfin
2009-09-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
2009-09-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2009-09-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-ubi
2009-09-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-ppc4xx
2009-09-28 Stefan Roeseppc4xx: Convert PPC4xx SDRAM defines from lower case...
2009-09-28 Stefan Roeseppc4xx: Convert PPC4xx UIC defines from lower case...
2009-09-18 Wolfgang DenkMerge branch 'warning-cleanup'
2009-09-15 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2009-09-15 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-ppc4xx
2009-09-11 Stefan Roeseppc4xx: Big cleanup of PPC4xx defines
2009-02-23 Haavard SkinnemoenMerge branch 'mimc200' into next
2008-12-17 Haavard SkinnemoenMerge branch 'fixes' into cleanups
2008-10-21 Stefan RoeseMerge branch 'master' of /home/stefan/git/u-boot/u...
2008-10-21 Markus KlotzbuecherMerge git://git.denx.de/u-boot into x1
2008-10-18 Wolfgang DenkMerge 'next' branch
2008-10-18 Jean-Christophe... rename CFG_ macros to CONFIG_SYS
2008-07-10 Markus KlotzbuecherMerge branch 'master' of git://www.denx.de/git/u-boot
2008-06-12 Becky BruceChange initdram() return type to phys_size_t
2008-06-11 Wolfgang DenkMerge branch 'master' of git://www.denx.de/git/u-boot-sh
2008-06-11 Wolfgang DenkMerge branch 'master' of git://www.denx.de/git/u-boot...
2008-06-11 Wolfgang DenkMerge branch 'master' of git://www.denx.de/git/u-boot-fdt
2008-06-11 Wolfgang DenkMerge branch 'master' of git://www.denx.de/git/u-boot...
2008-06-11 Wolfgang DenkMerge branch 'master' of git://www.denx.de/git/u-boot...
2008-06-11 Wolfgang DenkMerge branch 'master' of git://www.denx.de/git/u-boot-net
2008-06-11 Wolfgang DenkMerge branch 'master' of git://www.denx.de/git/u-boot...
2008-06-03 Stefan Roeseppc4xx: Remove superfluous dram_init() call or replace...
2006-02-24 Bartlomiej SiekaMerge with /home/wd/git/u-boot/testing-NAND/ to add...
2005-10-16 Wolfgang DenkMerge with /home/sr/git/u-boot
2005-10-15 Wolfgang DenkMerge with /home/m8/git/u-boot
2005-10-13 Wolfgang DenkCleanup for GCC-4.x
2005-09-23 Wolfgang DenkCleanup (PPC4xx is AMCC now)
2004-01-20 wdenk* The PS/2 mux on the BMS2003 board needs 450 ms after...
2004-01-06 wdenkAdd a common get_ram_size() function and modify the the
2003-06-27 wdenk* Code cleanup:
2002-11-03 wdenkInitial revision