]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/history - board
arm: omap: emif: Fix DDR3 init after warm reset
[glsdk/glsdk-u-boot.git] / board /
2013-05-10 Tom Rinibeagleboard: Update comment in get_board_rev()
2013-05-10 Nishanth Menonpalmas: rename init_settings to an generic palmas init
2013-05-10 Nishanth Menontwl6035: rename to palmas
2013-05-10 Nishanth Menontwl4030: make twl4030_i2c_read_u8 prototype consistent
2013-05-10 Nishanth Menontwl4030: make twl4030_i2c_write_u8 prototype consistent
2013-05-10 Matt Porterti814x_evm: enable CPSW support
2013-05-10 Matt Porteram33xx: add pll and clock support for TI814x CPSW
2013-04-30 Michal Simekmmc: Add support for Xilinx Zynq sdhci controller
2013-04-30 David Andreynet: gem: Preserve clk on emio interface
2013-04-30 David Andreynet: gem: Pass phy address to init
2013-04-30 Michal Simekzynq: Move macros to hardware.h
2013-04-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm...
2013-04-17 Simon Glassexynos: fdt: Add TMU node for snow
2013-04-17 Vivek GautamExynos5: Add support for USB download boot mode
2013-04-15 Tom WarrenTegra: T30: Beaver board support.
2013-04-15 Tom WarrenTegra: Split tegra_get_chip_type() into soc & sku funcs
2013-04-15 Thierry RedingTegra: All Tamonten-derived boards use onboard NAND
2013-04-15 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-14 Albert ARIBAUDsmdk5250, snow: convert to CONFIG_SPL_MAX_FOOTPRINT
2013-04-14 Albert ARIBAUDda850evm, da850_am18xxevm: convert to CONFIG_SPL_MAX_FO...
2013-04-14 Albert ARIBAUDcam_enc_4xx: convert to CONFIG_SPL_MAX_FOOTPRINT
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-13 Albert ARIBAUDARM: Fix __bss_start and __bss_end in linker scripts
2013-04-13 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-04-12 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Benoît Thébaudeauarm: Make all linker scripts compatible with per-symbol...
2013-04-12 Benoît Thébaudeauarm: Remove support for smdk6400
2013-04-12 Benoît Thébaudeauarm: Remove unused relocate_code() parameters
2013-04-12 Benoît Thébaudeaunand: mxc: Switch NAND SPL to generic SPL
2013-04-12 Benoît Thébaudeauarm: relocate_code(): Use __image_copy_end for end...
2013-04-12 Benoît Thébaudeauimx: mx53ard: Add support for NAND Flash
2013-04-11 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-04-10 Jon Hunteromap5912-osk: Fix device initialisation
2013-04-10 Jon Hunteromap5912-osk: Fix booting from NOR flash
2013-04-10 Jon Hunteromap5912-osk: Fix DRAM initialisation
2013-04-10 Tom Riniam335x: Update timings for the beaglebone again
2013-04-10 Tom Rininand: Extend nand_(read|write)_skip_bad with *actual...
2013-04-08 SRICHARAN RARM: OMAP5: Rename omap5_evm to omap5_uevm
2013-04-08 Hunter, Jonomap2420-h4: Fix booting from NOR flash
2013-04-08 Hunter, Jonomap2420-h4: Fix DRAM initialisation
2013-04-08 Andreas Bießmannasm/omap_gpmc.h: consolidate common defines
2013-04-08 Lars Poeschelpcm051: Enable DDR PHY dynamic power down bit
2013-04-04 Tom RiniMerge branch 'master' of git://www.denx.de/git/u-boot...
2013-04-04 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-04-04 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-03 Javier Martinez... i.MX6: mx6qsabrelite: README: don't pass chip-select...
2013-04-03 Fabio Estevammx6: Fix get_board_rev() for the mx6 solo case
2013-04-03 Abbas Razammc: i.MX6: fsl_esdhc: Define maximum bus width support...
2013-04-03 Fabio Estevammx6qsabrelite: README: No need to pass 'u-boot.imx'
2013-04-03 Otavio Salvadormx6qsabre{sd,auto}: Add boot mode select
2013-04-03 Otavio Salvadormx6qsabresd: Fix card detection for invalid card id...
2013-04-03 Otavio Salvadormx6qsabresd: Document the mapping of USDHC[2-4]
2013-04-02 Albert ARIBAUDreplace last __bss_end__ occurrences with __bss_end
2013-04-01 York SunConsolidate bool type
2013-04-01 Padmavathi VennaExynos: clock: Correct pwm source clk selection
2013-03-31 Tom RiniMerge branch 'agust@denx.de' of git://git.denx.de/u...
2013-03-29 Anatolij GustschinMerge branch 'for-v2013.04'
2013-03-29 Akshay SaraswatExynos5: clock: Fix a typo bug in exynos clock init
2013-03-29 Pali Rohármenu: Add support for user defined item choice function
2013-03-29 Akshay SaraswatExynos: clock: Fix a bug in PLL lock check condition
2013-03-29 Vivek GautamSMDK5250: Fix compiler warning for non-dt systems
2013-03-28 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-03-27 Ajay KumarSMDK5250: Use statically defined structures only in...
2013-03-27 Ajay KumarSMDK5250: Add device node for DP
2013-03-27 Ajay KumarSMDK5250: Add device node for FIMD
2013-03-27 Ajay Kumarvideo: exynos_dp: Remove callbacks from the driver
2013-03-27 Ajay Kumarvideo: exynos_fb: Remove callbacks from the driver
2013-03-26 Albert ARIBAUDMerge branch 'u-boot-tegra/master' into 'u-boot-arm...
2013-03-26 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-03-25 Tom WarrenTegra114: MMC: Add SD bus power-rail init routine
2013-03-25 Tom WarrenTegra114: Dalmore: Add SDIO3 pad config to pinctrl_conf...
2013-03-25 Tom WarrenTegra114: fdt: Add SDMMC (sdhci) nodes for T114 boards...
2013-03-25 Allen Martintegra114: dalmore: fdt: enable dalmore SPI controller
2013-03-25 Allen Martinspi: add common fdt SPI driver interface
2013-03-25 Allen Martintegra: spi: rename tegra SPI drivers
2013-03-25 Allen Martintegra: remove support for UART SPI switch
2013-03-24 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-03-24 Tom Riniam335x_evm: Add better timings for the new BeagleBoard...
2013-03-24 Matt Porterti814x_evm: add ti814x evm board support
2013-03-24 Matt Porteram33xx: refactor emif4/ddr to support multiple EMIF...
2013-03-24 Matt Porteram33xx: convert defines from am33xx-specific to generic...
2013-03-24 Vaibhav Hirematham335x: Enable DDR PHY dynamic power down bit for DDR3...
2013-03-22 Nikita Kiryanovcm-t35: add support for loading splash image from NAND
2013-03-21 Jeroen Hofsteelcd, fb: remove duplicated prototypes and unused code
2013-03-21 Jeroen Hofsteecommon/lcd.c: remove global lcd_base
2013-03-21 Jeroen Hofsteecommon/lcd.c: cleanup use of global variables
2013-03-21 Wolfgang Denkcommon/lcd.c: cleanup use of global variables
2013-03-20 Tom RiniMerge branch 'spi' of git://git.denx.de/u-boot-x86
2013-03-20 Stephen WarrenARM: rpi_b: enable SD controller, add related env/cmds
2013-03-20 Stephen WarrenARM: rpi_b: use bcm2835 mbox driver to get memory size
2013-03-20 Fabio EstevamAdd initial support for Wandboard dual lite and solo.
2013-03-19 Simon Glassx86: Add FDT SPI node for link
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-03-18 Lukasz Majewskiarm:trats: Use new ums command
2013-03-15 Simon Glassarm: Use sections header to obtain link symbols
2013-03-15 Simon GlassReplace __bss_end__ with __bss_end
2013-03-15 Albert ARIBAUDMerge branch 'u-boot-tegra/master' into 'u-boot-arm...
next