]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/history - drivers
HACK: ARM: DRA7xx: Add VPE crossbar setting
[glsdk/glsdk-u-boot.git] / drivers /
2013-08-14 Mugunthan V Ndrivers: net: cpsw: Enable statistics for all port
2013-08-14 Mugunthan V Ndrivers: net: cpsw: remove hard coding bd ram for cpsw
2013-08-08 Sourav Poddardriver: spi: Add memory mapped read support
2013-08-08 Ravikumar Kattekoladrivers: mtd: qspi: Add quad read support
2013-08-08 Matt Porterspi: add TI QSPI driver
2013-08-08 Jagannadha Sutradh... sf: Warn to use BAR for > 16MiB flashes
2013-08-08 Jagannadha Sutradh... sf: Add debug messages on spi_flash_read_common
2013-08-08 Jagannadha Sutradh... sf: Place the sf calls in proper order
2013-08-08 Jagannadha Sutradh... sf: Unify spi_flash write code
2013-08-08 Jagannadha Sutradh... sf: Add flag status register polling support
2013-08-08 Jagannadha Sutradh... sf: Remove spi_flash_cmd_poll_bit()
2013-08-08 Jagannadha Sutradh... sf: spansion: Add support for S25FL512S_64K
2013-08-08 Jagannadha Sutradh... sf: Use spi_flash_addr() in write call
2013-08-08 Jagannadha Sutradh... sf: Add bank addr code in CONFIG_SPI_FLASH_BAR
2013-08-08 Jagannadha Sutradh... sf: Update sf read to support all sizes of flashes
2013-08-08 Jagannadha Sutradh... sf: Update sf to support all sizes of flashes
2013-08-08 Jagannadha Sutradh... sf: Read flash bank addr register at probe time
2013-08-08 Jagannadha Sutradh... sf: Discover the bank addr commands
2013-08-08 Jagannadha Sutradh... sf: Add bank address register writing support
2013-08-08 Jagannadha Sutradh... sf: spansion: Correct name of S25FL128S 64K Sector...
2013-08-08 Ravikumar KattekolaDRA7: Revert QSPI v1 patchset to apply v2 with code...
2013-06-07 Sourav Poddardrivers: mtd: spi: Modify read/write command for sfl256...
2013-06-07 Matt Porterspi: add TI QSPI driver
2013-05-29 Balaji T Kmmc: omap_hsmmc: add mmc1 pbias, ldo1
2013-05-29 Lokesh VutlaARM: OMAP4+: Cleanup header files
2013-05-10 Nishanth Menonpalmas: use palmas_i2c_[read|write]_u8
2013-05-10 Nishanth Menonpalmas: rename twl6035_mmc1_poweron_ldo with an palmas...
2013-05-10 Nishanth Menonpalmas: rename init_settings to an generic palmas init
2013-05-10 Nishanth Menontwl6035: rename to palmas
2013-05-10 Nishanth Menontwl6030: move twl6030 register access functions to...
2013-05-10 Nishanth Menontwl6030: twl6030_i2c_[read|write]_u8 prototype consistent
2013-05-10 Nishanth Menontwl4030: make twl4030_i2c_read_u8 prototype consistent
2013-05-10 Nishanth Menontwl4030: make twl4030_i2c_write_u8 prototype consistent
2013-05-10 Matt Porterphy: add support for ET1011C phys
2013-05-10 Matt Portercpsw: add support for TI814x slave_regs differences
2013-04-30 Michal Simeki2c: zynq: Add support for Xilinx Zynq
2013-04-30 Michal Simekmmc: Add support for Xilinx Zynq sdhci controller
2013-04-30 Michal Simeknet: gem: Add support for phy autodetection
2013-04-30 David Andreynet: gem: Preserve clk on emio interface
2013-04-30 David Andreynet: gem: Pass phy address to init
2013-04-30 Michal Simeknet: gem: Fix gem driver on 1Gbps LAN
2013-04-30 Michal Simeknet: gem: Do not initialize BDs again
2013-04-30 Michal Simeknet: gem: Simplify return path in zynq_gem_recv
2013-04-30 Michal Simeknet: gem: Remove WRAP bit from TX buffer description
2013-04-30 Michal Simeknet: phy: Define Marvell 88e1518 phy
2013-04-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm...
2013-04-17 Jaehoon Chungmmc: check the revision for sd3.0
2013-04-17 Jaehoon Chungmmc: support the correct card version for eMMC
2013-04-16 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-15 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-15 Tom RiniMerge branch 'tpm' of git://git.denx.de/u-boot-x86
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-14 Andrew Gabbasovfsl_esdhc: Fix DMA transfer completion waiting loop
2013-04-14 Eric Nelsonfsl_esdhc: flush cache after IO completion
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-13 Fabio Estevamspi: mxc_spi: Set master mode for all channels
2013-04-13 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Rong Changtpm: Add Infineon slb9635_i2c TPM driver
2013-04-12 Taylor Hutttpm: Add casts for proper compilation
2013-04-12 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-04-12 Stefan RoeseRevert "mtd: cfi_flash: Fix CFI flash driver for 8...
2013-04-12 Stefan RoeseRevert "cfi_flash: Use uintptr_t for casts from u32...
2013-04-12 Gerlando Falautokirkwood_nand: allow usage of NAND_ECC_SOFT_BCH
2013-04-12 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Benoît Thébaudeauarm: Remove support for unused s3c64xx
2013-04-12 Benoît Thébaudeaunand: mxc: Switch NAND SPL to generic SPL
2013-04-12 Benoît Thébaudeaunand: mxc: Use appropriate page number in syndrome...
2013-04-12 Benoît Thébaudeaunand: mxc: Fix debug trace in mxc_nand_read_oob_syndrome()
2013-04-12 Benoît Thébaudeaunand: mxc: Add support for i.MX5
2013-04-12 Benoît Thébaudeaunand: mxc: Prepare to add support for i.MX5
2013-04-12 Fabio Estevammtd: nand: mxc_nand: Fix is_16bit_nand()
2013-04-12 Fabio Estevammtd: nand: Introduce CONFIG_SYS_NAND_BUSWIDTH_16BIT
2013-04-11 Joe Hershbergerubi: ubifs: Turn off verbose prints
2013-04-11 Joe Hershbergerubi: Fix broken cleanup code in attach_by_scanning
2013-04-11 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-04-10 Pantelis Antonioudfu: NAND specific routines for DFU operation
2013-04-10 Tom Rininand: Extend nand_(read|write)_skip_bad with *actual...
2013-04-10 Pantelis Antonioudfu: Support larger than memory transfers.
2013-04-08 Tom RiniMerge branch 'patman' of git://git.denx.de/u-boot-x86
2013-04-08 Łukasz Majewskidfu:ext4:fix: Change ext4write command order of parameters
2013-04-08 Andreas Bießmannomap_gpmc: add support for hw assisted BCH8
2013-04-08 Andreas Bießmannomap_gpmc: change nandecc command
2013-04-08 Andreas Bießmannasm/omap_gpmc.h: consolidate common defines
2013-04-08 Manfred Huberomap3_beagle: Flush UART3 xmit on enable if TEMT is...
2013-04-08 Bin Liumusb: set MUSB speed based on CONFIG
2013-04-08 Bin Liumusb: am335x: disable bulk split-combine feature
2013-04-04 Tom RiniMerge branch 'master' of git://www.denx.de/git/u-boot...
2013-04-04 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-04-04 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-04 Dirk Behmespi: mxc_spi: Fix ECSPI reset handling
2013-04-04 Stephen WarrenARM: bcm2835: fix get_timer() to return ms
2013-04-04 Stefan Roesecfi_flash: Use uintptr_t for casts from u32 to void *
2013-04-03 Abbas Razammc: i.MX6: fsl_esdhc: Define maximum bus width support...
2013-04-02 Linus Walleijbiosemu: include <asm/io.h> header
2013-04-02 Jagannadha Sutradh... mtd: cfi_flash: Write buffer size adjustment for M29EW...
2013-04-02 aaron.williams@cav... mtd: cfi_flash: Fix CFI flash driver for 8-bit bus...
2013-04-01 York SunConsolidate bool type
2013-03-31 Tom RiniMerge branch 'agust@denx.de' of git://git.denx.de/u...
2013-03-29 Anatolij Gustschinvideo: bcm2835: fix build issues
2013-03-29 Anatolij GustschinMerge branch 'for-v2013.04'
next