omap5_common.h: Switch to ext4
[glsdk/glsdk-u-boot.git] / include / configs / omap5_common.h
2013-04-12 Tom Riniomap5_common.h: Switch to ext4
2013-04-08 Tom Riniomap5_common.h: Use fallback CONFIG_SYS_BAUDRATE_TABLE
2013-04-08 Tom Riniomap5_uevm.h: Move uEVM-specific choices to omap5_uevm.h
2013-04-08 SRICHARAN RARM: OMAP4/5: Make bootz as the default boot command
2013-04-08 SRICHARAN RARM: OMAP4/5: Change the default boot command to work...
2013-04-08 Nishanth Menonomap5: Allow use of a plain text env file
2013-04-08 SRICHARAN RARM: OMAP5: Set fdt_high to enable booting with Device...
2013-03-26 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-03-15 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-03-12 Albert ARIBAUDMerge branch 'u-boot-atmel/master' into 'u-boot-arm...
2013-03-11 Tom RiniMerge u-boot/master into u-boot-ti/master
2013-03-11 Lokesh Vutlaarm: dra7xx: Add dra7xx_evm build support