]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/history - include
sf: Warn to use BAR for > 16MiB flashes
[glsdk/glsdk-u-boot.git] / include /
2013-08-08 Jagannadha Sutradh... sf: Add flag status register polling support
2013-08-08 Jagannadha Sutradh... sf: Add bank addr code in CONFIG_SPI_FLASH_BAR
2013-08-08 Jagannadha Sutradh... sf: Read flash bank addr register at probe time
2013-08-08 Jagannadha Sutradh... sf: Discover the bank addr commands
2013-08-08 Ravikumar KattekolaDRA7: Revert QSPI v1 patchset to apply v2 with code...
2013-06-07 Matt Porterdra7xx_evm: add SPL API, QSPI, and serial flash support
2013-05-29 Lokesh VutlaARM: DRA7xx: clocks: Update PLL values
2013-05-29 Balaji T Kmmc: omap_hsmmc: add mmc1 pbias, ldo1
2013-05-29 Sricharan RARM: DRA7xx: Correct SRAM END address
2013-05-29 Sricharan RARM: DRA7xx: Correct the SYS_CLK to 20MHZ
2013-05-29 Sricharan RARM: DRA7xx: Change the Debug UART to UART1
2013-05-10 SRICHARAN RARM: OMAP: Add arch_cpu_init function
2013-05-10 SRICHARAN RARM: OMAP: Cleanup boot parameters usage
2013-05-10 Eric Benarddavinci: handle CONFIG_SYS_CLE_MASK and CONFIG_SYS_ALE_MASK
2013-05-10 Igor Grinbergcm-t35: update config file
2013-05-10 Dan MurphyARM: Panda: Add flag to allow runtime enviroment variba...
2013-05-10 Dan MurphyARM:Panda:Fix device tree loading for the panda-es
2013-05-10 Lokesh VutlaARM: OMAP5: Fix warm reset with USB cable connected
2013-05-10 Mark JacksonRemove duplicate / unused #defines on AM335x boards
2013-05-10 Tom Riniomap5_common: Add optargs variable for kernel command...
2013-05-10 Enric Balletbo i... ARM: Add support for IGEP COM AQUILA/CYGNUS
2013-05-10 Nishanth Menonpalmas: add header guard
2013-05-10 Nishanth Menonpalmas: use palmas_i2c_[read|write]_u8
2013-05-10 Nishanth Menonpalmas: rename twl6035_mmc1_poweron_ldo with an palmas...
2013-05-10 Nishanth Menonpalmas: rename init_settings to an generic palmas init
2013-05-10 Nishanth Menontwl6035: rename to palmas
2013-05-10 Nishanth Menontwl6030: add header guard
2013-05-10 Nishanth Menontwl6030: move twl6030 register access functions to...
2013-05-10 Nishanth Menontwl4030: make twl4030_i2c_read_u8 prototype consistent
2013-05-10 Nishanth Menontwl4030: make twl4030_i2c_write_u8 prototype consistent
2013-05-10 Matt Porterti814x_evm: enable CPSW support
2013-05-10 Matt Porterphy: add support for ET1011C phys
2013-04-30 Michal Simeki2c: zynq: Add support for Xilinx Zynq
2013-04-30 Michal Simekmmc: Add support for Xilinx Zynq sdhci controller
2013-04-30 David Andreynet: gem: Preserve clk on emio interface
2013-04-30 David Andreynet: gem: Pass phy address to init
2013-04-30 Michal Simekzynq: Move macros to hardware.h
2013-04-30 Michal Simekzynq: Move scutimer baseaddr to hardware.h
2013-04-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm...
2013-04-17 Jaehoon Chungmmc: check the revision for sd3.0
2013-04-17 Jaehoon Chungmmc: support the correct card version for eMMC
2013-04-17 Vivek GautamExynos5: Add support for USB download boot mode
2013-04-16 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-x86
2013-04-16 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-15 Simon Glassx86: config: Init PCI before SPI
2013-04-15 Tom WarrenTegra: T30: Beaver board support.
2013-04-15 Thierry RedingTegra: TEC: Enable boot script support
2013-04-15 Thierry RedingTegra: Plutux: Enable NAND and boot script support
2013-04-15 Thierry RedingTegra: Medcom-Wide: Enable NAND and boot script support
2013-04-15 Tom WarrenTegra: enable verify support for the crc32 command
2013-04-15 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-15 Tom RiniMerge branch 'tpm' of git://git.denx.de/u-boot-x86
2013-04-14 Albert ARIBAUDsmdk5250, snow: convert to CONFIG_SPL_MAX_FOOTPRINT
2013-04-14 Albert ARIBAUDda850evm, da850_am18xxevm: convert to CONFIG_SPL_MAX_FO...
2013-04-14 Albert ARIBAUDcam_enc_4xx: convert to CONFIG_SPL_MAX_FOOTPRINT
2013-04-14 Albert ARIBAUDARM: fix CONFIG_SPL_MAX_SIZE semantics
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-14 Andrew Gabbasovfsl_esdhc: Fix DMA transfer completion waiting loop
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-13 Otavio Salvadormx6qsabre{sd, auto}: Fix environment as 'mmc rescan...
2013-04-13 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Che-liang Chioutpm: Add TPM command library
2013-04-12 Simon Glassexynos: Enable I2C TPM for smdk5250
2013-04-12 Rong Changtpm: Add Infineon slb9635_i2c TPM driver
2013-04-12 Linus Walleijintegrator: enable device tree
2013-04-12 Tom RiniVCMA9: Enable CONFIG_CMD_NAND_YAFFS
2013-04-12 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-04-12 Tom Riniomap5_common.h: Switch to ext4
2013-04-12 Stefan RoeseRevert "mtd: cfi_flash: Fix CFI flash driver for 8...
2013-04-12 Holger Brunckarm/km: add support for kmsuv31 board
2013-04-12 Holger Brunckarm/km: use CONFIG_NAND_ECC_BCH
2013-04-12 Holger Brunckarm/km: rename BOARD_LATE_INIT to CONFIG_BOARD_LATE_INIT
2013-04-12 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Fabio Estevammx31pdk: Remove watchdog support
2013-04-12 Benoît Thébaudeauarm: Remove support for unused s3c64xx
2013-04-12 Benoît Thébaudeauarm: Remove support for smdk6400
2013-04-12 Benoît Thébaudeauarm: Remove unused relocate_code() parameters
2013-04-12 Benoît Thébaudeaunand: mxc: Switch NAND SPL to generic SPL
2013-04-12 Benoît ThébaudeauMakefile: Change CONFIG_SPL_PAD_TO to image offset
2013-04-12 Benoît Thébaudeauarm: relocate_code() is no longer noreturn
2013-04-12 Benoît Thébaudeauimx: mx53ard: Add support for NAND Flash
2013-04-12 Benoît Thébaudeaunand: mxc: Add support for i.MX5
2013-04-12 Benoît Thébaudeaunand: mxc: Prepare to add support for i.MX5
2013-04-11 Joe Hershbergerenv: Add redundant env support to UBI env
2013-04-11 Joe Hershbergerenv: Add support for UBI environment
2013-04-11 Joe Hershbergerubi: Expose a few simple functions from the cmd_ubi
2013-04-11 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-04-10 Jon Hunteromap5912-osk: Fix get_timer() and CONFIG_SYS_HZ
2013-04-10 Jon Hunteromap5912-osk: Increase flash partition for u-boot
2013-04-10 Jon Hunteromap5912-osk: Fix device initialisation
2013-04-10 Tom Riniomap5_uevm: Correct to 2MiB aligned partitions on eMMC
2013-04-10 Pantelis Antoniouam335x_evm: Enable DFU for NAND and MMC, provide exampl...
2013-04-10 Tom Riniam335x_evm: Add CONFIG_CMD_MTDPARTS and relevant defaults
2013-04-10 Pantelis Antoniouam335x_evm: Define CONFIG_SYS_CACHELINE_SIZE
2013-04-10 Pantelis Antonioudfu: NAND specific routines for DFU operation
2013-04-10 Tom Rininand: Extend nand_(read|write)_skip_bad with *actual...
2013-04-10 Tom Rinidfu: Change indentation of defines in <dfu.h>
2013-04-10 Pantelis Antonioudfu: Support larger than memory transfers.
2013-04-08 Tom RiniMerge branch 'patman' of git://git.denx.de/u-boot-x86
2013-04-08 Łukasz Majewskidfu: Increase DFU buffer size from 4MiB to 8MiB
next