]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/history - lib/fdtdec.c
Merge 'u-boot-microblaze/mainline/arm' into 'u-boot-arm/master'
[glsdk/glsdk-u-boot.git] / lib / fdtdec.c
2013-02-21 Albert ARIBAUDMerge 'u-boot-microblaze/mainline/arm' into 'u-boot...
2013-02-13 Tom RiniMerge branch 'next' of git://git.denx.de/u-boot-mips
2013-02-12 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-02-11 Allen Martintegra: add SPI SLINK driver
2013-02-11 Allen Martintegra: spi: add fdt support to tegra SPI SFLASH driver
2013-01-17 Kim PhillipsMerge remote-tracking branch 'mpc83xx/next'
2013-01-14 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-video
2013-01-14 Tom RiniMerge branch 'agust@denx.de' of git://git.denx.de/u...
2013-01-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-14 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-01-10 Rajeshwari ShindeEXYNOS5: FDT: Add compatible strings for PMIC
2013-01-09 Albert ARIBAUDMerge 'u-boot-atmel/master' into 'u-boot-arm/master'
2013-01-08 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-08 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-01-08 Rajeshwari ShindeEXYNOS5: FDT: Add compatible strings for USB
2013-01-08 Rajeshwari ShindeEXYNOS5: FDT: Add compatible strings for SPI
2013-01-08 Rajeshwari ShindeEXYNOS5: FDT: Add compatible strings for sound
2013-01-08 Rajeshwari ShindeFDT: Add compatible string for I2C
2012-12-26 Hatim RVfdt: exynos5: Add DT node definition for SROM and SMSC9215
2012-12-22 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-12-22 Albert ARIBAUDMerge samsung, imx, tegra into u-boot-arm/master
2012-12-19 Allen MartinMerge remote-tracking branch 'u-boot/master' into u...
2012-12-10 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot into...
2012-12-08 Stefano BabicMerge branch 'master' of git://git.denx.de/u-boot into...
2012-11-28 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-11-26 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-11-25 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2012-11-20 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-fdt
2012-11-20 Gerald Van BarenMerge branch 'next'
2012-11-19 Wei Nitegra: Add SOC support for display/lcd
2012-11-19 Simon Glasstegra: Add support for PWM
2012-11-13 Simon Glassfdt: Remove fdtdec_find_alias_node() function
2012-11-13 Sean Paulfdt: Add polarity-aware gpio functions to fdtdec
2012-11-13 Che-Liang Chioufdt: Add fdtdec_get_uint64 to decode a 64-bit value...
2012-11-13 Gabe Blackfdt: Add function to read boolean property
2012-11-13 Gerald Van Barenfdt: Export fdtdec_lookup() and fix the name
2012-11-13 Abhilash Kesavanfdt: Add function for decoding multiple gpios globally...
2012-11-13 Simon Glassfdt: Add fdtdec_decode_region() to decode memory region
2012-11-13 Simon Glassfdt: Add function to get a config string from device...
2012-11-13 Abhilash Kesavanfdt: Add function to get config int from device tree
2012-09-30 Albert ARIBAUDMerge remote-tracking branch 'u-boot/master'
2012-09-29 Albert ARIBAUDMerge remote-tracking branch 'u-boot-imx/master'
2012-09-29 Albert ARIBAUDMerge remote-tracking branch 'u-boot-atmel/master'
2012-09-25 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-video
2012-09-25 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
2012-09-21 Tom RiniMerge branch 'agust@denx.de' of git://git.denx.de/u...
2012-09-21 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-09-21 Simon Glassfdt: Tidy debugging, add to fdtdec_get_int/addr()
2012-09-20 Albert ARIBAUDMerge remote-tracking branch 'u-boot-imx/master'
2012-09-20 Tom RiniMerge branch 'ext4'
2012-09-14 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-09-07 Jim Lintegra: nand: Add Tegra NAND driver
2012-09-04 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-avr32
2012-09-02 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-09-01 Wolfgang DenkMerge branch 'agust@denx.de' of git://git.denx.de/u...
2012-08-10 Michal Simekfdt: Include arch specific gpio.h instead of asm-generi...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-05-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-05-15 Rakesh Iyertegra: Add tegra keyboard driver
2012-05-15 Anton Stafffdt: Add fdtdec functions to read byte array
2012-05-15 Jimmy Zhangtegra: Add EMC support for optimal memory timings
2012-05-15 Simon Glassfdt: Add function to return next compatible subnode
2012-05-15 Simon Glassfdt: Add function to locate an array in the device...
2012-04-09 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2012-03-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-03-30 Wolfgang DenkMerge branch 'agust@denx.de' of git://git.denx.de/u...
2012-03-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-03-29 Yen Lintegra: i2c: Add I2C driver
2012-03-29 Simon Glassfdt: Add function to allow aliases to refer to multiple...
2012-03-29 Simon Glassfdt: Avoid early panic() when there is no FDT present
2012-03-29 Simon Glasstegra: usb: Add support for Tegra USB peripheral
2012-03-29 Simon Glassfdt: Add basic support for decoding GPIO definitions
2012-03-29 Simon Glassfdt: Add functions to access phandles, arrays and bools
2012-03-29 Simon Glassfdt: Tidy up a few fdtdec problems
2012-03-29 Simon Glassfdt: Add fdtdec_find_aliases() to deal with alias nodes
2011-10-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2011-10-26 Simon Glassfdt: add decode helper library