HACK: ARM: DRA7xx: Add Ethernet crossbar setting
[glsdk/glsdk-u-boot.git] / lib /
2013-04-19 Simon Glasscrc32: Correct endianness of crc32 result
2013-04-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm...
2013-04-16 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-15 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-15 Tom RiniMerge branch 'tpm' of git://git.denx.de/u-boot-x86
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-12 Che-liang Chioutpm: Add TPM command library
2013-04-12 Rong Changtpm: Add Infineon slb9635_i2c TPM driver
2013-04-12 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-04-08 Andreas Bießmannomap_gpmc: add support for hw assisted BCH8
2013-04-04 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-04-04 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-03-29 Anatolij GustschinMerge branch 'for-v2013.04'
2013-03-28 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-03-27 Ajay KumarEXYNOS5: FDT: Add compatible strings for FIMD
2013-03-27 Ajay KumarEXYNOS: FDT: Add compatible strings for FIMD
2013-03-26 Albert ARIBAUDMerge branch 'u-boot-tegra/master' into 'u-boot-arm...
2013-03-26 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-03-25 Allen Martintegra114: fdt: add compatible string for tegra114 SPI...
2013-03-20 Tom RiniMerge branch 'spi' of git://git.denx.de/u-boot-x86
2013-03-19 Simon Glasssf: Enable FDT-based configuration and memory mapping
2013-03-19 Simon Glassfdt: Add fdtdec_get_addr_size() to read reg properties
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-03-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-03-15 Simon GlassIntroduce a basic initcall implementation
2013-03-15 Albert ARIBAUDMerge branch 'u-boot-tegra/master' into 'u-boot-arm...
2013-03-15 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-03-14 Tom WarrenTegra30: mmc: Add Tegra30 SDMMC compatible entry to...
2013-03-14 Tom WarrenTegra: MMC: Add DT support to MMC driver for all T20...
2013-03-14 Tom WarrenTegra: I2C: Add T114 clock support to tegra_i2c driver
2013-03-12 Albert ARIBAUDMerge branch 'u-boot-atmel/master' into 'u-boot-arm...
2013-03-12 Akshay SaraswatExynos5: FDT: Add TMU device node values
2013-03-11 Andreas Bießmanndisplay_options:print_buffer: align ASCII print
2013-03-11 Tom RiniMerge u-boot/master into u-boot-ti/master
2013-03-08 Rajeshwari ShindeEXYNOS5: FDT: Add compatible strings for MAX98095
2013-03-04 Tom RiniMerge branch 'mem' of git://git.denx.de/u-boot-x86
2013-03-01 Simon GlassRoll crc32 into hash infrastructure
2013-03-01 Simon GlassUpdate print_buffer() to use const
2013-02-23 Stefano BabicMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-02-21 Albert ARIBAUDMerge 'u-boot-microblaze/mainline/arm' into 'u-boot...
2013-02-19 Piotr Wilczekvsprintf: add ustrtoll function
2013-02-15 Kim PhillipsMerge branch 'master' of git://git.denx.de/u-boot
2013-02-13 Tom RiniMerge branch 'next' of git://git.denx.de/u-boot-mips
2013-02-12 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-02-11 Allen Martintegra: add SPI SLINK driver
2013-02-11 Allen Martintegra: spi: add fdt support to tegra SPI SFLASH driver
2013-02-08 Kim Phillipslibfdt: update from upstream dtc commit 142419e
2013-01-17 Kim PhillipsMerge remote-tracking branch 'mpc83xx/next'
2013-01-14 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-video
2013-01-14 Tom RiniMerge branch 'agust@denx.de' of git://git.denx.de/u...
2013-01-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-14 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-01-10 Rajeshwari ShindeEXYNOS5: FDT: Add compatible strings for PMIC
2013-01-09 Albert ARIBAUDMerge 'u-boot-atmel/master' into 'u-boot-arm/master'
2013-01-09 Albert ARIBAUDMerge branch 'u-boot-marvell/master' into 'u-boot-arm...
2013-01-09 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-01-08 Albert ARIBAUDarm: move C runtime setup code in crt0.S
2013-01-08 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-08 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-01-08 Rajeshwari ShindeEXYNOS5: FDT: Add compatible strings for USB
2013-01-08 Rajeshwari ShindeEXYNOS5: FDT: Add compatible strings for SPI
2013-01-08 Rajeshwari ShindeEXYNOS5: FDT: Add compatible strings for sound
2013-01-08 Rajeshwari ShindeFDT: Add compatible string for I2C
2012-12-26 Hatim RVfdt: exynos5: Add DT node definition for SROM and SMSC9215
2012-12-22 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-12-22 Albert ARIBAUDMerge samsung, imx, tegra into u-boot-arm/master
2012-12-19 Allen MartinMerge remote-tracking branch 'u-boot/master' into u...
2012-12-14 Scott WoodMerge remote-tracking branch 'origin/master'
2012-12-13 Joe Hershbergerenv: Add environment variable flags
2012-12-13 Joe Hershbergerenv: Add support for callbacks to environment vars
2012-12-13 Joe Hershbergerenv: Hide '.' variables in env print by default
2012-12-13 Joe Hershbergerenv: Refactor apply into change_ok
2012-12-13 Joe Hershbergerenv: Consolidate common code in hsearch_r()
2012-12-13 Joe Hershbergerenv: Refactor do_apply to a flag
2012-12-13 Joe HershbergerMake linux kernel string funcs available to tools
2012-12-13 Lukasz Majewskivsprintf:fix: Change type returned by ustrtoul
2012-12-12 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-12-11 Simon GlassAdd strcasecmp() and strncasecmp()
2012-12-11 Simon Glasssha256: Use const where possible and add watchdog function
2012-12-11 Simon Glasssha1: Use const where possible, and unsigned for input len
2012-12-10 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot into...
2012-12-08 Stefano BabicMerge branch 'master' of git://git.denx.de/u-boot into...
2012-12-07 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-x86
2012-12-06 Gabe BlackIntroduce arch_phys_memset which works like memset...
2012-12-06 Stefan Reinauerlzma: update to lzma sdk 9.20
2012-11-28 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-11-26 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-11-25 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2012-11-20 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-fdt
2012-11-20 Gerald Van BarenMerge branch 'next'
2012-11-19 Wei Nitegra: Add SOC support for display/lcd
2012-11-19 Simon Glasstegra: Add support for PWM
2012-11-13 Simon Glassfdt: Remove fdtdec_find_alias_node() function
2012-11-13 Sean Paulfdt: Add polarity-aware gpio functions to fdtdec
2012-11-13 Che-Liang Chioufdt: Add fdtdec_get_uint64 to decode a 64-bit value...
2012-11-13 Gabe Blackfdt: Add function to read boolean property
2012-11-13 Gerald Van Barenfdt: Export fdtdec_lookup() and fix the name
2012-11-13 Abhilash Kesavanfdt: Add function for decoding multiple gpios globally...
2012-11-13 Simon Glassfdt: Add fdtdec_decode_region() to decode memory region
next