]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/history - tools
ARM: OMAP4+: emif: Detect SDRAM from SDRAM config register
[glsdk/glsdk-u-boot.git] / tools /
2013-02-21 Albert ARIBAUDMerge 'u-boot-microblaze/mainline/arm' into 'u-boot...
2013-02-13 Tom RiniMerge branch 'next' of git://git.denx.de/u-boot-mips
2013-02-12 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-02-08 Kim Phillipstreewide: include libfdt_env.h before fdt.h
2013-02-04 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-x86
2013-02-02 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-31 Vadim Bendeburypatman: Allow use outside of u-boot tree
2013-01-31 Doug Andersonpatman: Add settings to the list of modules to doctest
2013-01-31 Doug Andersonpatman: Add the concept of multiple projects
2013-01-31 Doug Andersonpatman: Add support for settings in .patman
2013-01-31 Doug Andersonpatman: Add a call to get_maintainer.pl if it exists
2013-01-31 Doug Andersonpatman: Add all CC addresses to the cover letter
2013-01-31 Doug Andersonpatman: Cache the CC list from MakeCcFile() for use...
2013-01-31 Doug Andersonpatman: Look for checkpatch in the scripts directory
2013-01-31 Doug Andersonpatman: Allow tests to run even if patman is in the...
2013-01-31 Doug Andersonpatman: Add spaces back into patman test
2013-01-28 Fabio Estevamtools: imximage: Let .name field be more generic
2013-01-21 Otavio Salvadormx23: config: Enable mxsboot tool for i.MX23 based...
2013-01-17 Kim PhillipsMerge remote-tracking branch 'mpc83xx/next'
2013-01-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-14 Albert ARIBAUDMerge branch 'u-boot-samsung/master' into 'u-boot-arm...
2013-01-11 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-01-09 Albert ARIBAUDMerge 'u-boot-atmel/master' into 'u-boot-arm/master'
2013-01-09 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-01-08 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-01-08 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-08 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-01-05 Fabio Estevamtools: imximage: Load a size that is multiple of 512
2012-12-22 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-12-22 Albert ARIBAUDMerge samsung, imx, tegra into u-boot-arm/master
2012-12-21 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-12-20 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-sh
2012-12-20 Tom RiniRevert "fw_env: fix building w/out a config.h"
2012-12-19 Mike Frysingerfw_env: fix building w/out a config.h
2012-12-19 Mike Frysingerfw_env: fix incorrect usage of open(O_CREAT)
2012-12-19 Mike Frysingerfw_env: fix type of len
2012-12-19 Allen MartinMerge remote-tracking branch 'u-boot/master' into u...
2012-12-14 Scott WoodMerge remote-tracking branch 'origin/master'
2012-12-13 Joe Hershbergerenv: Handle write-once ethaddr and serial# generically
2012-12-13 Joe Hershbergerenv: Add support for access control to .flags
2012-12-13 Joe Hershbergertools/env: Add environment variable flags support
2012-12-12 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-12-11 Lars RasmussonCorrect comment to show the parameters as defined in...
2012-12-10 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot into...
2012-12-08 Stefano BabicMerge branch 'master' of git://git.denx.de/u-boot into...
2012-11-20 Gerald Van BarenMerge branch 'next'
2012-11-19 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-video
2012-11-19 Tom RiniMerge branch 'agust@denx.de' of git://git.denx.de/u...
2012-11-14 Simon Glasspatman: Issue empty change logs for unchanged patches
2012-11-10 Stefano BabicMerge git://git.denx.de/u-boot
2012-11-05 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-avr32
2012-11-05 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-11-04 Simon Glasspatman: Add additional tags to ignore
2012-11-03 Albert ARIBAUDMerge remote-tracking branch 'u-boot-ti/master'
2012-10-27 Albert ARIBAUDMerge remote-tracking branch 'u-boot-imx/master'
2012-10-26 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-10-26 Albert ARIBAUDMerge remote-tracking branch 'u-boot-atmel/master'
2012-10-26 Albert ARIBAUDMerge remote-tracking branch 'u-boot-ti/master'
2012-10-25 Tom Riniomapimage: Add support for byteswapped SPI images
2012-10-23 Gerald Van BarenMerge branch 'next'
2012-10-20 Troy Kiskyimximage: make set_imx_hdr_v1/v2 easier to read
2012-10-20 Troy Kiskyimximage: change parameters to set_imx_hdr
2012-10-20 Troy Kiskyimximage: delay setting of image size
2012-10-20 Troy Kiskyimximage: fix size of image to load.
2012-10-20 Troy Kiskyimximage: move flash_offset check to common location
2012-10-20 Troy Kiskyimximage: remove redundant setting of app_dest_ptr
2012-10-20 Troy Kiskyimximage: check dcd_len as entries added
2012-10-20 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-10-19 Albert ARIBAUDpatman: force git log commands to not use color
2012-10-19 Joe Hershbergerenv: cosmetic: Consilidate the default env definition
2012-10-17 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-i2c
2012-10-17 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-10-16 Joe Hershbergertools/env: Improve debug prints
2012-10-16 Joe Hershbergertools/env: Fix variable delete operation
2012-10-15 Tom RiniMerge branch 'agust@denx.de-next' of git://git.denx...
2012-10-15 Joe Hershbergertools/env: Fix build failure from missing header include
2012-10-15 Marek Vasutkerneldoc: Implement "Example" section handling
2012-10-15 Marek Vasutkerneldoc: Implant DocBook from Linux kernel
2012-10-15 Joe Hershbergertools: Add a README note about fw_printenv lock file
2012-10-15 Joe Hershbergerenv: Check for NULL pointer in envmatch()
2012-10-15 Joe Hershbergertools/env: Serialize calls to fw_*env
2012-10-15 Joe Hershbergertools/env: Don't call env_init() in fw_getenv()
2012-10-15 Joe Hershbergertools/env: Remove unneeded complexity
2012-10-15 Joe Hershbergertools/env: Use a board-specific default env
2012-10-15 Fabio Estevamtools: Add cleanpatch
2012-10-15 Simon Glasspatman: Handle checkpatch.pl not providing file/line...
2012-10-15 Simon Glasspatman: Support Series-name tag to name a series
2012-10-15 Marek VasutCOMMON: Use __stringify() instead of MK_STR()
2012-10-04 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-10-04 Allen Martintools, config.mk: add binutils-version
2012-09-30 Albert ARIBAUDMerge remote-tracking branch 'u-boot/master'
2012-09-27 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-net
2012-09-26 Otavio Salvadorpatman: Use reverse order for changelog
2012-09-25 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-video
2012-09-25 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
2012-09-24 Joe Hershbergernet: Make netconsole src and dest ports configurable
2012-09-21 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-09-20 Tom RiniMerge branch 'ext4'
2012-09-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2012-09-18 Benoît Thébaudeaufw_env: Add env vars describing U-Boot target board
next