From 035d563937b5bafbf78b17e07ac50bca47492385 Mon Sep 17 00:00:00 2001 From: Matt Porter Date: Wed, 20 Mar 2013 05:38:11 +0000 Subject: [PATCH] am33xx: add pll and clock support for TI814x CPSW Enables required PLLs and clocks for CPSW on TI814x. Signed-off-by: Matt Porter Reviewed-by: Tom Rini --- arch/arm/cpu/armv7/am33xx/clock_ti814x.c | 103 +++++++++++++++++- .../include/asm/arch-am33xx/hardware_ti814x.h | 1 + board/ti/ti814x/evm.c | 3 + 3 files changed, 105 insertions(+), 2 deletions(-) diff --git a/arch/arm/cpu/armv7/am33xx/clock_ti814x.c b/arch/arm/cpu/armv7/am33xx/clock_ti814x.c index cb4210f6e..8b2878d4f 100644 --- a/arch/arm/cpu/armv7/am33xx/clock_ti814x.c +++ b/arch/arm/cpu/armv7/am33xx/clock_ti814x.c @@ -109,6 +109,8 @@ struct ad_pll { #define OSC_SRC_CTRL (PLL_SUBSYS_BASE + 0x2C0) /* PRCM */ +#define ENET_CLKCTRL_CMPL 0x30000 + #define CM_DEFAULT_BASE (PRCM_BASE + 0x0500) struct cm_def { @@ -183,7 +185,7 @@ struct cm_alwon { unsigned int resv5[2]; unsigned int gpmcclkctrl; unsigned int ethernet0clkctrl; - unsigned int resv6[1]; + unsigned int ethernet1clkctrl; unsigned int mpuclkctrl; unsigned int debugssclkctrl; unsigned int l3clkctrl; @@ -203,9 +205,67 @@ struct cm_alwon { unsigned int custefuseclkctrl; }; +#define SATA_PLL_BASE (CTRL_BASE + 0x0720) + +struct sata_pll { + unsigned int pllcfg0; + unsigned int pllcfg1; + unsigned int pllcfg2; + unsigned int pllcfg3; + unsigned int pllcfg4; + unsigned int pllstatus; + unsigned int rxstatus; + unsigned int txstatus; + unsigned int testcfg; +}; + +#define SEL_IN_FREQ (0x1 << 31) +#define DIGCLRZ (0x1 << 30) +#define ENDIGLDO (0x1 << 4) +#define APLL_CP_CURR (0x1 << 3) +#define ENBGSC_REF (0x1 << 2) +#define ENPLLLDO (0x1 << 1) +#define ENPLL (0x1 << 0) + +#define SATA_PLLCFG0_1 (SEL_IN_FREQ | ENBGSC_REF) +#define SATA_PLLCFG0_2 (SEL_IN_FREQ | ENDIGLDO | ENBGSC_REF) +#define SATA_PLLCFG0_3 (SEL_IN_FREQ | ENDIGLDO | ENBGSC_REF | ENPLLLDO) +#define SATA_PLLCFG0_4 (SEL_IN_FREQ | DIGCLRZ | ENDIGLDO | ENBGSC_REF | \ + ENPLLLDO | ENPLL) + +#define PLL_LOCK (0x1 << 0) + +#define ENSATAMODE (0x1 << 31) +#define PLLREFSEL (0x1 << 30) +#define MDIVINT (0x4b << 18) +#define EN_CLKAUX (0x1 << 5) +#define EN_CLK125M (0x1 << 4) +#define EN_CLK100M (0x1 << 3) +#define EN_CLK50M (0x1 << 2) + +#define SATA_PLLCFG1 (ENSATAMODE | \ + PLLREFSEL | \ + MDIVINT | \ + EN_CLKAUX | \ + EN_CLK125M | \ + EN_CLK100M | \ + EN_CLK50M) + +#define DIGLDO_EN_CAPLESSMODE (0x1 << 22) +#define PLLDO_EN_LDO_STABLE (0x1 << 11) +#define PLLDO_EN_BUF_CUR (0x1 << 7) +#define PLLDO_EN_LP (0x1 << 6) +#define PLLDO_CTRL_TRIM_1_4V (0x10 << 1) + +#define SATA_PLLCFG3 (DIGLDO_EN_CAPLESSMODE | \ + PLLDO_EN_LDO_STABLE | \ + PLLDO_EN_BUF_CUR | \ + PLLDO_EN_LP | \ + PLLDO_CTRL_TRIM_1_4V) const struct cm_alwon *cmalwon = (struct cm_alwon *)CM_ALWON_BASE; const struct cm_def *cmdef = (struct cm_def *)CM_DEFAULT_BASE; +const struct sata_pll *spll = (struct sata_pll *)SATA_PLL_BASE; /* * Enable the peripheral clock for required peripherals @@ -221,6 +281,15 @@ static void enable_per_clocks(void) writel(PRCM_MOD_EN, &cmalwon->mmchs1clkctrl); while (readl(&cmalwon->mmchs1clkctrl) != PRCM_MOD_EN) ; + + /* Ethernet */ + writel(PRCM_MOD_EN, &cmalwon->ethclkstctrl); + writel(PRCM_MOD_EN, &cmalwon->ethernet0clkctrl); + while ((readl(&cmalwon->ethernet0clkctrl) & ENET_CLKCTRL_CMPL) != 0) + ; + writel(PRCM_MOD_EN, &cmalwon->ethernet1clkctrl); + while ((readl(&cmalwon->ethernet1clkctrl) & ENET_CLKCTRL_CMPL) != 0) + ; } /* @@ -365,6 +434,35 @@ void ddr_pll_config(unsigned int ddrpll_m) pll_config(DDR_PLL_BASE, DDR_N, DDR_M, DDR_M2, DDR_CLKCTRL, 1); } +void sata_pll_config(void) +{ + /* + * This sequence for configuring the SATA PLL + * resident in the control module is documented + * in TI8148 TRM section 21.3.1 + */ + writel(SATA_PLLCFG1, &spll->pllcfg1); + udelay(50); + + writel(SATA_PLLCFG3, &spll->pllcfg3); + udelay(50); + + writel(SATA_PLLCFG0_1, &spll->pllcfg0); + udelay(50); + + writel(SATA_PLLCFG0_2, &spll->pllcfg0); + udelay(50); + + writel(SATA_PLLCFG0_3, &spll->pllcfg0); + udelay(50); + + writel(SATA_PLLCFG0_4, &spll->pllcfg0); + udelay(50); + + while (((readl(&spll->pllstatus) & PLL_LOCK) == 0)) + ; +} + void enable_emif_clocks(void) {}; void enable_dmm_clocks(void) @@ -397,9 +495,10 @@ void pll_init() /* Enable the control module */ writel(PRCM_MOD_EN, &cmalwon->controlclkctrl); + /* Configure PLLs */ mpu_pll_config(); - l3_pll_config(); + sata_pll_config(); /* Enable the required peripherals */ enable_per_clocks(); diff --git a/arch/arm/include/asm/arch-am33xx/hardware_ti814x.h b/arch/arm/include/asm/arch-am33xx/hardware_ti814x.h index a950ac3c1..8f9315c02 100644 --- a/arch/arm/include/asm/arch-am33xx/hardware_ti814x.h +++ b/arch/arm/include/asm/arch-am33xx/hardware_ti814x.h @@ -29,6 +29,7 @@ /* Control Module Base Address */ #define CTRL_BASE 0x48140000 +#define CTRL_DEVICE_BASE 0x48140600 /* PRCM Base Address */ #define PRCM_BASE 0x48180000 diff --git a/board/ti/ti814x/evm.c b/board/ti/ti814x/evm.c index 446e36b84..2089a143d 100644 --- a/board/ti/ti814x/evm.c +++ b/board/ti/ti814x/evm.c @@ -151,6 +151,9 @@ void s_init(void) */ wdt_disable(); + /* Enable timer */ + timer_init(); + /* Setup the PLLs and the clocks for the peripherals */ pll_init(); -- 2.39.2