glsdk/glsdk-u-boot.git
2013-04-13 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Linus Walleijintegrator: enable device tree
2013-04-12 Tom RiniVCMA9: Enable CONFIG_CMD_NAND_YAFFS
2013-04-12 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-04-12 Tom Riniomap5_common.h: Switch to ext4
2013-04-12 man.huber@arcor.deomap3: Display MHz instead of mHz on the console
2013-04-12 Tom Riniam335x: Really correct DDR timings on new BeagleBone...
2013-04-12 Holger Brunckarm/km: add support for kmsuv31 board
2013-04-12 Holger Brunckarm/km: use CONFIG_NAND_ECC_BCH
2013-04-12 Holger Brunckarm/km: rename BOARD_LATE_INIT to CONFIG_BOARD_LATE_INIT
2013-04-12 Gerlando Falautokirkwood_nand: allow usage of NAND_ECC_SOFT_BCH
2013-04-12 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Fabio Estevammx31pdk: Remove watchdog support
2013-04-12 Benoît Thébaudeauarm: Make all linker scripts compatible with per-symbol...
2013-04-12 Benoît Thébaudeauarm1176: Remove unused MMU setup from start.S
2013-04-12 Benoît Thébaudeauarm: Remove deprecated and now unused NAND SPL
2013-04-12 Benoît Thébaudeauarm: Remove support for unused s3c64xx
2013-04-12 Benoît ThébaudeauRevert "mkconfig: start deprecating Makefile config...
2013-04-12 Benoît Thébaudeauarm: Remove support for smdk6400
2013-04-12 Benoît Thébaudeauimx: Add u-boot-with-nand-spl.imx make target
2013-04-12 Benoît Thébaudeauimx: Add u-boot-with-spl.imx make target
2013-04-12 Benoît Thébaudeau.gitignore: Add /SPL
2013-04-12 Benoît ThébaudeauMakefile: Move SHELL setup to config.mk
2013-04-12 Benoît Thébaudeauarm: Remove unused relocate_code() parameters
2013-04-12 Benoît Thébaudeauarm926ejs: Remove deprecated and now unused NAND SPL
2013-04-12 Benoît Thébaudeaunand: mxc: Switch NAND SPL to generic SPL
2013-04-12 Benoît Thébaudeauimx: Fix automatic make targets for imx images
2013-04-12 Benoît ThébaudeauMakefile: Change CONFIG_SPL_PAD_TO to image offset
2013-04-12 Benoît Thébaudeauautoconfig.mk: Make it possible to define configs from...
2013-04-12 Benoît Thébaudeauarm: crt0.S: Remove bogus .globl
2013-04-12 Benoît Thébaudeauarm: relocate_code(): Use __image_copy_end for end...
2013-04-12 Benoît Thébaudeauarm: relocate_code(): Remove useless relocation offset...
2013-04-12 Benoît Thébaudeauarm1136: Remove redundant relocate_code() return
2013-04-12 Benoît Thébaudeauarm: relocate_code() is no longer noreturn
2013-04-12 Benoît Thébaudeauarm: start.S: Fix _TEXT_BASE for SPL
2013-04-12 Benoît Thébaudeaunand: mxc: Use appropriate page number in syndrome...
2013-04-12 Benoît Thébaudeaunand: mxc: Fix debug trace in mxc_nand_read_oob_syndrome()
2013-04-12 Benoît Thébaudeauimx: mx53ard: Add support for NAND Flash
2013-04-12 Benoît Thébaudeauimx: mx5: lowlevel_init: Simplify code
2013-04-12 Benoît Thébaudeaunand: mxc: Add support for i.MX5
2013-04-12 Benoît Thébaudeaunand: mxc: Prepare to add support for i.MX5
2013-04-12 Fabio Estevammtd: nand: mxc_nand: Fix is_16bit_nand()
2013-04-12 Fabio Estevammtd: nand: Introduce CONFIG_SYS_NAND_BUSWIDTH_16BIT
2013-04-11 Joe Hershbergerenv: Add redundant env support to UBI env
2013-04-11 Joe Hershbergerenv: Add support for UBI environment
2013-04-11 Joe Hershbergermtd: Make mtdparts work with pre-reloc env
2013-04-11 Joe Hershbergerubi: ubifs: Turn off verbose prints
2013-04-11 Joe Hershbergerubi: ubifs: Add documentation for README
2013-04-11 Joe Hershbergerubi: Expose a few simple functions from the cmd_ubi
2013-04-11 Joe Hershbergerubi: Fix broken cleanup code in attach_by_scanning
2013-04-11 Vadim BendeburyDo not call board_early_init_f() twice
2013-04-11 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-04-10 Jon Hunteromap5912-osk: Fix get_timer() and CONFIG_SYS_HZ
2013-04-10 Jon Hunteromap5912-osk: Increase flash partition for u-boot
2013-04-10 Jon Hunteromap5912-osk: Fix device initialisation
2013-04-10 Jon Hunteromap5912-osk: Fix booting from NOR flash
2013-04-10 Jon Hunteromap5912-osk: Fix DRAM initialisation
2013-04-10 Tom Riniomap5_uevm: Correct to 2MiB aligned partitions on eMMC
2013-04-10 Lubomir PopovOMAP4: Fix bug in omap4460_volts struct
2013-04-10 Mats Kärrmanpowerpc/lib: fix unsafe register handling in wait_ticks
2013-04-10 Tom Riniam335x: Update timings for the beaglebone again
2013-04-10 ramneek mehreshpowerpc/usb: Fix usb device-tree fix-up
2013-04-10 Pantelis Antoniouam335x_evm: Enable DFU for NAND and MMC, provide exampl...
2013-04-10 Tom Riniam335x_evm: Add CONFIG_CMD_MTDPARTS and relevant defaults
2013-04-10 Pantelis Antoniouam335x_evm: Define CONFIG_SYS_CACHELINE_SIZE
2013-04-10 Pantelis Antonioudfu: NAND specific routines for DFU operation
2013-04-10 Tom Rinicmd_nand.c: Fix CONFIG_CMD_NAND_YAFFS
2013-04-10 Tom Rininand: Extend nand_(read|write)_skip_bad with *actual...
2013-04-10 Tom Rinidfu: Change indentation of defines in <dfu.h>
2013-04-10 Pantelis Antonioudfu: Support larger than memory transfers.
2013-04-10 Tom RiniREADME: Document current DFU CONFIG options
2013-04-09 Tom Riniam335x/ti814x: Correct MMC_BOOT_DEVICES_START/END
2013-04-08 Simon Glasspatman: Add Series-process-log tag to sort/uniq change...
2013-04-08 Simon Glasspatman: Add -a option to refrain from test-applying...
2013-04-08 Doug Andersonpatman: Don't barf if the word 'commit' starts a line
2013-04-08 Simon Glasspatman: Provide option to ignore bad aliases
2013-04-08 Tom RiniMerge branch 'patman' of git://git.denx.de/u-boot-x86
2013-04-08 Mingkai Hucmd_sf: include header file common.h before div64.h
2013-04-08 York Suncommon/cmd_test: Avoid macro expansion
2013-04-08 Łukasz Majewskidfu: Increase DFU buffer size from 4MiB to 8MiB
2013-04-08 Łukasz Majewskidfu:ext4:fix: Change ext4write command order of parameters
2013-04-08 Tom Riniomap5_common.h: Use fallback CONFIG_SYS_BAUDRATE_TABLE
2013-04-08 Tom Riniomap5_uevm.h: Move uEVM-specific choices to omap5_uevm.h
2013-04-08 Tom RiniOMAP3/4/5/AM33xx: Correct logic for checking FAT or...
2013-04-08 Lokesh Vutlaarm: omap4: Fix SDRAM AUTO DETECTION
2013-04-08 Lubomir PopovOMAP: Fix copy-paste bug that did not enable UART4...
2013-04-08 Tom Rinidoc/feature-removal-schedule.txt: Add CONFIG_SYS_(CLOCK...
2013-04-08 SRICHARAN RARM: OMAP4/5: Make bootz as the default boot command
2013-04-08 SRICHARAN RARM: OMAP4/5: Change the default boot command to work...
2013-04-08 Nishanth Menonomap5: Allow use of a plain text env file
2013-04-08 SRICHARAN RARM: OMAP5: Set fdt_high to enable booting with Device...
2013-04-08 SRICHARAN RARM: OMAP5: Rename omap5_evm to omap5_uevm
2013-04-08 Hunter, Jonomap2420-h4: Fix get_timer() and CONFIG_SYS_HZ
2013-04-08 Hunter, Jonomap2420-h4: Add device tree support
2013-04-08 Hunter, Jonomap2420-h4: Fix booting from NOR flash
2013-04-08 Hunter, Jonomap2420-h4: Fix DRAM initialisation
2013-04-08 Andreas Bießmanntricorder: enable hw assisted BCH8 in SPL and u-boot
2013-04-08 Andreas Bießmannomap_gpmc: add support for hw assisted BCH8
2013-04-08 Andreas Bießmannomap_gpmc: change nandecc command
2013-04-08 Andreas Bießmannomap3/omap_gpmc.h: add ooblayout for BCH8 as in kernel
next