glsdk/glsdk-u-boot.git
2012-08-09 Simon GlassAllow newlines within command environment vars
2012-08-09 Simon GlassAdd run_command_list() to run a list of commands
2012-08-09 Marek VasutMalloc: Fix -Wundef warnings
2012-08-09 Mike Frysingerglobal_data: unify global flag defines
2012-08-09 Andy FlemingMAKEALL: Allow empty ERR directory
2012-08-09 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
2012-08-08 Timur Tabipowerpc/85xx: use CONFIG_SYS_FSL_PCIE_COMPAT macro...
2012-08-08 York Sunpowerpc/mpc85xx: Ignore E bit for BSC9130/1
2012-08-08 Hongtao Jiapowerpc/sgmii: To support PHY link state auto detect...
2012-08-08 Timur Tabipowerpc/85xx: improve definition of BR_PHYS_ADDR macro
2012-08-08 Shaohui Xiepowerpc/p2041: configure the CPLD lane_mux according...
2012-08-08 Shaohui Xiepowerpc/ddr: fix fsl_ddr_get_dimm_params compile error
2012-08-08 Shaohui Xiepowerpc/corenet: fix compile error when CONFIG_SYS_NO_F...
2012-08-08 York Sunpowerpc/mpc8xxx: fix workaround for errata DDR111 and...
2012-08-08 Timur Tabipowerpc/p1022ds: fix DIU/LBC switching with NAND enabled
2012-08-08 Matthew McClintockpowerpc/p1022ds: add support for SPI and SD boot
2012-08-08 Nobuhiro Iwamatsush: Add support pin function control using GPIO
2012-08-08 Hideyuki Sanoserial: sh: Add support Renesas R8A7740
2012-08-08 Nobuhiro Iwamatsuserial: sh: Add support Renesas SH73A0
2012-08-08 Yoshihiro Shimodash: modify checkcpu() for SH-4A
2012-08-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-onenand
2012-08-07 Holger BrunckMAINTAINERS: cleanup for km ppc boards
2012-08-07 Michal Simekspi: Fix merge conflicts - Makefile
2012-08-07 Tom Riniext2fs: fix warning: 'blocknxt' may be used uninitializ...
2012-08-06 David du Colombierenv_onenand: set ONENAND_MAX_ENV_SIZE to CONFIG_ENV_SIZE
2012-07-31 Gerlando Falautopowerpc/82xx: adapt SDRAM settings for mgcoge3ne
2012-07-31 Gerlando Falautopowerpc/82xx: use SDRAM detection for mgcoge2ne
2012-07-31 Gerlando Falautopowerpc/82xx: add SDRAM detection for km82xx
2012-07-31 Gerlando Falautopowerpc/82xx: move km/km82xx-common.h within km82xx.h
2012-07-31 Gerlando Falautopowerpc/82xx: merge mgcoge.h and mgcoge3ne.h into km82xx.h
2012-07-31 Gerlando Falautopowerpc/82xx: move mgcoge, mgcoge3ne defines to ease...
2012-07-31 Holger Brunckpowerpc/82xx: remove unused define for mgcoge3ne
2012-07-31 Zhong HongboSMDK6400: Add MAINTAINERS entry
2012-07-31 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-i2c
2012-07-31 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2012-07-31 Holger Brunckkm/common: remove printfs for i2c deblocking code
2012-07-31 Rajeshwari... CONFIG: SMDK5250: I2C: Enable I2C
2012-07-31 Rajeshwari... I2C: Add support for Multi channel
2012-07-31 Rajeshwari... I2C: Modify the I2C driver for EXYNOS5
2012-07-31 Rajeshwari... I2C: Move struct s3c24x0_i2c to a common place.
2012-07-31 Rajeshwari... EXYNOS: PINMUX: Add pinmux support for I2C
2012-07-31 Rajeshwari... EXYNOS5: define EXYNOS5_I2C_SPACING
2012-07-31 Rajeshwari... EXYNOS: Add I2C base address.
2012-07-31 Rajeshwari... EXYNOS: CLK: Add i2c clock
2012-07-31 Troy Kiskymx6qsabrelite: add i2c multi-bus support
2012-07-31 Troy Kiskyimx-common: add i2c.c for bus recovery support
2012-07-31 Troy Kiskyi.mx53: add definition for I2C3_BASE_ADDR
2012-07-31 Troy Kiskyi.mx: iomux-v3.c: move to imx-common directory
2012-07-31 Troy Kiskyi.mx: iomux-v3.h: move to imx-common include directory
2012-07-31 Troy Kiskyiomux-v3: remove include of mx6x_pins.h
2012-07-31 Troy Kiskymxc_i2c: finish adding CONFIG_I2C_MULTI_BUS support
2012-07-31 Troy Kiskymxc_i2c: add bus recovery support
2012-07-31 Troy Kiskymxc_i2c: prep work for multiple busses support
2012-07-31 Troy Kiskymxc_i2c: add i2c_regs argument to i2c_imx_stop
2012-07-31 Troy Kiskymxc_i2c: add retries
2012-07-31 Troy Kiskymxc_i2c: check for arbitration lost
2012-07-31 Troy Kiskymxc_i2c: change slave addr if conflicts with destination.
2012-07-31 Troy Kiskymxc_i2c: don't disable controller after every transaction
2012-07-31 Troy Kiskymxc_i2c: place i2c_reset code inline
2012-07-31 Troy Kiskymxc_i2c: place imx_start code inline
2012-07-31 Troy Kiskymxc_i2c: remove redundant read
2012-07-31 Troy Kiskymxc_i2c: combine i2c_imx_bus_busy and i2c_imx_trx_compl...
2012-07-31 Troy Kiskymxc_i2c.c: code i2c_probe as a 0 length i2c_write
2012-07-31 Troy Kiskymxc_i2c: call i2c_imx_stop on error in i2c_read/i2c_write
2012-07-31 Troy Kiskymxc_i2c: create i2c_init_transfer
2012-07-31 Troy Kiskymxc_i2c: clear i2sr before waiting for bit
2012-07-31 Troy Kiskymxc_i2c: create tx_byte function
2012-07-31 Troy Kiskymxc_i2c: remove ifdef of CONFIG_HARD_I2C
2012-07-31 Troy Kiskymxc_i2c: fix i2c_imx_stop
2012-07-31 Holger Bruncki2c: deblock i2c bus also if accessed before realocation
2012-07-31 Stephan Linzmicroblaze: Wire up SPI driver
2012-07-31 Stephan Linzspi: microblaze: Adds driver for Xilinx SPI controller
2012-07-30 Wolfgang DenkMerge branch 'next' of git://git.denx.de/u-boot
2012-07-30 Wolfgang DenkPrepare v2012.07
2012-07-30 Linu Cherianhawkboard: Fix SPL Nand driver misconfiguration
2012-07-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-07-30 Marek VasutMPC8xx: Fixup warning in arch/powerpc/cpu/mpc8xx/cpu.c
2012-07-29 Wolfgang DenkMakefile: avoid "Generating asm-offsets.h" message...
2012-07-29 Wolfgang Denkdoc: cleanup - move board READMEs into respective board...
2012-07-27 Daniel SchwierzeckMIPS: fix renaming of inca-swap-bytes to xway-swap...
2012-07-27 Wolfgang DenkPrepare v2012.07-rc3
2012-07-24 Joe Hershbergernet: Make sure the ethaddr is updated in net_init()
2012-07-24 Yoshihiro Shimodanet: sh_eth: add support for SH7757's GETHER
2012-07-24 Yoshihiro Shimodanet: sh_eth: modify the definitions of regsiter
2012-07-24 Yoshihiro Shimodanet: sh_eth: add SH_ETH_TYPE_ condition
2012-07-24 Yoshihiro Shimodanet: sh_eth: clean up for the SH7757's code
2012-07-22 Wolfgang DenkPrepare v2012.07-rc2
2012-07-22 Wolfgang DenkMinor Coding Style Cleanup.
2012-07-22 Wolfgang DenkBC3450 board: Remove unused CONFIG_SYS_CPU definition
2012-07-22 Wolfgang DenkBC3450 board: change debug code to using debug()
2012-07-21 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-07-21 Stefano BabicMPC83xx, MPC85xx: compile stub cache function
2012-07-21 Benoît ThébaudeauARM1136: Fix cache range checks
2012-07-20 Ashokmx6: Make pad name macro consistent with the datasheet
2012-07-20 Anatolij Gustschinmx28: Fix elftosb source link in README.mx28_common
2012-07-20 Fabio Estevamdoc: README.mx28_common: Add missing entry into Contents
2012-07-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-07-20 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nds32
2012-07-20 Marek Vasutcommon.h: Remove include compiler.h
2012-07-20 Macpaul Linnds32: split common cache access from cpu into lib
next