glsdk/glsdk-u-boot.git
2013-01-09 Albert ARIBAUDFix SPL build for non-ARM targets
2013-01-08 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-01-08 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-01-08 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-01-05 Fabio Estevamtools: imximage: Load a size that is multiple of 512
2013-01-05 Fabio Estevammx53loco: Improve error handling on power_init()
2013-01-05 Fabio Estevammx53loco: Remove unneeded 'retval' variable
2013-01-05 Fabio Estevammx51evk: Remove unneeded comment
2013-01-05 Shawn Guomx6qsabresd: use on-board eMMC to store environment
2013-01-05 Shawn Guomx6qsabresd: add usdhc2 and usdhc4 support
2013-01-05 Shawn Guofsl_esdhc: add MMC_MODE_HC host_caps
2013-01-05 Ashokmx35pdk:Use IMX_GPIO_NR macro
2013-01-05 Marek Vasutmxs: Add NAND fdt and ramdisk partition to m28evk
2012-12-27 Fabio Estevammx53loco: Call PMIC related functions from board_late_i...
2012-12-26 Stefan Reinauerx86: Add coreboot version to u-boot's version command
2012-12-26 Simon Glassx86: coreboot: Enable io command
2012-12-26 Otavio Salvadormx6qsabre_common: Change default loadaddr to 0x12000000
2012-12-26 Otavio Salvadormx6qsabrelite: Change default loadaddr to 0x12000000
2012-12-26 Otavio Salvadormx53loco: Change default loadaddr to 0x72000000
2012-12-26 Otavio Salvadormx53loco: We shouldn't hardcode a rootfs filesystem...
2012-12-26 Fabio Estevammx35pdk: Allow booting of a device tree kernel
2012-12-22 Scott Woodenv: don't generate callback list entries for SPL
2012-12-22 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-12-22 Albert ARIBAUDMerge samsung, imx, tegra into u-boot-arm/master
2012-12-21 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-12-21 Prabhakar Kushwahadriver/mtd/IFC:Wait tWB time, poll R/B before command...
2012-12-20 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-sh
2012-12-20 Nikita Kiryanovcm_t35: use new low level interface for usb ehci
2012-12-20 Nikita Kiryanovcm-t35: add USB host support
2012-12-20 Nikita Kiryanovtwl4030: add gpio register offsets
2012-12-20 Tom RiniRevert "fw_env: fix building w/out a config.h"
2012-12-20 Yoshihiro Shimodaserial_sh: Add support Renesas SH7752
2012-12-20 Yoshihiro Shimodash: add support for sh7752evb board
2012-12-19 Jens Scharsig... coldfire: eb_cpu5282: fix: boot from internal flash
2012-12-19 Mike Frysingerfw_env: fix building w/out a config.h
2012-12-19 Mike Frysingerfw_env: fix incorrect usage of open(O_CREAT)
2012-12-19 Mike Frysingerfw_env: fix type of len
2012-12-19 Joe HershbergerAdd a simple load option to setexpr
2012-12-19 Simon Glassspi: Add SPI flash test
2012-12-19 James Millerspi: Add progress percentage and write speed to `sf...
2012-12-19 Allen MartinMerge remote-tracking branch 'u-boot/master' into u...
2012-12-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-net
2012-12-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-nand...
2012-12-17 Pantelis Antonioug_dnl: Properly terminate string list.
2012-12-17 Pantelis Antonioug_dnl: Issue connect/disconnect as appropriate
2012-12-17 Vincent Palatinusb: properly detect empty mass storage media reader
2012-12-17 Milind Choudharyusb: Clean up newly allocated device nodes in case...
2012-12-17 Vipin Kumarusbh/ehci: Increase timeout for enumeration
2012-12-17 Richard Genoudusb documentation: fix typo
2012-12-17 Lukasz Dalekh2200: Add USB CDC ethernet support
2012-12-17 Lukasz Dalekpxa25x_udc: Remove usbdescriptors.h
2012-12-15 Yoshihiro Shimodanet: sh_eth: add support for SH7752
2012-12-15 Joe Hershbergernet: Fix endianness bug in link-local
2012-12-15 Simon Glassnet: Add tftp speed indication
2012-12-15 trempowerpc: remove not used CONFIG_SYS_TFTP_LOADADDR
2012-12-15 Michal Simekphy: Add support for Marvell 88E1118R
2012-12-15 Ruchika Guptae1000e : Correct Rx Threshold granularity
2012-12-14 Eric Benardm28evk/mx28evk: fix nand_update_full
2012-12-14 Scott WoodMerge remote-tracking branch 'origin/master'
2012-12-14 Tom RiniPrepare v2013.01-rc2
2012-12-13 Tom Riniomap3_evm: Let CONFIG_EFI_PARTITION be set for SPL
2012-12-13 Joe Hershbergerenv: Handle write-once ethaddr and serial# generically
2012-12-13 Joe Hershbergerenv: Implement the env delete command
2012-12-13 Joe Hershbergerenv: Add setenv force support
2012-12-13 Joe Hershbergerenv: Add support for access control to .flags
2012-12-13 Joe Hershbergerenv: Add a command to display details about env flags
2012-12-13 Joe Hershbergertools/env: Add environment variable flags support
2012-12-13 Joe Hershbergerenv: Add environment variable flags
2012-12-13 Joe Hershbergerenv: Add a silent env handler
2012-12-13 Joe Hershbergerenv: Add a console env handler
2012-12-13 Joe Hershbergerenv: Add a loadaddr env handler
2012-12-13 Joe Hershbergerenv: Add a baudrate env handler
2012-12-13 Joe Hershbergerenv: Add a bootfile env handler
2012-12-13 Joe Hershbergerenv: Add a command to view callbacks
2012-12-13 Joe Hershbergerenv: Add support for callbacks to environment vars
2012-12-13 Joe Hershbergerenv: Hide '.' variables in env print by default
2012-12-13 Joe Hershbergerenv: Use getenv_yesno() more generally
2012-12-13 Joe Hershbergerenv: Refactor apply into change_ok
2012-12-13 Joe Hershbergerenv: Consolidate common code in hsearch_r()
2012-12-13 Joe Hershbergerenv: Refactor do_apply to a flag
2012-12-13 Joe HershbergerMake linux kernel string funcs available to tools
2012-12-13 Lukasz Majewskigpt: Enable support for GPT partition table restoration...
2012-12-13 Piotr Wilczekgpt: Support for new "gpt" command
2012-12-13 Lukasz Majewskigpt: Support for GPT (GUID Partition Table) restoration
2012-12-13 Chang Hyun... gpt: The leXX_to_int() calls replaced with ones defined...
2012-12-13 Lukasz Majewskigpt:doc: GPT (GUID Partition Table) documentation
2012-12-13 Lukasz Majewskipart:efi: Move part_efi.h file to ./include
2012-12-13 Lukasz Majewskivsprintf:fix: Change type returned by ustrtoul
2012-12-13 Fabio Estevammx25pdk: Allow booting a device tree kernel
2012-12-13 Fabio Estevammx53loco: Fix PMIC name
2012-12-12 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-12-12 Joe Hershbergermips: serial: Fix busted manual relocation
2012-12-12 Daniel SchwierzeckMIPS: constify mips_io_port_base
2012-12-11 Wolfram Sangmtd: nand: mxs: reset BCH earlier, too, to avoid NAND...
2012-12-11 Łukasz Majewskicmd:spl:fix: Prevent from a build error on boards,...
2012-12-11 Simon Glassexynos: Enable hashing functions and EDID for smdk5250
2012-12-11 Luigi Semenzatotpm: Add TPM stress test
2012-12-11 Simon Glassconsole: Enable function to display console info
2012-12-11 Vadim BendeburyAdd console command to access io space registers
2012-12-11 Tom Wai-Hong Tamfdt: edid: Enable fdt_add_edid() function when CONFIG_L...
next