glsdk/glsdk-u-boot.git
2012-10-26 Albert ARIBAUDMerge remote-tracking branch 'u-boot-atmel/master'
2012-10-26 Albert ARIBAUDMerge remote-tracking branch 'u-boot-ti/master'
2012-10-25 Peter Korsgaardam33xx/ddr_defs.h: rename DDR2/DDR3 defines to their...
2012-10-25 Peter Korsgaardam33xx: support board specific ddr settings
2012-10-25 Peter Korsgaardam33xx: move generic parts of pinmux handling out from...
2012-10-25 Peter Korsgaardam33xx/board: use cpu_mmc_init() for default mmc initia...
2012-10-25 Peter Korsgaardam33xx: move ti i2c baseboard header handling to board...
2012-10-25 Peter Korsgaardam33xx/board.c: make wdtimer/uart_base static
2012-10-25 Tom Riniam33xx: Add SPI SPL as an option
2012-10-25 Tom Riniomapimage: Add support for byteswapped SPI images
2012-10-25 Peter Korsgaardomap3_spi: introduce CONFIG_OMAP3_SPI_D0_D1_SWAPPED
2012-10-25 Stefano BabicOMAP3: add video support to the mcx board
2012-10-25 Stefano BabicVIDEO: add macro to set LCD size for DSS driver
2012-10-25 Stefano BabicOMAP3: mcx: updated to new hardware revision
2012-10-25 Stefano BabicOMAP3: updated pinmux and environment for new revision...
2012-10-25 Stefano BabicOMAP3: mt_ventoux: power on USB at startup
2012-10-25 Vaibhav Hirematham335x: Enable RTC 32K OSC clock
2012-10-24 Alison WangColdFire: Add Freescale MCF54418TWR ColdFire developmen...
2012-10-24 Alison WangColdFire: Add MCF5441x CPU support
2012-10-24 Alison WangColdFire: Fix unused variable in cpu_init.c
2012-10-23 Gerlando Falautokm83xx: add kmvect1 board
2012-10-23 Gerlando Falautokm83xx: add common support for km8309 boards
2012-10-23 Gerlando Falautompc83xx: add support for mpc8309
2012-10-23 Gerlando Falautocleanup: introduce CONFIG_MPC830x
2012-10-23 Gerlando Falautocleanup: use CONFIG_QE instead of CONFIG_MPC8360 |...
2012-10-23 Gerlando Falautocosmetic: suvd3: align #defines
2012-10-23 Igor Grinbergcm-t35: clean unused defines from config
2012-10-23 Andrew Bradfordconfigs: Fix usage of mmc rescan
2012-10-23 Joel A Fernandesam33xx: Enable DDR3 for DDR3 version of beaglebone
2012-10-23 Pankaj BharadiyaUSB: musb_udc: Make musb_peri_rx_ep check for MUSB_RXCS...
2012-10-23 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-fdt
2012-10-23 Gerald Van... Merge branch 'next'
2012-10-22 Tom RiniMerge branch 'master' of git://denx.de/git/u-boot-mpc85xx
2012-10-22 Tom RiniMerge branch 'master' of git://denx.de/git/u-boot-mmc
2012-10-22 Andy Fleming85xx: Protect timeout_save variable with ifdefs
2012-10-22 Liu Gangpowerpc/boot: Change the compile macro for SRIO & PCIE...
2012-10-22 Mingkai Huphylib: Enable SMSC LAN87xx PHY support
2012-10-22 Shaohui Xiepowerpc/espi: remove write command length check
2012-10-22 shaohui xiepowerpc/fm: fix TBI PHY address settings
2012-10-22 Haiying Wangpoweprc/85xx: add QMan frequency info and fdt fixup.
2012-10-22 Haiying Wangmpc85xx/portals: Add qman and bman ip_cfg field into...
2012-10-22 York Sunpowerpc/t4qds: Add T4QDS board
2012-10-22 York Sunpowerpc/mpc85xx: Add CONFIG_DDR_CLK_FREQ for corenet...
2012-10-22 York Sunpowerpc/mpc85xx: Rewrite spin table to comply with...
2012-10-22 York Sunpowerpc/mpc85xx: Remove R6 from spin table
2012-10-22 York Sunpowerpc/mpc8xxx: Fix DDR SPD failed message
2012-10-22 York Sunpowerpc/mpc8xxx: Add auto select bank interleaving...
2012-10-22 York Sunpowerpc/mpc85xx: Add workaround for DDR erratum A004934
2012-10-22 York Sunpowerpc/mpc85xx: software workaround for DDR erratum...
2012-10-22 York Sunpowerpc/mpc8xxx: Fix DDR initialization waiting for...
2012-10-22 York Sunpowerpc/mpc8xxx: Fix DDR driver handling quad-rank...
2012-10-22 York Sunpowerpc/mpc8xxx: Update DDR registers
2012-10-22 Roy Zangfm/mEMAC: add mEMAC frame work
2012-10-22 York Sunpowerpc/mpc85xx: Add B4860 and variant SoCs
2012-10-22 York Sunpowerpc/mpc85xx: Add T4240 SoC
2012-10-22 Andy Flemingpowerpc/mpc85xx: Add T4 device definitions
2012-10-22 Shaveta Leekhaboard/freescale/common: VSC3316/VSC3308 initialization...
2012-10-22 York Sunpowerpc/corenet2: fix mismatch DDR sync bit from RCW
2012-10-22 York Sunpowerpc/corenet2: Add SerDes for corenet2
2012-10-22 York Sunpowerpc/mpc85xx: Add RCW bits and registers for SerDes...
2012-10-22 York Sunpowerpc/e6500: Move QCSP registers for QMan v3
2012-10-22 York Sunpowerpc/mpc85xx: expand SERDES reference clock select bit
2012-10-22 York Sunpowerpc/mpc85xx: Fix core cluster PLL calculation for...
2012-10-22 York Sunpowerpc/mpc85xx: check number of cores
2012-10-22 York Sunpowerpc/mpc85xx: change RCW MEM_PLL_PLAT for Chassis...
2012-10-22 York Sunpowerpc/mpc85xx: Enable L2 at the beginning of U-boot...
2012-10-22 York Sunpowerpc/mpc85xx: Introduce new macros to add and delete...
2012-10-22 Kumar Galapowerpc/85xx: Add determining and report IFC frequency
2012-10-22 York Sunpowerpc/DPAA: Fix compiling error
2012-10-22 York Sundriver/pci: Fix compiling error
2012-10-22 Shengzhou Liupowerpc/board: add present2 register definition for...
2012-10-22 Timur Tabipowerpc/85xx: Add P5040 processor support
2012-10-22 Laurentiu Tudorpowerpc/p5040ds: add per pci endpoint liodn offset...
2012-10-22 Timur Tabipowerpc/85xx: move SRIO configuration out of corenet_ds.h
2012-10-22 Timur Tabipowerpc/85xx: define SRIO LIODN functions only if SRIO...
2012-10-22 Laurentiu Tudorpowerpc/85xx: introduce SET_PCI_LIODN_BASE, for setting...
2012-10-22 Timur Tabipowerpc/mpc85xx: fix Unicode characters in release.S
2012-10-22 Liu Gangpowerpc/srio: Workaround for srio erratrm a004034
2012-10-22 ramneek mehreshpowerpc/mpc8xxx: Fix USB device-tree fixup
2012-10-22 AshokARM : Remove unused CONFIG_DRIVER_SMC91111, CONFIG_DRIV...
2012-10-22 Ashokomap2424:Rename CONFIG_DRIVER_LAN91C96 to CONFIG_LAN91C...
2012-10-22 AshokREADME : Rename CONFIG_DRIVER_SMC91111 to CONFIG_SMC911...
2012-10-22 Simon Glassconfig: Enable CBFS, ext4 for coreboot
2012-10-22 Gabe Blackfs: Add a Coreboot Filesystem (CBFS) driver and commands
2012-10-22 Taylor Huttdisk: Address cast and format errors
2012-10-22 Gabe Blackdisk: Make the disk partition code work with no specifi...
2012-10-22 Gabe Blackide: Add printf format string for CONFIG_SYS_64BIT_LBA...
2012-10-22 Marek Vasutkerneldoc: tmpl: Implement template for LG-arrays
2012-10-22 Marek Vasutcommon: Discard the __u_boot_cmd section
2012-10-22 Marek Vasutcommon: Convert the U-Boot commands to LG-arrays
2012-10-22 Marek Vasutcommon: Add .u_boot_list into all linker files
2012-10-22 Marek Vasutcommon: Implement support for linker-generated arrays
2012-10-22 Marek Vasutcommon: Add symbol handling for generic lists into...
2012-10-22 Zang Roy-R61911P4080/esdhc: make the P4080 ESDHC13 errata workaround...
2012-10-22 Prabhakar Kushwahaboard/freescale/common:QIXIS:Fix magic number usage
2012-10-22 Mark Marshallpowerpc mpc85xx: Only clear TSR:WIS in watchdog_reset.
2012-10-22 Chris Packhammpc85xx: make gpio_direction_output respect value
2012-10-22 Minghuan Lianfsl_pci: use 'Header Type' field to judge PCIE mode
2012-10-22 Jaehoon Chungmmc: dw-mmc: support DesignWare MMC Controller
2012-10-22 Marek Vasutmmc: pxa: Remove the old non-generic PXA MMC driver
next