]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/shortlog
glsdk/glsdk-u-boot.git
2012-07-07 Lokesh VutlaARM: OMAP3+: Detect reset type
2012-07-07 Tetsuyuki Kobayashiarm: bugfix: Move vector table before jumping relocated...
2012-07-07 Marek VasutKirkwood: Add support for Ka-Ro TK71
2012-07-07 Valentin Longchamparm/km: use spi claim bus to switch between SPI and...
2012-07-07 Valentin Longchamparm/kirkwood: protect the ENV_SPI #defines
2012-07-07 Simon GuinotARM: don't probe PHY address for LaCie boards
2012-07-07 Simon Guinotlacie_kw: fix CONFIG_SYS_KWD_CONFIG for inetspace_v2
2012-07-07 Simon Guinotlacie_kw: fix SDRAM banks number for net2big_v2
2012-07-07 Michael WalleKirkwood: add lschlv2 and lsxhl board support
2012-07-07 Michael Wallenet: add helper to generate random mac address
2012-07-07 Michael Wallenet: use common rand()/srand() functions
2012-07-07 Michael Wallelib: add rand() function
2012-07-07 Luka Perkovkwboot: boot kirkwood SoCs over a serial link
2012-07-07 Valentin Longchampkw_spi: add weak functions board_spi_claim/release_bus
2012-07-07 Valentin Longchampkw_spi: support spi_claim/release_bus functions
2012-07-07 Valentin Longchampkw_spi: backup and reset the MPP of the chosen CS pin
2012-07-07 Valentin Longchampkirkwood: fix calls to kirkwood_mpp_conf
2012-07-07 Valentin Longchampkirkwood: add save functionality kirkwood_mpp_conf...
2012-07-07 Valentin Longchampkm_arm: use filesize for erase in update command
2012-07-07 Valentin Longchamparm/km: enable mii cmd
2012-07-07 Holger Brunckarm/km: remove CONFIG_RESET_PHY_R
2012-07-07 Holger Brunckarm/km: change maintainer for mgcoge3un
2012-07-07 Holger Brunckarm/km: fix wrong comment in SDRAM config for mgcoge3un
2012-07-07 Holger Brunckarm/km: use ARRAY_SIZE macro
2012-07-07 Holger Brunckarm/km: rename CONFIG option CONFIG_KM_DEF_ENV_UPDATE
2012-07-07 Holger Brunckarm/km: add piggy mac adress offset for mgcoge3un
2012-07-07 Holger Brunckarm/km: add board type to boards.cfg
2012-07-07 Alexandre BelloniAT91SAM9*: Change kernel address in dataflash to match...
2012-07-07 Bo ShenATMEL/PIO: Enable new feature of PIO on Atmel device
2012-07-07 Andreas Bießmannehci-atmel: fix compiler warning
2012-07-07 Bo ShenAT91: at91sam9m10g45ek : Enable EHCI instead OHCI
2012-07-07 Bo ShenAtmel : usb : add EHCI driver for Atmel SoC
2012-07-07 esw@bus-elektronik.deFix: AT91SAM9263 nor flash usage
2012-07-07 esw@bus-elektronik.deFix: broken boot message at serial line on AT91SAM9263...
2012-07-07 Michael Langeri.MX6 USDHC: Use the ESDHC clock
2012-07-07 Fabio Estevammx28evk: Fix boot by adjusting HW_DRAM_CTL29 register
2012-07-07 Marek Vasuti.MX28: Add function to adjust memory parameters
2012-07-07 Fabio Estevammx28evk: Fix PSWITCH key position
2012-07-07 Fabio Estevammx53smd: Remove CONFIG_SYS_I2C_SLAVE definition
2012-07-07 Fabio Estevammx53loco: Remove CONFIG_SYS_I2C_SLAVE definition
2012-07-07 Fabio Estevammx53evk: Remove CONFIG_SYS_I2C_SLAVE definition
2012-07-07 Fabio Estevammx53ard: Remove CONFIG_SYS_I2C_SLAVE definition
2012-07-07 Fabio Estevammx35pdk: Remove CONFIG_SYS_I2C_SLAVE definition
2012-07-07 Fabio Estevamimx31_phycore: Remove CONFIG_SYS_I2C_SLAVE definition
2012-07-07 Fabio Estevammx53ard: Remove unused CONFIG_MII_GASKET
2012-07-07 Vikram Narayananmx6: Avoid writing to read-only bits in imximage.cfg
2012-07-07 Otavio Salvadorm28evk: use same notation to alloc the 128kB stack
2012-07-07 Otavio Salvadorm28evk: drop duplicated definition of CONFIG_OF_LIBFDT
2012-07-07 Otavio Salvadormx28evk: fix board config include guardian macro name
2012-07-07 Otavio Salvadormx28evk: ensure command definition is in alphabetic...
2012-07-07 Otavio Salvadorm28evk: fix board config include guardian macro name
2012-07-07 Otavio SalvadorMX28: Fix a typo in mx28_reg_8 macro
2012-07-07 Fabio Estevammx6qsabrelite: Remove unused SOBJS
2012-07-07 Fabio Estevammx6qarm2: Remove unused SOBJS
2012-07-07 Fabio Estevamima3-mx53: Remove unused SOBJS
2012-07-07 Fabio Estevamvision2: Remove unused SOBJS
2012-07-07 Fabio Estevamefikamx: Remove unused SOBJS
2012-07-07 Fabio Estevammx51evk: Remove unused SOBJS
2012-07-07 Fabio Estevammx53smd: Remove unused SOBJS
2012-07-07 Fabio Estevammx53ard: Remove unused SOBJS
2012-07-07 Fabio Estevammx53evk: Remove unused SOBJS
2012-07-07 Fabio Estevammx53loco: Remove unused SOBJS
2012-07-07 Fabio Estevammx53: Fix mask for SATA reference clock
2012-07-07 Fabio Estevammx53loco: Fix revision of Dialog boards
2012-07-07 Jason Liui.mx: i.mx6x: NO_MUX_I/NO_PAD_I not set correctly
2012-07-07 Rajeshwari... EXYNOS: SMDK5250: Enable the pinmux setup
2012-07-07 Rajeshwari... EXYNOS5: PINMUX: Added default pinumx settings
2012-07-07 Łukasz Majewskimisc:pmic:trats: Correct procedure of enabling/disablin...
2012-07-07 Donghwa LeeTRATS: initialize panel_info data structure in board...
2012-07-07 Minkyu KangExynos: fix cpuinfo and cpu detecting
2012-07-07 Nikita Kiryanovcm-t35: print PCB revision information
2012-07-07 Nikita Kiryanovcm-t35: fix legacy board revision representation
2012-07-07 Nikita Kiryanovcm-t35: fix incorrect BOARD_REV_SIZE value
2012-07-07 Igor Grinbergcm-t35: reduce the environment size
2012-07-07 SRICHARAN RARM: OMAP4: Correct the lpddr2 io settings register...
2012-07-07 Lokesh VutlaOMAP5: Change voltages for omap5432
2012-07-07 Lokesh VutlaOMAP5: DPLL core lock for OMAP5432
2012-07-07 Lokesh VutlaOMAP5: EMIF: Add support for DDR3 device
2012-07-07 Lokesh VutlaOMAP5: ADD precalculated timings for ddr3
2012-07-07 Lokesh VutlaOMAP5: Configure the io settings for omap5432 uevm...
2012-07-07 Lokesh VutlaOMAP5: ADD chip detection for OMAP5432 SOC
2012-07-07 Lokesh VutlaOMAP5: Adding correct Control id code for OMAP5430
2012-07-07 Tom Riniomap3evm: Add CONFIG_CMD_ASKENV
2012-07-07 Tom Riniomap3_beagle: Add CONFIG_CMD_ASKENV
2012-07-07 Tom Riniomap3evm: Set BOOTDELAY to 3
2012-07-07 Tom RiniOMAP3 Beagle: Set BOOTDELAY to 3
2012-07-07 Tom Riniomap24xx_i2c: Add AM33XX support
2012-07-07 Tom Riniam33xx: Fix i2c sampling rate typo
2012-07-07 Tom Riniam33xx: Fill in more cm_wkuppll / cm_perpll
2012-07-07 Tom Riniam335x: Correct i2c sysc offset
2012-07-07 Tom RiniRevert "I2C: OMAP: detect more devices when probing...
2012-07-07 Troy KiskyDaVinci: fix ddr2 vtp i/o calibration
2012-07-07 SRICHARAN RARM: OMAP5: Correct the DRAM_ADDR_SPACE_END macro.
2012-07-07 SRICHARAN RARM: OMAP5: Align memory used for testing to the power...
2012-07-07 SRICHARAN RARM: OMAP5: dmm: Create a tiler trap section.
2012-07-07 SRICHARAN RARM: OMAP4+: dmm: Take care of overlapping dmm and...
2012-07-07 Heiko Schocherarm,davinci: update for enbw_cmc board
2012-07-07 Tom Riniam33xx: Do not call init_timer twice
2012-07-07 Thomas Weberomap4/5: Use CPUDIR for .lds script
2012-07-07 Stephen Warrentegra: trimslice: fix a couple typos
next