glsdk/glsdk-u-boot.git
2012-12-10 Lokesh Vutlaomap: emif: configure emif only when required
2012-12-10 Robert P. J... OMAP: Tweak omap-common/Makefile since reset.S -> reset.c
2012-12-10 Robert P. J... omap4: Add comments on some "#endif"s for readability.
2012-12-10 Robert P. J... omap3: Add a few comments to "#endif"s for readability.
2012-12-10 Peter BaradaPass sdrc timing values through board_sdrc_timings...
2012-12-10 Robert P. J... omap3_beagle.h: Fix comment for true/false return value.
2012-12-10 Ilya Yanokam335x_evm: enable SPL NAND support
2012-12-10 Ilya Yanokam33xx_spl_bch: simple SPL nand loader for AM33XX
2012-12-10 Mansoor Ahamedomap_gpmc: BCH8 support (ELM based)
2012-12-10 Mansoor Ahamedam33xx: add ELM support
2012-12-10 Ilya Yanokam335x_evm: enable NAND support
2012-12-10 Ilya Yanokam33xx: NAND support
2012-12-10 Ilya Yanokam335x_evm: add nand pinmux definition
2012-12-10 Ilya YanokOMAP: include sys_proto.h from boot-common
2012-12-10 Andreas Bießmannomap3/mem.c: remove unused defines
2012-11-25 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2012-11-24 Marek Vasutmx28: Fix typo in POWER_DCLIMITS_NEGLIMIT_OFFSET
2012-11-24 Marek Vasutmx28: Fix typo in POWER_MINPWR_VBG_OFF
2012-11-19 Stephen Warrentegra: use generic fs commands in BOOTCOMMAND
2012-11-19 Simon Glasstegra: config: seaboard: Move tegra-common-post to...
2012-11-19 Simon Glasstegra: Remove unnecessary CONFIG_SYS_NAND_BASE
2012-11-19 Stephen WarrenARM: tegra: enable 8-bit SD slots in board files
2012-11-19 Stephen Warrenmmc: tegra: support 4-bit operation too on 8-bit slots
2012-11-19 Allen Martintegra: add CONSOLE_MUX support to tegra-kbc
2012-11-19 Stephen WarrenARM: tegra: TrimSlice: add support for USB1 port
2012-11-19 Mayuresh Kulkarnitegra: Enable display/lcd support on Seaboard
2012-11-19 Simon Glasslcd: Add CONFIG_CONSOLE_SCROLL_LINES option to speed...
2012-11-19 Simon Glasstegra: fdt: Add LCD definitions for Seaboard
2012-11-19 Simon Glasstegra: Support control of cache settings for LCD
2012-11-19 Simon Glasstegra: Align LCD frame buffer to section boundary
2012-11-19 Simon Glasslcd: Add support for flushing LCD fb from dcache after...
2012-11-19 Simon Glasslcd: Add CONFIG_LCD_ALIGNMENT to select frame buffer...
2012-11-19 Simon Glassarm: Add control over cachability of memory regions
2012-11-19 Simon Glasstegra: Add LCD support to Nvidia boards
2012-11-19 Simon Glasstegra: Add LCD driver
2012-11-19 Wei Nitegra: Add SOC support for display/lcd
2012-11-19 Simon Glasstegra: Add support for PWM
2012-11-19 Simon Glasstegra: fdt: Add LCD definitions for Tegra
2012-11-19 Simon Glasstegra: fdt: Add pwm binding and node
2012-11-19 Simon Glasstegra: Add display support to funcmux
2012-11-19 Simon Glasstegra: Use const for pinmux_config_pingroup/table()
2012-11-19 Simon Glasspxa: Disable dcache on palmld, palmtc, zipitz2
2012-11-19 Benoît Thébaudeaumx5: Mark lowlevel_init board-specific code
2012-11-19 Benoît Thébaudeauehci-mxc: Fix host power mask bit for i.MX25
2012-11-19 Fabio Estevammx35pdk: Configure CONFIG_BOOTDELAY to one second
2012-11-19 Fabio Estevammx31pdk: Configure CONFIG_BOOTDELAY to one second
2012-11-19 Fabio Estevammx25pdk: Configure CONFIG_BOOTDELAY to one second
2012-11-19 Fabio Estevammx51evk: Configure CONFIG_BOOTDELAY to one second
2012-11-19 Fabio Estevammx6qsabre_common: Configure CONFIG_BOOTDELAY to one...
2012-11-19 Fabio Estevammx6qsabrelite: Configure CONFIG_BOOTDELAY to one second
2012-11-19 Fabio Estevammx53loco: Configure CONFIG_BOOTDELAY to one second
2012-11-19 Fabio Estevammx28evk: Configure CONFIG_BOOTDELAY to one second
2012-11-19 Benoît Thébaudeauehci-mxc: Fix host power mask bit for i.MX35
2012-11-19 Fabio Estevammx6: clock: Only show CSPI clock if CSPI is enabled
2012-11-19 Fabio Estevamspi: mxc_spi: Fix spi clock glitch durant reset
2012-11-19 Fabio Estevamspi: mxc_spi: Fix handling of chip select
2012-11-19 Fabio Estevammx5: Print CSPI clock in 'clock' command
2012-11-19 Fabio Estevammx5: Align SPI CS naming with i.MX53 reference manual
2012-11-16 Benoît Thébaudeauehci-mx5/6: Make board_ehci_hcd_init() optional
2012-11-16 Benoît Thébaudeaumx35pdk: Add support for OTG
2012-11-16 Benoît Thébaudeauehci-mxc: Add support for i.MX35
2012-11-16 Benoît Thébaudeauehci-mxc: Define host offsets
2012-11-16 Benoît Thébaudeauehci-mxc: Make i.MX25 EHCI configurable
2012-11-16 Benoît Thébaudeauehci-mxc: Make EHCI power/oc polarities configurable
2012-11-16 Benoît Thébaudeauehci-mx5: Add missing OC_DIS for i.MX53
2012-11-16 Benoît Thébaudeauehci-mx5: Fix *PM usage for i.MX53
2012-11-16 Benoît Thébaudeauehci-mx5: Fix OPM usage
2012-11-16 Benoît Thébaudeauehci-mx5: Fix OC_DIS usage
2012-11-16 Benoît Thébaudeauehci-mx5: Clean up
2012-11-16 Benoît Thébaudeauehci-mxc: Clean up
2012-11-16 Benoît Thébaudeaumx31: Move EHCI definitions to ehci-fsl.h
2012-11-15 Rajeshwari... EXYNOS5: Enable SPI booting.
2012-11-15 Hatim RVEXYNOS5: Enable SPI
2012-11-15 Rajeshwari... SPI: Add SPI Driver for EXYNOS.
2012-11-15 Hatim RVEXYNOS5: Add base address for SPI
2012-11-15 Hatim RVEXYNOS: Add clock for SPI
2012-11-15 Rajeshwari... EXYNOS5: Add pinmux support for SPI
2012-11-15 Rajeshwari... SMDK5250: Enable Sound
2012-11-15 Rajeshwari... EXYNOS: Add clock for I2S
2012-11-15 Rajeshwari... EXYNOS: Add I2S base address
2012-11-15 Rajeshwari... EXYNOS: Add pinmux for I2S
2012-11-15 Rajeshwari... EXYNOS: Add parameters required by I2S
2012-11-15 Rajeshwari... EXYNOS: Add I2S registers
2012-11-15 Rajeshwari... Sound: Add command for audio playback
2012-11-15 Rajeshwari... SOUND: Add WM8994 codec
2012-11-15 Rajeshwari... SOUND: SAMSUNG: Add I2S driver
2012-11-15 Piotr Wilczekexynos4: universal_C210: add display support
2012-11-15 Piotr Wilczekdrivers: video: fix image position
2012-11-15 Piotr Wilczekdrivers: video: Add ld9040 video driver
2012-11-15 Piotr Wilczekmisc:max8998 Add LDO macros
2012-11-15 Piotr Wilczekexynos4: universal_C210: use software SPI
2012-11-15 Minkyu Kangs3c64xx: fix the compiler error and warning
2012-11-15 Ashok Kumar... ARM: arm1176: Define arch_cpu_init() for s3c64xx
2012-11-15 Rajeshwari... SMDK5250: Config: Enable MAX77686 pmic chip
2012-11-15 Rajeshwari... PMIC: MAX77686: Add support for MAX77686
2012-11-15 Marek Vasutdm: wdt: Move s5p watchdog timer to drivers/watchdog/
2012-11-15 Minkyu KangEXYNOS: Clock: Add common function for pll rate calculation
2012-11-15 Minkyu KangARCH: EXYNOS: add support to match product id
2012-11-15 Piotr Wilczekarm: trats: Power down core 1
2012-11-15 Piotr Wilczekarm:exynos4:universal: Eliminated low level init
next